/* exynos.c * * Copyright 2009 Samsung Electronics Co., Ltd. * Authors: * SooChan Lim * Sangjin LEE * * This program is free software; you can redistribute it and/or modify it * under the terms of the GNU General Public License as published by the * Free Software Foundation; either version 2 of the License, or (at your * option) any later version. */ #define HAVE_STDINT_H #define _FILE_OFFSET_BITS 64 #include #include #include #include #include "internal.h" #include #include #include "xf86drm.h" #include "exynos_drm.h" struct exynos_bo { struct kms_bo base; unsigned map_count; }; static int exynos_get_prop(struct kms_driver *kms, unsigned key, unsigned *out) { switch (key) { case KMS_BO_TYPE: *out = KMS_BO_TYPE_SCANOUT_X8R8G8B8 | KMS_BO_TYPE_CURSOR_64X64_A8R8G8B8; break; default: return -EINVAL; } return 0; } static int exynos_destroy(struct kms_driver *kms) { free(kms); return 0; } static int exynos_bo_create(struct kms_driver *kms, const unsigned width, const unsigned height, const enum kms_bo_type type, const unsigned *attr, struct kms_bo **out) { struct drm_exynos_gem_create arg; unsigned size, pitch; struct exynos_bo *bo; int i, ret; for (i = 0; attr[i]; i += 2) { switch (attr[i]) { case KMS_WIDTH: case KMS_HEIGHT: case KMS_BO_TYPE: break; default: return -EINVAL; } } bo = calloc(1, sizeof(*bo)); if (!bo) return -ENOMEM; if (type == KMS_BO_TYPE_CURSOR_64X64_A8R8G8B8) { pitch = 64 * 4; size = 64 * 64 * 4; } else if (type == KMS_BO_TYPE_SCANOUT_X8R8G8B8) { pitch = width * 4; pitch = (pitch + 512 - 1) & ~(512 - 1); size = pitch * ((height + 4 - 1) & ~(4 - 1)); } else { return -EINVAL; } memset(&arg, 0, sizeof(arg)); arg.size = size; ret = drmCommandWriteRead(kms->fd, DRM_EXYNOS_GEM_CREATE, &arg, sizeof(arg)); if (ret) goto err_free; bo->base.kms = kms; bo->base.handle = arg.handle; bo->base.size = size; bo->base.pitch = pitch; *out = &bo->base; return 0; err_free: free(bo); return ret; } static int exynos_bo_get_prop(struct kms_bo *bo, unsigned key, unsigned *out) { switch (key) { default: return -EINVAL; } } static int exynos_bo_map(struct kms_bo *_bo, void **out) { struct exynos_bo *bo = (struct exynos_bo *)_bo; struct drm_exynos_gem_map_off arg; void *map = NULL; int ret; if (bo->base.ptr) { bo->map_count++; *out = bo->base.ptr; return 0; } memset(&arg, 0, sizeof(arg)); arg.handle = bo->base.handle; ret = drmCommandWriteRead(bo->base.kms->fd, DRM_EXYNOS_GEM_MAP_OFFSET, &arg, sizeof(arg)); if (ret) return ret; map = mmap(0, bo->base.size, PROT_READ | PROT_WRITE, MAP_SHARED, bo->base.kms->fd, arg.offset); if (map == MAP_FAILED) return -errno; bo->base.ptr = map; bo->map_count++; *out = bo->base.ptr; return 0; } static int exynos_bo_unmap(struct kms_bo *_bo) { struct exynos_bo *bo = (struct exynos_bo *)_bo; bo->map_count--; return 0; } static int exynos_bo_destroy(struct kms_bo *_bo) { struct exynos_bo *bo = (struct exynos_bo *)_bo; struct drm_gem_close arg; int ret; if (bo->base.ptr) { /* XXX Sanity check map_count */ munmap(bo->base.ptr, bo->base.size); bo->base.ptr = NULL; } memset(&arg, 0, sizeof(arg)); arg.handle = bo->base.handle; ret = drmIoctl(bo->base.kms->fd, DRM_IOCTL_GEM_CLOSE, &arg); if (ret) return -errno; free(bo); return 0; } int exynos_create(int fd, struct kms_driver **out) { struct kms_driver *kms; kms = calloc(1, sizeof(*kms)); if (!kms) return -ENOMEM; kms->fd = fd; kms->bo_create = exynos_bo_create; kms->bo_map = exynos_bo_map; kms->bo_unmap = exynos_bo_unmap; kms->bo_get_prop = exynos_bo_get_prop; kms->bo_destroy = exynos_bo_destroy; kms->get_prop = exynos_get_prop; kms->destroy = exynos_destroy; *out = kms; return 0; }