/* * sync abstraction * Copyright 2015-2016 Collabora Ltd. * * Based on the implementation from the Android Open Source Project, * * Copyright 2012 Google, Inc * * Permission is hereby granted, free of charge, to any person obtaining a * copy of this software and associated documentation files (the "Software"), * to deal in the Software without restriction, including without limitation * the rights to use, copy, modify, merge, publish, distribute, sublicense, * and/or sell copies of the Software, and to permit persons to whom the * Software is furnished to do so, subject to the following conditions: * * The above copyright notice and this permission notice shall be included in * all copies or substantial portions of the Software. * * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL * THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR * OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, * ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR * OTHER DEALINGS IN THE SOFTWARE. */ #ifndef _LIBSYNC_H #define _LIBSYNC_H #include #include #include #include #include #include #include #if defined(__cplusplus) extern "C" { #endif #ifndef SYNC_IOC_MERGE /* duplicated from linux/sync_file.h to avoid build-time dependency * on new (v4.7) kernel headers. Once distro's are mostly using * something newer than v4.7 drop this and #include * instead. */ struct sync_merge_data { char name[32]; int32_t fd2; int32_t fence; uint32_t flags; uint32_t pad; }; #define SYNC_IOC_MAGIC '>' #define SYNC_IOC_MERGE _IOWR(SYNC_IOC_MAGIC, 3, struct sync_merge_data) #endif static inline int sync_wait(int fd, int timeout) { struct pollfd fds = {0}; int ret; fds.fd = fd; fds.events = POLLIN; do { ret = poll(&fds, 1, timeout); if (ret > 0) { if (fds.revents & (POLLERR | POLLNVAL)) { errno = EINVAL; return -1; } return 0; } else if (ret == 0) { errno = ETIME; return -1; } } while (ret == -1 && (errno == EINTR || errno == EAGAIN)); return ret; } static inline int sync_merge(const char *name, int fd1, int fd2) { struct sync_merge_data data = {0}; int ret; data.fd2 = fd2; strncpy(data.name, name, sizeof(data.name)); do { ret = ioctl(fd1, SYNC_IOC_MERGE, &data); } while (ret == -1 && (errno == EINTR || errno == EAGAIN)); if (ret < 0) return ret; return data.fence; } /* accumulate fd2 into fd1. If *fd1 is not a valid fd then dup fd2, * otherwise sync_merge() and close the old *fd1. This can be used * to implement the pattern: * * init() * { * batch.fence_fd = -1; * } * * // does *NOT* take ownership of fd * server_sync(int fd) * { * if (sync_accumulate("foo", &batch.fence_fd, fd)) { * ... error ... * } * } */ static inline int sync_accumulate(const char *name, int *fd1, int fd2) { int ret; assert(fd2 >= 0); if (*fd1 < 0) { *fd1 = dup(fd2); return 0; } ret = sync_merge(name, *fd1, fd2); if (ret < 0) { /* leave *fd1 as it is */ return ret; } close(*fd1); *fd1 = ret; return 0; } #if defined(__cplusplus) } #endif #endif