/* * \file xf86drmMode.h * Header for DRM modesetting interface. * * \author Jakob Bornecrantz * * \par Acknowledgements: * Feb 2007, Dave Airlie */ /* * Copyright (c) 2007-2008 Tungsten Graphics, Inc., Cedar Park, Texas. * Copyright (c) 2007-2008 Dave Airlie * Copyright (c) 2007-2008 Jakob Bornecrantz * * Permission is hereby granted, free of charge, to any person obtaining a * copy of this software and associated documentation files (the "Software"), * to deal in the Software without restriction, including without limitation * the rights to use, copy, modify, merge, publish, distribute, sublicense, * and/or sell copies of the Software, and to permit persons to whom the * Software is furnished to do so, subject to the following conditions: * * The above copyright notice and this permission notice shall be included in * all copies or substantial portions of the Software. * * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE * AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING * FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS * IN THE SOFTWARE. * */ #ifndef _XF86DRMMODE_H_ #define _XF86DRMMODE_H_ #if defined(__cplusplus) || defined(c_plusplus) extern "C" { #endif #include /* * This is the interface for modesetting for drm. * * In order to use this interface you must include either or another * header defining uint32_t, int32_t and uint16_t. * * It aims to provide a randr1.2 compatible interface for modesettings in the * kernel, the interface is also ment to be used by libraries like EGL. * * More information can be found in randrproto.txt which can be found here: * http://gitweb.freedesktop.org/?p=xorg/proto/randrproto.git * * There are some major diffrences to be noted. Unlike the randr1.2 proto you * need to create the memory object of the framebuffer yourself with the ttm * buffer object interface. This object needs to be pinned. */ /* * If we pickup an old version of drm.h which doesn't include drm_mode.h * we should redefine defines. This is so that builds doesn't breaks with * new libdrm on old kernels. */ #ifndef _DRM_MODE_H #define DRM_DISPLAY_INFO_LEN 32 #define DRM_CONNECTOR_NAME_LEN 32 #define DRM_DISPLAY_MODE_LEN 32 #define DRM_PROP_NAME_LEN 32 #define DRM_MODE_TYPE_BUILTIN (1<<0) #define DRM_MODE_TYPE_CLOCK_C ((1<<1) | DRM_MODE_TYPE_BUILTIN) #define DRM_MODE_TYPE_CRTC_C ((1<<2) | DRM_MODE_TYPE_BUILTIN) #define DRM_MODE_TYPE_PREFERRED (1<<3) #define DRM_MODE_TYPE_DEFAULT (1<<4) #define DRM_MODE_TYPE_USERDEF (1<<5) #define DRM_MODE_TYPE_DRIVER (1<<6) /* Video mode flags */ /* bit compatible with the xorg definitions. */ #define DRM_MODE_FLAG_PHSYNC (1<<0) #define DRM_MODE_FLAG_NHSYNC (1<<1) #define DRM_MODE_FLAG_PVSYNC (1<<2) #define DRM_MODE_FLAG_NVSYNC (1<<3) #define DRM_MODE_FLAG_INTERLACE (1<<4) #define DRM_MODE_FLAG_DBLSCAN (1<<5) #define DRM_MODE_FLAG_CSYNC (1<<6) #define DRM_MODE_FLAG_PCSYNC (1<<7) #define DRM_MODE_FLAG_NCSYNC (1<<8) #define DRM_MODE_FLAG_HSKEW (1<<9) /* hskew provided */ #define DRM_MODE_FLAG_BCAST (1<<10) #define DRM_MODE_FLAG_PIXMUX (1<<11) #define DRM_MODE_FLAG_DBLCLK (1<<12) #define DRM_MODE_FLAG_CLKDIV2 (1<<13) #define DRM_MODE_FLAG_3D_MASK (0x1f<<14) #define DRM_MODE_FLAG_3D_NONE (0<<14) #define DRM_MODE_FLAG_3D_FRAME_PACKING (1<<14) #define DRM_MODE_FLAG_3D_FIELD_ALTERNATIVE (2<<14) #define DRM_MODE_FLAG_3D_LINE_ALTERNATIVE (3<<14) #define DRM_MODE_FLAG_3D_SIDE_BY_SIDE_FULL (4<<14) #define DRM_MODE_FLAG_3D_L_DEPTH (5<<14) #define DRM_MODE_FLAG_3D_L_DEPTH_GFX_GFX_DEPTH (6<<14) #define DRM_MODE_FLAG_3D_TOP_AND_BOTTOM (7<<14) #define DRM_MODE_FLAG_3D_SIDE_BY_SIDE_HALF (8<<14) /* DPMS flags */ /* bit compatible with the xorg definitions. */ #define DRM_MODE_DPMS_ON 0 #define DRM_MODE_DPMS_STANDBY 1 #define DRM_MODE_DPMS_SUSPEND 2 #define DRM_MODE_DPMS_OFF 3 /* Scaling mode options */ #define DRM_MODE_SCALE_NON_GPU 0 #define DRM_MODE_SCALE_FULLSCREEN 1 #define DRM_MODE_SCALE_NO_SCALE 2 #define DRM_MODE_SCALE_ASPECT 3 /* Dithering mode options */ #define DRM_MODE_DITHERING_OFF 0 #define DRM_MODE_DITHERING_ON 1 #define DRM_MODE_ENCODER_NONE 0 #define DRM_MODE_ENCODER_DAC 1 #define DRM_MODE_ENCODER_TMDS 2 #define DRM_MODE_ENCODER_LVDS 3 #define DRM_MODE_ENCODER_TVDAC 4 #define DRM_MODE_ENCODER_VIRTUAL 5 #define DRM_MODE_ENCODER_DSI 6 #define DRM_MODE_SUBCONNECTOR_Automatic 0 #define DRM_MODE_SUBCONNECTOR_Unknown 0 #define DRM_MODE_SUBCONNECTOR_DVID 3 #define DRM_MODE_SUBCONNECTOR_DVIA 4 #define DRM_MODE_SUBCONNECTOR_Composite 5 #define DRM_MODE_SUBCONNECTOR_SVIDEO 6 #define DRM_MODE_SUBCONNECTOR_Component 8 #define DRM_MODE_SUBCONNECTOR_SCART 9 #define DRM_MODE_CONNECTOR_Unknown 0 #define DRM_MODE_CONNECTOR_VGA 1 #define DRM_MODE_CONNECTOR_DVII 2 #define DRM_MODE_CONNECTOR_DVID 3 #define DRM_MODE_CONNECTOR_DVIA 4 #define DRM_MODE_CONNECTOR_Composite 5 #define DRM_MODE_CONNECTOR_SVIDEO 6 #define DRM_MODE_CONNECTOR_LVDS 7 #define DRM_MODE_CONNECTOR_Component 8 #define DRM_MODE_CONNECTOR_9PinDIN 9 #define DRM_MODE_CONNECTOR_DisplayPort 10 #define DRM_MODE_CONNECTOR_HDMIA 11 #define DRM_MODE_CONNECTOR_HDMIB 12 #define DRM_MODE_CONNECTOR_TV 13 #define DRM_MODE_CONNECTOR_eDP 14 #define DRM_MODE_CONNECTOR_VIRTUAL 15 #define DRM_MODE_CONNECTOR_DSI 16 #define DRM_MODE_PROP_PENDING (1<<0) #define DRM_MODE_PROP_RANGE (1<<1) #define DRM_MODE_PROP_IMMUTABLE (1<<2) #define DRM_MODE_PROP_ENUM (1<<3) /* enumerated type with text strings */ #define DRM_MODE_PROP_BLOB (1<<4) #define DRM_MODE_CURSOR_BO (1<<0) #define DRM_MODE_CURSOR_MOVE (1<<1) #endif /* _DRM_MODE_H */ /* * Feature defines * * Just because these are defined doesn't mean that the kernel * can do that feature, its just for new code vs old libdrm. */ #define DRM_MODE_FEATURE_KMS 1 #define DRM_MODE_FEATURE_DIRTYFB 1 typedef struct _drmModeRes { int count_fbs; uint32_t *fbs; int count_crtcs; uint32_t *crtcs; int count_connectors; uint32_t *connectors; int count_encoders; uint32_t *encoders; uint32_t min_width, max_width; uint32_t min_height, max_height; } drmModeRes, *drmModeResPtr; typedef struct _drmModeModeInfo { uint32_t clock; uint16_t hdisplay, hsync_start, hsync_end, htotal, hskew; uint16_t vdisplay, vsync_start, vsync_end, vtotal, vscan; uint32_t vrefresh; uint32_t flags; uint32_t type; char name[DRM_DISPLAY_MODE_LEN]; } drmModeModeInfo, *drmModeModeInfoPtr; typedef struct _drmModeFB { uint32_t fb_id; uint32_t width, height; uint32_t pitch; uint32_t bpp; uint32_t depth; /* driver specific handle */ uint32_t handle; } drmModeFB, *drmModeFBPtr; typedef struct drm_clip_rect drmModeClip, *drmModeClipPtr; typedef struct _drmModePropertyBlob { uint32_t id; uint32_t length; void *data; } drmModePropertyBlobRes, *drmModePropertyBlobPtr; typedef struct _drmModeProperty { uint32_t prop_id; uint32_t flags; char name[DRM_PROP_NAME_LEN]; int count_values; uint64_t *values; /* store the blob lengths */ int count_enums; struct drm_mode_property_enum *enums; int count_blobs; uint32_t *blob_ids; /* store the blob IDs */ } drmModePropertyRes, *drmModePropertyPtr; typedef struct _drmModeCrtc { uint32_t crtc_id; uint32_t buffer_id; /**< FB id to connect to 0 = disconnect */ uint32_t x, y; /**< Position on the framebuffer */ uint32_t width, height; int mode_valid; drmModeModeInfo mode; int gamma_size; /**< Number of gamma stops */ } drmModeCrtc, *drmModeCrtcPtr; typedef struct _drmModeEncoder { uint32_t encoder_id; uint32_t encoder_type; uint32_t crtc_id; uint32_t possible_crtcs; uint32_t possible_clones; } drmModeEncoder, *drmModeEncoderPtr; typedef enum { DRM_MODE_CONNECTED = 1, DRM_MODE_DISCONNECTED = 2, DRM_MODE_UNKNOWNCONNECTION = 3 } drmModeConnection; typedef enum { DRM_MODE_SUBPIXEL_UNKNOWN = 1, DRM_MODE_SUBPIXEL_HORIZONTAL_RGB = 2, DRM_MODE_SUBPIXEL_HORIZONTAL_BGR = 3, DRM_MODE_SUBPIXEL_VERTICAL_RGB = 4, DRM_MODE_SUBPIXEL_VERTICAL_BGR = 5, DRM_MODE_SUBPIXEL_NONE = 6 } drmModeSubPixel; typedef struct _drmModeConnector { uint32_t connector_id; uint32_t encoder_id; /**< Encoder currently connected to */ uint32_t connector_type; uint32_t connector_type_id; drmModeConnection connection; uint32_t mmWidth, mmHeight; /**< HxW in millimeters */ drmModeSubPixel subpixel; int count_modes; drmModeModeInfoPtr modes; int count_props; uint32_t *props; /**< List of property ids */ uint64_t *prop_values; /**< List of property values */ int count_encoders; uint32_t *encoders; /**< List of encoder ids */ } drmModeConnector, *drmModeConnectorPtr; #define DRM_PLANE_TYPE_OVERLAY 0 #define DRM_PLANE_TYPE_PRIMARY 1 #define DRM_PLANE_TYPE_CURSOR 2 typedef struct _drmModeObjectProperties { uint32_t count_props; uint32_t *props; uint64_t *prop_values; } drmModeObjectProperties, *drmModeObjectPropertiesPtr; typedef struct _drmModePlane { uint32_t count_formats; uint32_t *formats; uint32_t plane_id; uint32_t crtc_id; uint32_t fb_id; uint32_t crtc_x, crtc_y; uint32_t x, y; uint32_t possible_crtcs; uint32_t gamma_size; } drmModePlane, *drmModePlanePtr; typedef struct _drmModePlaneRes { uint32_t count_planes; uint32_t *planes; } drmModePlaneRes, *drmModePlaneResPtr; extern void drmModeFreeModeInfo( drmModeModeInfoPtr ptr ); extern void drmModeFreeResources( drmModeResPtr ptr ); extern void drmModeFreeFB( drmModeFBPtr ptr ); extern void drmModeFreeCrtc( drmModeCrtcPtr ptr ); extern void drmModeFreeConnector( drmModeConnectorPtr ptr ); extern void drmModeFreeEncoder( drmModeEncoderPtr ptr ); extern void drmModeFreePlane( drmModePlanePtr ptr ); extern void drmModeFreePlaneResources(drmModePlaneResPtr ptr); /** * Retrives all of the resources associated with a card. */ extern drmModeResPtr drmModeGetResources(int fd); /* * FrameBuffer manipulation. */ /** * Retrive information about framebuffer bufferId */ extern drmModeFBPtr drmModeGetFB(int fd, uint32_t bufferId); /** * Creates a new framebuffer with an buffer object as its scanout buffer. */ extern int drmModeAddFB(int fd, uint32_t width, uint32_t height, uint8_t depth, uint8_t bpp, uint32_t pitch, uint32_t bo_handle, uint32_t *buf_id); /* ...with a specific pixel format */ extern int drmModeAddFB2(int fd, uint32_t width, uint32_t height, uint32_t pixel_format, uint32_t bo_handles[4], uint32_t pitches[4], uint32_t offsets[4], uint32_t *buf_id, uint32_t flags); /** * Destroies the given framebuffer. */ extern int drmModeRmFB(int fd, uint32_t bufferId); /** * Mark a region of a framebuffer as dirty. */ extern int drmModeDirtyFB(int fd, uint32_t bufferId, drmModeClipPtr clips, uint32_t num_clips); /* * Crtc functions */ /** * Retrive information about the ctrt crtcId */ extern drmModeCrtcPtr drmModeGetCrtc(int fd, uint32_t crtcId); /** * Set the mode on a crtc crtcId with the given mode modeId. */ int drmModeSetCrtc(int fd, uint32_t crtcId, uint32_t bufferId, uint32_t x, uint32_t y, uint32_t *connectors, int count, drmModeModeInfoPtr mode); /* * Cursor functions */ /** * Set the cursor on crtc */ int drmModeSetCursor(int fd, uint32_t crtcId, uint32_t bo_handle, uint32_t width, uint32_t height); int drmModeSetCursor2(int fd, uint32_t crtcId, uint32_t bo_handle, uint32_t width, uint32_t height, int32_t hot_x, int32_t hot_y); /** * Move the cursor on crtc */ int drmModeMoveCursor(int fd, uint32_t crtcId, int x, int y); /** * Encoder functions */ drmModeEncoderPtr drmModeGetEncoder(int fd, uint32_t encoder_id); /* * Connector manipulation */ /** * Retrive information about the connector connectorId. */ extern drmModeConnectorPtr drmModeGetConnector(int fd, uint32_t connectorId); /** * Attaches the given mode to an connector. */ extern int drmModeAttachMode(int fd, uint32_t connectorId, drmModeModeInfoPtr mode_info); /** * Detaches a mode from the connector * must be unused, by the given mode. */ extern int drmModeDetachMode(int fd, uint32_t connectorId, drmModeModeInfoPtr mode_info); extern drmModePropertyPtr drmModeGetProperty(int fd, uint32_t propertyId); extern void drmModeFreeProperty(drmModePropertyPtr ptr); extern drmModePropertyBlobPtr drmModeGetPropertyBlob(int fd, uint32_t blob_id); extern void drmModeFreePropertyBlob(drmModePropertyBlobPtr ptr); extern int drmModeConnectorSetProperty(int fd, uint32_t connector_id, uint32_t property_id, uint64_t value); extern int drmCheckModesettingSupported(const char *busid); extern int drmModeCrtcSetGamma(int fd, uint32_t crtc_id, uint32_t size, uint16_t *red, uint16_t *green, uint16_t *blue); extern int drmModeCrtcGetGamma(int fd, uint32_t crtc_id, uint32_t size, uint16_t *red, uint16_t *green, uint16_t *blue); extern int drmModePageFlip(int fd, uint32_t crtc_id, uint32_t fb_id, uint32_t flags, void *user_data); extern drmModePlaneResPtr drmModeGetPlaneResources(int fd); extern drmModePlanePtr drmModeGetPlane(int fd, uint32_t plane_id); extern int drmModeSetPlane(int fd, uint32_t plane_id, uint32_t crtc_id, uint32_t fb_id, uint32_t flags, int32_t crtc_x, int32_t crtc_y, uint32_t crtc_w, uint32_t crtc_h, uint32_t src_x, uint32_t src_y, uint32_t src_w, uint32_t src_h); extern drmModeObjectPropertiesPtr drmModeObjectGetProperties(int fd, uint32_t object_id, uint32_t object_type); extern void drmModeFreeObjectProperties(drmModeObjectPropertiesPtr ptr); extern int drmModeObjectSetProperty(int fd, uint32_t object_id, uint32_t object_type, uint32_t property_id, uint64_t value); #if defined(__cplusplus) || defined(c_plusplus) } #endif #endif