aboutsummaryrefslogtreecommitdiffstats
blob: 89172e6ce553c4dec20a0fa7e723a8e0e0a0b156 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
bsd-core/*/@
bsd-core/*/machine
*.flags
*.ko
*.ko.cmd
*.la
*.lo
*.mod.c
*.mod.o
*.o
*.o.cmd
.depend
.deps
.libs
.tmp_versions
Makefile
Makefile.in
aclocal.m4
autom4te.cache
bus_if.h
compile
config.guess
config.h
config.log
config.status
config.sub
configure
configure.lineno
cscope.*
depcomp
device_if.h
drm.kld
drm_pciids.h
export_syms
i915.kld
install-sh
libdrm/config.h.in
libdrm.pc
libtool
ltmain.sh
mach64.kld
mga.kld
missing
mkinstalldirs
opt_drm.h
pci_if.h
r128.kld
radeon.kld
savage.kld
sis.kld
stamp-h1
tdfx.kld
via.kld
tests/auth
tests/dristat
tests/drmstat
tests/getclient
tests/getstats
tests/getversion
tests/lock
tests/mm_basic
tests/mm_mmap
tests/mm_readwrite
tests/openclose
tests/setversion
tests/updatedraw