1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
|
/*
* Copyright (C) 2014-2015 Etnaviv Project
*
* Permission is hereby granted, free of charge, to any person obtaining a
* copy of this software and associated documentation files (the "Software"),
* to deal in the Software without restriction, including without limitation
* the rights to use, copy, modify, merge, publish, distribute, sublicense,
* and/or sell copies of the Software, and to permit persons to whom the
* Software is furnished to do so, subject to the following conditions:
*
* The above copyright notice and this permission notice (including the next
* paragraph) shall be included in all copies or substantial portions of the
* Software.
*
* THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
* IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
* FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL
* THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
* LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM,
* OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE
* SOFTWARE.
*
* Authors:
* Christian Gmeiner <christian.gmeiner@gmail.com>
*/
#ifdef HAVE_CONFIG_H
# include <config.h>
#endif
#include <assert.h>
#include "etnaviv_drmif.h"
#include "etnaviv_priv.h"
static pthread_mutex_t idx_lock = PTHREAD_MUTEX_INITIALIZER;
static void *grow(void *ptr, uint32_t nr, uint32_t *max, uint32_t sz)
{
if ((nr + 1) > *max) {
if ((*max * 2) < (nr + 1))
*max = nr + 5;
else
*max = *max * 2;
ptr = realloc(ptr, *max * sz);
}
return ptr;
}
#define APPEND(x, name) ({ \
(x)->name = grow((x)->name, (x)->nr_ ## name, &(x)->max_ ## name, sizeof((x)->name[0])); \
(x)->nr_ ## name ++; \
})
static inline struct etna_cmd_stream_priv *
etna_cmd_stream_priv(struct etna_cmd_stream *stream)
{
return (struct etna_cmd_stream_priv *)stream;
}
struct etna_cmd_stream *etna_cmd_stream_new(struct etna_pipe *pipe, uint32_t size,
void (*reset_notify)(struct etna_cmd_stream *stream, void *priv),
void *priv)
{
struct etna_cmd_stream_priv *stream = NULL;
if (size == 0) {
ERROR_MSG("invalid size of 0");
goto fail;
}
stream = calloc(1, sizeof(*stream));
if (!stream) {
ERROR_MSG("allocation failed");
goto fail;
}
/* allocate even number of 32-bit words */
size = ALIGN(size, 2);
stream->base.buffer = malloc(size * sizeof(uint32_t));
if (!stream->base.buffer) {
ERROR_MSG("allocation failed");
goto fail;
}
stream->base.size = size;
stream->pipe = pipe;
stream->reset_notify = reset_notify;
stream->reset_notify_priv = priv;
return &stream->base;
fail:
if (stream)
etna_cmd_stream_del(&stream->base);
return NULL;
}
void etna_cmd_stream_del(struct etna_cmd_stream *stream)
{
struct etna_cmd_stream_priv *priv = etna_cmd_stream_priv(stream);
free(stream->buffer);
free(priv->submit.relocs);
free(priv);
}
static void reset_buffer(struct etna_cmd_stream *stream)
{
struct etna_cmd_stream_priv *priv = etna_cmd_stream_priv(stream);
stream->offset = 0;
priv->submit.nr_bos = 0;
priv->submit.nr_relocs = 0;
priv->nr_bos = 0;
if (priv->reset_notify)
priv->reset_notify(stream, priv->reset_notify_priv);
}
uint32_t etna_cmd_stream_timestamp(struct etna_cmd_stream *stream)
{
return etna_cmd_stream_priv(stream)->last_timestamp;
}
static uint32_t append_bo(struct etna_cmd_stream *stream, struct etna_bo *bo)
{
struct etna_cmd_stream_priv *priv = etna_cmd_stream_priv(stream);
uint32_t idx;
idx = APPEND(&priv->submit, bos);
idx = APPEND(priv, bos);
priv->submit.bos[idx].flags = 0;
priv->submit.bos[idx].handle = bo->handle;
priv->bos[idx] = etna_bo_ref(bo);
return idx;
}
/* add (if needed) bo, return idx: */
static uint32_t bo2idx(struct etna_cmd_stream *stream, struct etna_bo *bo,
uint32_t flags)
{
struct etna_cmd_stream_priv *priv = etna_cmd_stream_priv(stream);
uint32_t idx;
pthread_mutex_lock(&idx_lock);
if (!bo->current_stream) {
idx = append_bo(stream, bo);
bo->current_stream = stream;
bo->idx = idx;
} else if (bo->current_stream == stream) {
idx = bo->idx;
} else {
/* slow-path: */
for (idx = 0; idx < priv->nr_bos; idx++)
if (priv->bos[idx] == bo)
break;
if (idx == priv->nr_bos) {
/* not found */
idx = append_bo(stream, bo);
}
}
pthread_mutex_unlock(&idx_lock);
if (flags & ETNA_RELOC_READ)
priv->submit.bos[idx].flags |= ETNA_SUBMIT_BO_READ;
if (flags & ETNA_RELOC_WRITE)
priv->submit.bos[idx].flags |= ETNA_SUBMIT_BO_WRITE;
return idx;
}
static void flush(struct etna_cmd_stream *stream)
{
struct etna_cmd_stream_priv *priv = etna_cmd_stream_priv(stream);
int ret, id = priv->pipe->id;
struct etna_gpu *gpu = priv->pipe->gpu;
struct drm_etnaviv_gem_submit req = {
.pipe = gpu->core,
.exec_state = id,
.bos = VOID2U64(priv->submit.bos),
.nr_bos = priv->submit.nr_bos,
.relocs = VOID2U64(priv->submit.relocs),
.nr_relocs = priv->submit.nr_relocs,
.stream = VOID2U64(stream->buffer),
.stream_size = stream->offset * 4, /* in bytes */
};
ret = drmCommandWriteRead(gpu->dev->fd, DRM_ETNAVIV_GEM_SUBMIT,
&req, sizeof(req));
if (ret)
ERROR_MSG("submit failed: %d (%s)", ret, strerror(errno));
else
priv->last_timestamp = req.fence;
for (uint32_t i = 0; i < priv->nr_bos; i++) {
struct etna_bo *bo = priv->bos[i];
bo->current_stream = NULL;
etna_bo_del(bo);
}
}
void etna_cmd_stream_flush(struct etna_cmd_stream *stream)
{
flush(stream);
reset_buffer(stream);
}
void etna_cmd_stream_finish(struct etna_cmd_stream *stream)
{
struct etna_cmd_stream_priv *priv = etna_cmd_stream_priv(stream);
flush(stream);
etna_pipe_wait(priv->pipe, priv->last_timestamp, 5000);
reset_buffer(stream);
}
void etna_cmd_stream_reloc(struct etna_cmd_stream *stream, const struct etna_reloc *r)
{
struct etna_cmd_stream_priv *priv = etna_cmd_stream_priv(stream);
struct drm_etnaviv_gem_submit_reloc *reloc;
uint32_t idx = APPEND(&priv->submit, relocs);
uint32_t addr = 0;
reloc = &priv->submit.relocs[idx];
reloc->reloc_idx = bo2idx(stream, r->bo, r->flags);
reloc->reloc_offset = r->offset;
reloc->submit_offset = stream->offset * 4; /* in bytes */
reloc->flags = 0;
etna_cmd_stream_emit(stream, addr);
}
|