summaryrefslogtreecommitdiffstats
blob: 2584c1cca42f6dd77d8f0540362768a310c98227 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
/*
 * Copyright (C) 2015 Etnaviv Project
 *
 * This program is free software; you can redistribute it and/or modify it
 * under the terms of the GNU General Public License version 2 as published by
 * the Free Software Foundation.
 *
 * This program is distributed in the hope that it will be useful, but WITHOUT
 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
 * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
 * more details.
 *
 * You should have received a copy of the GNU General Public License along with
 * this program.  If not, see <http://www.gnu.org/licenses/>.
 */

#ifndef __ETNAVIV_DRM_H__
#define __ETNAVIV_DRM_H__

#include "drm.h"

#if defined(__cplusplus)
extern "C" {
#endif

/* Please note that modifications to all structs defined here are
 * subject to backwards-compatibility constraints:
 *  1) Do not use pointers, use __u64 instead for 32 bit / 64 bit
 *     user/kernel compatibility
 *  2) Keep fields aligned to their size
 *  3) Because of how drm_ioctl() works, we can add new fields at
 *     the end of an ioctl if some care is taken: drm_ioctl() will
 *     zero out the new fields at the tail of the ioctl, so a zero
 *     value should have a backwards compatible meaning.  And for
 *     output params, userspace won't see the newly added output
 *     fields.. so that has to be somehow ok.
 */

/* timeouts are specified in clock-monotonic absolute times (to simplify
 * restarting interrupted ioctls).  The following struct is logically the
 * same as 'struct timespec' but 32/64b ABI safe.
 */
struct drm_etnaviv_timespec {
	__s64 tv_sec;          /* seconds */
	__s64 tv_nsec;         /* nanoseconds */
};

#define ETNAVIV_PARAM_GPU_MODEL                     0x01
#define ETNAVIV_PARAM_GPU_REVISION                  0x02
#define ETNAVIV_PARAM_GPU_FEATURES_0                0x03
#define ETNAVIV_PARAM_GPU_FEATURES_1                0x04
#define ETNAVIV_PARAM_GPU_FEATURES_2                0x05
#define ETNAVIV_PARAM_GPU_FEATURES_3                0x06
#define ETNAVIV_PARAM_GPU_FEATURES_4                0x07
#define ETNAVIV_PARAM_GPU_FEATURES_5                0x08
#define ETNAVIV_PARAM_GPU_FEATURES_6                0x09

#define ETNAVIV_PARAM_GPU_STREAM_COUNT              0x10
#define ETNAVIV_PARAM_GPU_REGISTER_MAX              0x11
#define ETNAVIV_PARAM_GPU_THREAD_COUNT              0x12
#define ETNAVIV_PARAM_GPU_VERTEX_CACHE_SIZE         0x13
#define ETNAVIV_PARAM_GPU_SHADER_CORE_COUNT         0x14
#define ETNAVIV_PARAM_GPU_PIXEL_PIPES               0x15
#define ETNAVIV_PARAM_GPU_VERTEX_OUTPUT_BUFFER_SIZE 0x16
#define ETNAVIV_PARAM_GPU_BUFFER_SIZE               0x17
#define ETNAVIV_PARAM_GPU_INSTRUCTION_COUNT         0x18
#define ETNAVIV_PARAM_GPU_NUM_CONSTANTS             0x19
#define ETNAVIV_PARAM_GPU_NUM_VARYINGS              0x1a

#define ETNA_MAX_PIPES 4

struct drm_etnaviv_param {
	__u32 pipe;           /* in */
	__u32 param;          /* in, ETNAVIV_PARAM_x */
	__u64 value;          /* out (get_param) or in (set_param) */
};

/*
 * GEM buffers:
 */

#define ETNA_BO_CACHE_MASK   0x000f0000
/* cache modes */
#define ETNA_BO_CACHED       0x00010000
#define ETNA_BO_WC           0x00020000
#define ETNA_BO_UNCACHED     0x00040000
/* map flags */
#define ETNA_BO_FORCE_MMU    0x00100000

struct drm_etnaviv_gem_new {
	__u64 size;           /* in */
	__u32 flags;          /* in, mask of ETNA_BO_x */
	__u32 handle;         /* out */
};

struct drm_etnaviv_gem_info {
	__u32 handle;         /* in */
	__u32 pad;
	__u64 offset;         /* out, offset to pass to mmap() */
};

#define ETNA_PREP_READ        0x01
#define ETNA_PREP_WRITE       0x02
#define ETNA_PREP_NOSYNC      0x04

struct drm_etnaviv_gem_cpu_prep {
	__u32 handle;         /* in */
	__u32 op;             /* in, mask of ETNA_PREP_x */
	struct drm_etnaviv_timespec timeout;   /* in */
};

struct drm_etnaviv_gem_cpu_fini {
	__u32 handle;         /* in */
	__u32 flags;          /* in, placeholder for now, no defined values */
};

/*
 * Cmdstream Submission:
 */

/* The value written into the cmdstream is logically:
 * relocbuf->gpuaddr + reloc_offset
 *
 * NOTE that reloc's must be sorted by order of increasing submit_offset,
 * otherwise EINVAL.
 */
struct drm_etnaviv_gem_submit_reloc {
	__u32 submit_offset;  /* in, offset from submit_bo */
	__u32 reloc_idx;      /* in, index of reloc_bo buffer */
	__u64 reloc_offset;   /* in, offset from start of reloc_bo */
	__u32 flags;          /* in, placeholder for now, no defined values */
};

/* Each buffer referenced elsewhere in the cmdstream submit (ie. the
 * cmdstream buffer(s) themselves or reloc entries) has one (and only
 * one) entry in the submit->bos[] table.
 *
 * As a optimization, the current buffer (gpu virtual address) can be
 * passed back through the 'presumed' field.  If on a subsequent reloc,
 * userspace passes back a 'presumed' address that is still valid,
 * then patching the cmdstream for this entry is skipped.  This can
 * avoid kernel needing to map/access the cmdstream bo in the common
 * case.
 */
#define ETNA_SUBMIT_BO_READ             0x0001
#define ETNA_SUBMIT_BO_WRITE            0x0002
struct drm_etnaviv_gem_submit_bo {
	__u32 flags;          /* in, mask of ETNA_SUBMIT_BO_x */
	__u32 handle;         /* in, GEM handle */
	__u64 presumed;       /* in/out, presumed buffer address */
};

/* Each cmdstream submit consists of a table of buffers involved, and
 * one or more cmdstream buffers.  This allows for conditional execution
 * (context-restore), and IB buffers needed for per tile/bin draw cmds.
 */
#define ETNA_PIPE_3D      0x00
#define ETNA_PIPE_2D      0x01
#define ETNA_PIPE_VG      0x02
struct drm_etnaviv_gem_submit {
	__u32 fence;          /* out */
	__u32 pipe;           /* in */
	__u32 exec_state;     /* in, initial execution state (ETNA_PIPE_x) */
	__u32 nr_bos;         /* in, number of submit_bo's */
	__u32 nr_relocs;      /* in, number of submit_reloc's */
	__u32 stream_size;    /* in, cmdstream size */
	__u64 bos;            /* in, ptr to array of submit_bo's */
	__u64 relocs;         /* in, ptr to array of submit_reloc's */
	__u64 stream;         /* in, ptr to cmdstream */
};

/* The normal way to synchronize with the GPU is just to CPU_PREP on
 * a buffer if you need to access it from the CPU (other cmdstream
 * submission from same or other contexts, PAGE_FLIP ioctl, etc, all
 * handle the required synchronization under the hood).  This ioctl
 * mainly just exists as a way to implement the gallium pipe_fence
 * APIs without requiring a dummy bo to synchronize on.
 */
#define ETNA_WAIT_NONBLOCK      0x01
struct drm_etnaviv_wait_fence {
	__u32 pipe;           /* in */
	__u32 fence;          /* in */
	__u32 flags;          /* in, mask of ETNA_WAIT_x */
	__u32 pad;
	struct drm_etnaviv_timespec timeout;   /* in */
};

#define ETNA_USERPTR_READ	0x01
#define ETNA_USERPTR_WRITE	0x02
struct drm_etnaviv_gem_userptr {
	__u64 user_ptr;	/* in, page aligned user pointer */
	__u64 user_size;	/* in, page aligned user size */
	__u32 flags;		/* in, flags */
	__u32 handle;	/* out, non-zero handle */
};

struct drm_etnaviv_gem_wait {
	__u32 pipe;				/* in */
	__u32 handle;				/* in, bo to be waited for */
	__u32 flags;				/* in, mask of ETNA_WAIT_x  */
	__u32 pad;
	struct drm_etnaviv_timespec timeout;	/* in */
};

#define DRM_ETNAVIV_GET_PARAM          0x00
/* placeholder:
#define DRM_ETNAVIV_SET_PARAM          0x01
 */
#define DRM_ETNAVIV_GEM_NEW            0x02
#define DRM_ETNAVIV_GEM_INFO           0x03
#define DRM_ETNAVIV_GEM_CPU_PREP       0x04
#define DRM_ETNAVIV_GEM_CPU_FINI       0x05
#define DRM_ETNAVIV_GEM_SUBMIT         0x06
#define DRM_ETNAVIV_WAIT_FENCE         0x07
#define DRM_ETNAVIV_GEM_USERPTR        0x08
#define DRM_ETNAVIV_GEM_WAIT           0x09
#define DRM_ETNAVIV_NUM_IOCTLS         0x0a

#define DRM_IOCTL_ETNAVIV_GET_PARAM    DRM_IOWR(DRM_COMMAND_BASE + DRM_ETNAVIV_GET_PARAM, struct drm_etnaviv_param)
#define DRM_IOCTL_ETNAVIV_GEM_NEW      DRM_IOWR(DRM_COMMAND_BASE + DRM_ETNAVIV_GEM_NEW, struct drm_etnaviv_gem_new)
#define DRM_IOCTL_ETNAVIV_GEM_INFO     DRM_IOWR(DRM_COMMAND_BASE + DRM_ETNAVIV_GEM_INFO, struct drm_etnaviv_gem_info)
#define DRM_IOCTL_ETNAVIV_GEM_CPU_PREP DRM_IOW(DRM_COMMAND_BASE + DRM_ETNAVIV_GEM_CPU_PREP, struct drm_etnaviv_gem_cpu_prep)
#define DRM_IOCTL_ETNAVIV_GEM_CPU_FINI DRM_IOW(DRM_COMMAND_BASE + DRM_ETNAVIV_GEM_CPU_FINI, struct drm_etnaviv_gem_cpu_fini)
#define DRM_IOCTL_ETNAVIV_GEM_SUBMIT   DRM_IOWR(DRM_COMMAND_BASE + DRM_ETNAVIV_GEM_SUBMIT, struct drm_etnaviv_gem_submit)
#define DRM_IOCTL_ETNAVIV_WAIT_FENCE   DRM_IOW(DRM_COMMAND_BASE + DRM_ETNAVIV_WAIT_FENCE, struct drm_etnaviv_wait_fence)
#define DRM_IOCTL_ETNAVIV_GEM_USERPTR  DRM_IOWR(DRM_COMMAND_BASE + DRM_ETNAVIV_GEM_USERPTR, struct drm_etnaviv_gem_userptr)
#define DRM_IOCTL_ETNAVIV_GEM_WAIT     DRM_IOW(DRM_COMMAND_BASE + DRM_ETNAVIV_GEM_WAIT, struct drm_etnaviv_gem_wait)

#if defined(__cplusplus)
}
#endif

#endif /* __ETNAVIV_DRM_H__ */