aboutsummaryrefslogtreecommitdiffstats
blob: 5a6bef8d12d1bce40fb462a9227bcea31bd23b0c (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
/*
 * Copyright (C) 2014-2015 Etnaviv Project
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the "Software"),
 * to deal in the Software without restriction, including without limitation
 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
 * and/or sell copies of the Software, and to permit persons to whom the
 * Software is furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice (including the next
 * paragraph) shall be included in all copies or substantial portions of the
 * Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT.  IN NO EVENT SHALL
 * THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
 * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM,
 * OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE
 * SOFTWARE.
 *
 * Authors:
 *    Christian Gmeiner <christian.gmeiner@gmail.com>
 */

#ifndef ETNAVIV_DRMIF_H_
#define ETNAVIV_DRMIF_H_

#include <xf86drm.h>
#include <stdint.h>

struct etna_bo;
struct etna_pipe;
struct etna_gpu;
struct etna_device;
struct etna_cmd_stream;
struct etna_perfmon;
struct etna_perfmon_domain;
struct etna_perfmon_signal;

enum etna_pipe_id {
	ETNA_PIPE_3D = 0,
	ETNA_PIPE_2D = 1,
	ETNA_PIPE_VG = 2,
	ETNA_PIPE_MAX
};

enum etna_param_id {
	ETNA_GPU_MODEL                     = 0x1,
	ETNA_GPU_REVISION                  = 0x2,
	ETNA_GPU_FEATURES_0                = 0x3,
	ETNA_GPU_FEATURES_1                = 0x4,
	ETNA_GPU_FEATURES_2                = 0x5,
	ETNA_GPU_FEATURES_3                = 0x6,
	ETNA_GPU_FEATURES_4                = 0x7,
	ETNA_GPU_FEATURES_5                = 0x8,
	ETNA_GPU_FEATURES_6                = 0x9,

	ETNA_GPU_STREAM_COUNT              = 0x10,
	ETNA_GPU_REGISTER_MAX              = 0x11,
	ETNA_GPU_THREAD_COUNT              = 0x12,
	ETNA_GPU_VERTEX_CACHE_SIZE         = 0x13,
	ETNA_GPU_SHADER_CORE_COUNT         = 0x14,
	ETNA_GPU_PIXEL_PIPES               = 0x15,
	ETNA_GPU_VERTEX_OUTPUT_BUFFER_SIZE = 0x16,
	ETNA_GPU_BUFFER_SIZE               = 0x17,
	ETNA_GPU_INSTRUCTION_COUNT         = 0x18,
	ETNA_GPU_NUM_CONSTANTS             = 0x19,
	ETNA_GPU_NUM_VARYINGS              = 0x1a
};

/* bo flags: */
#define DRM_ETNA_GEM_CACHE_CACHED       0x00010000
#define DRM_ETNA_GEM_CACHE_WC           0x00020000
#define DRM_ETNA_GEM_CACHE_UNCACHED     0x00040000
#define DRM_ETNA_GEM_CACHE_MASK         0x000f0000
/* map flags */
#define DRM_ETNA_GEM_FORCE_MMU          0x00100000

/* bo access flags: (keep aligned to ETNA_PREP_x) */
#define DRM_ETNA_PREP_READ              0x01
#define DRM_ETNA_PREP_WRITE             0x02
#define DRM_ETNA_PREP_NOSYNC            0x04

/* device functions:
 */

struct etna_device *etna_device_new(int fd);
struct etna_device *etna_device_new_dup(int fd);
struct etna_device *etna_device_ref(struct etna_device *dev);
void etna_device_del(struct etna_device *dev);
int etna_device_fd(struct etna_device *dev);

/* gpu functions:
 */

struct etna_gpu *etna_gpu_new(struct etna_device *dev, unsigned int core);
void etna_gpu_del(struct etna_gpu *gpu);
int etna_gpu_get_param(struct etna_gpu *gpu, enum etna_param_id param,
		uint64_t *value);


/* pipe functions:
 */

struct etna_pipe *etna_pipe_new(struct etna_gpu *gpu, enum etna_pipe_id id);
void etna_pipe_del(struct etna_pipe *pipe);
int etna_pipe_wait(struct etna_pipe *pipe, uint32_t timestamp, uint32_t ms);
int etna_pipe_wait_ns(struct etna_pipe *pipe, uint32_t timestamp, uint64_t ns);


/* buffer-object functions:
 */

struct etna_bo *etna_bo_new(struct etna_device *dev,
		uint32_t size, uint32_t flags);
struct etna_bo *etna_bo_from_handle(struct etna_device *dev,
		uint32_t handle, uint32_t size);
struct etna_bo *etna_bo_from_name(struct etna_device *dev, uint32_t name);
struct etna_bo *etna_bo_from_dmabuf(struct etna_device *dev, int fd);
struct etna_bo *etna_bo_ref(struct etna_bo *bo);
void etna_bo_del(struct etna_bo *bo);
int etna_bo_get_name(struct etna_bo *bo, uint32_t *name);
uint32_t etna_bo_handle(struct etna_bo *bo);
int etna_bo_dmabuf(struct etna_bo *bo);
uint32_t etna_bo_size(struct etna_bo *bo);
void * etna_bo_map(struct etna_bo *bo);
int etna_bo_cpu_prep(struct etna_bo *bo, uint32_t op);
void etna_bo_cpu_fini(struct etna_bo *bo);


/* cmd stream functions:
 */

struct etna_cmd_stream {
	uint32_t *buffer;
	uint32_t offset;	/* in 32-bit words */
	uint32_t size;		/* in 32-bit words */
};

struct etna_cmd_stream *etna_cmd_stream_new(struct etna_pipe *pipe, uint32_t size,
		void (*reset_notify)(struct etna_cmd_stream *stream, void *priv),
		void *priv);
void etna_cmd_stream_del(struct etna_cmd_stream *stream);
uint32_t etna_cmd_stream_timestamp(struct etna_cmd_stream *stream);
void etna_cmd_stream_flush(struct etna_cmd_stream *stream);
void etna_cmd_stream_flush2(struct etna_cmd_stream *stream, int in_fence_fd,
			    int *out_fence_fd);
void etna_cmd_stream_finish(struct etna_cmd_stream *stream);

static inline uint32_t etna_cmd_stream_avail(struct etna_cmd_stream *stream)
{
	static const uint32_t END_CLEARANCE = 2; /* LINK op code */

	return stream->size - stream->offset - END_CLEARANCE;
}

static inline void etna_cmd_stream_reserve(struct etna_cmd_stream *stream, size_t n)
{
	if (etna_cmd_stream_avail(stream) < n)
		etna_cmd_stream_flush(stream);
}

static inline void etna_cmd_stream_emit(struct etna_cmd_stream *stream, uint32_t data)
{
	stream->buffer[stream->offset++] = data;
}

static inline uint32_t etna_cmd_stream_get(struct etna_cmd_stream *stream, uint32_t offset)
{
	return stream->buffer[offset];
}

static inline void etna_cmd_stream_set(struct etna_cmd_stream *stream, uint32_t offset,
		uint32_t data)
{
	stream->buffer[offset] = data;
}

static inline uint32_t etna_cmd_stream_offset(struct etna_cmd_stream *stream)
{
	return stream->offset;
}

struct etna_reloc {
	struct etna_bo *bo;
#define ETNA_RELOC_READ             0x0001
#define ETNA_RELOC_WRITE            0x0002
	uint32_t flags;
	uint32_t offset;
};

void etna_cmd_stream_reloc(struct etna_cmd_stream *stream, const struct etna_reloc *r);

/* performance monitoring functions:
 */

struct etna_perfmon *etna_perfmon_create(struct etna_pipe *pipe);
void etna_perfmon_del(struct etna_perfmon *perfmon);
struct etna_perfmon_domain *etna_perfmon_get_dom_by_name(struct etna_perfmon *pm, const char *name);
struct etna_perfmon_signal *etna_perfmon_get_sig_by_name(struct etna_perfmon_domain *dom, const char *name);

struct etna_perf {
#define ETNA_PM_PROCESS_PRE             0x0001
#define ETNA_PM_PROCESS_POST            0x0002
	uint32_t flags;
	uint32_t sequence;
	struct etna_perfmon_signal *signal;
	struct etna_bo *bo;
	uint32_t offset;
};

void etna_cmd_stream_perf(struct etna_cmd_stream *stream, const struct etna_perf *p);

#endif /* ETNAVIV_DRMIF_H_ */