aboutsummaryrefslogtreecommitdiffstats
blob: 1a1be89eae727dc79585d5c58e01073386c76506 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
#!/bin/bash

# The following symbols (past the first five) are taken from the public headers.
# A list of the latter should be available Makefile.am/libdrm_exynos*_HEADERS

FUNCS=$(nm -D --format=bsd --defined-only ${1-.libs/libdrm_exynos.so} | awk '{print $3}'| while read func; do
( grep -q "^$func$" || echo $func )  <<EOF
__bss_start
_edata
_end
_fini
_init
exynos_bo_create
exynos_bo_destroy
exynos_bo_from_name
exynos_bo_get_info
exynos_bo_get_name
exynos_bo_handle
exynos_bo_map
exynos_device_create
exynos_device_destroy
exynos_prime_fd_to_handle
exynos_prime_handle_to_fd
exynos_vidi_connection
g2d_blend
g2d_copy
g2d_copy_with_scale
g2d_exec
g2d_fini
g2d_init
g2d_scale_and_blend
g2d_solid_fill
EOF
done)

test ! -n "$FUNCS" || echo $FUNCS
test ! -n "$FUNCS"