aboutsummaryrefslogtreecommitdiffstats
blob: 398a84425eb6c796fba9ecfb95055a4fc07dd503 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
/*
 * Copyright (C) 2013 Samsung Electronics Co.Ltd
 * Authors:
 *	Inki Dae <inki.dae@samsung.com>
 *
 * This program is free software; you can redistribute  it and/or modify it
 * under  the terms of  the GNU General  Public License as published by the
 * Free Software Foundation;  either version 2 of the  License, or (at your
 * option) any later version.
 *
 */

#ifdef HAVE_CONFIG_H
#include "config.h"
#endif

#include <stdlib.h>
#include <stdio.h>
#include <string.h>
#include <errno.h>

#include <sys/mman.h>
#include <linux/stddef.h>

#include <xf86drm.h>

#include "libdrm.h"
#include "exynos_drm.h"
#include "fimg2d_reg.h"
#include "fimg2d.h"

#define		SET_BF(val, sc, si, scsa, scda, dc, di, dcsa, dcda) \
			val.data.src_coeff = sc;		\
			val.data.inv_src_color_coeff = si;	\
			val.data.src_coeff_src_a = scsa;	\
			val.data.src_coeff_dst_a = scda;	\
			val.data.dst_coeff = dc;		\
			val.data.inv_dst_color_coeff = di;	\
			val.data.dst_coeff_src_a = dcsa;	\
			val.data.dst_coeff_dst_a = dcda;

#define MIN(a, b)	((a) < (b) ? (a) : (b))

enum g2d_base_addr_reg {
	g2d_dst = 0,
	g2d_src
};

static unsigned int g2d_get_scaling(unsigned int src, unsigned int dst)
{
	/*
	 * The G2D hw scaling factor is a normalized inverse of the scaling factor.
	 * For example: When source width is 100 and destination width is 200
	 * (scaling of 2x), then the hw factor is NC * 100 / 200.
	 * The normalization factor (NC) is 2^16 = 0x10000.
	 */

	return ((src << 16) / dst);
}

static unsigned int g2d_get_blend_op(enum e_g2d_op op)
{
	union g2d_blend_func_val val;

	val.val = 0;

	switch (op) {
	case G2D_OP_CLEAR:
	case G2D_OP_DISJOINT_CLEAR:
	case G2D_OP_CONJOINT_CLEAR:
		SET_BF(val, G2D_COEFF_MODE_ZERO, 0, 0, 0, G2D_COEFF_MODE_ZERO,
				0, 0, 0);
		break;
	case G2D_OP_SRC:
	case G2D_OP_DISJOINT_SRC:
	case G2D_OP_CONJOINT_SRC:
		SET_BF(val, G2D_COEFF_MODE_ONE, 0, 0, 0, G2D_COEFF_MODE_ZERO,
				0, 0, 0);
		break;
	case G2D_OP_DST:
	case G2D_OP_DISJOINT_DST:
	case G2D_OP_CONJOINT_DST:
		SET_BF(val, G2D_COEFF_MODE_ZERO, 0, 0, 0, G2D_COEFF_MODE_ONE,
				0, 0, 0);
		break;
	case G2D_OP_OVER:
		SET_BF(val, G2D_COEFF_MODE_ONE, 0, 0, 0,
				G2D_COEFF_MODE_SRC_ALPHA, 1, 0, 0);
		break;
	default:
		fprintf(stderr, "Not support operation(%d).\n", op);
		SET_BF(val, G2D_COEFF_MODE_ONE, 0, 0, 0, G2D_COEFF_MODE_ZERO,
				0, 0, 0);
		break;
	}

	return val.val;
}

/*
 * g2d_add_cmd - set given command and value to user side command buffer.
 *
 * @ctx: a pointer to g2d_context structure.
 * @cmd: command data.
 * @value: value data.
 */
static int g2d_add_cmd(struct g2d_context *ctx, unsigned long cmd,
			unsigned long value)
{
	switch (cmd & ~(G2D_BUF_USERPTR)) {
	case SRC_BASE_ADDR_REG:
	case SRC_PLANE2_BASE_ADDR_REG:
	case DST_BASE_ADDR_REG:
	case DST_PLANE2_BASE_ADDR_REG:
	case PAT_BASE_ADDR_REG:
	case MASK_BASE_ADDR_REG:
		if (ctx->cmd_buf_nr >= G2D_MAX_GEM_CMD_NR) {
			fprintf(stderr, "Overflow cmd_gem size.\n");
			return -EINVAL;
		}

		ctx->cmd_buf[ctx->cmd_buf_nr].offset = cmd;
		ctx->cmd_buf[ctx->cmd_buf_nr].data = value;
		ctx->cmd_buf_nr++;
		break;
	default:
		if (ctx->cmd_nr >= G2D_MAX_CMD_NR) {
			fprintf(stderr, "Overflow cmd size.\n");
			return -EINVAL;
		}

		ctx->cmd[ctx->cmd_nr].offset = cmd;
		ctx->cmd[ctx->cmd_nr].data = value;
		ctx->cmd_nr++;
		break;
	}

	return 0;
}

/*
 * g2d_add_base_addr - helper function to set dst/src base address register.
 *
 * @ctx: a pointer to g2d_context structure.
 * @img: a pointer to the dst/src g2d_image structure.
 * @reg: the register that should be set.
 */
static void g2d_add_base_addr(struct g2d_context *ctx, struct g2d_image *img,
			enum g2d_base_addr_reg reg)
{
	const unsigned long cmd = (reg == g2d_dst) ?
		DST_BASE_ADDR_REG : SRC_BASE_ADDR_REG;

	if (img->buf_type == G2D_IMGBUF_USERPTR)
		g2d_add_cmd(ctx, cmd | G2D_BUF_USERPTR,
				(unsigned long)&img->user_ptr[0]);
	else
		g2d_add_cmd(ctx, cmd, img->bo[0]);
}

/*
 * g2d_reset - reset fimg2d hardware.
 *
 * @ctx: a pointer to g2d_context structure.
 *
 */
static void g2d_reset(struct g2d_context *ctx)
{
	ctx->cmd_nr = 0;
	ctx->cmd_buf_nr = 0;

	g2d_add_cmd(ctx, SOFT_RESET_REG, 0x01);
}

/*
 * g2d_flush - submit all commands and values in user side command buffer
 *		to command queue aware of fimg2d dma.
 *
 * @ctx: a pointer to g2d_context structure.
 *
 * This function should be called after all commands and values to user
 * side command buffer are set. It submits that buffer to the kernel side driver.
 */
static int g2d_flush(struct g2d_context *ctx)
{
	int ret;
	struct drm_exynos_g2d_set_cmdlist cmdlist;

	if (ctx->cmd_nr  == 0 && ctx->cmd_buf_nr == 0)
		return -1;

	if (ctx->cmdlist_nr >= G2D_MAX_CMD_LIST_NR) {
		fprintf(stderr, "Overflow cmdlist.\n");
		return -EINVAL;
	}

	memset(&cmdlist, 0, sizeof(struct drm_exynos_g2d_set_cmdlist));

	cmdlist.cmd = (uint64_t)(uintptr_t)&ctx->cmd[0];
	cmdlist.cmd_buf = (uint64_t)(uintptr_t)&ctx->cmd_buf[0];
	cmdlist.cmd_nr = ctx->cmd_nr;
	cmdlist.cmd_buf_nr = ctx->cmd_buf_nr;
	cmdlist.event_type = G2D_EVENT_NOT;
	cmdlist.user_data = 0;

	ctx->cmd_nr = 0;
	ctx->cmd_buf_nr = 0;

	ret = drmIoctl(ctx->fd, DRM_IOCTL_EXYNOS_G2D_SET_CMDLIST, &cmdlist);
	if (ret < 0) {
		fprintf(stderr, "failed to set cmdlist.\n");
		return ret;
	}

	ctx->cmdlist_nr++;

	return ret;
}

/**
 * g2d_init - create a new g2d context and get hardware version.
 *
 * fd: a file descriptor to an opened drm device.
 */
drm_public struct g2d_context *g2d_init(int fd)
{
	struct drm_exynos_g2d_get_ver ver;
	struct g2d_context *ctx;
	int ret;

	ctx = calloc(1, sizeof(*ctx));
	if (!ctx) {
		fprintf(stderr, "failed to allocate context.\n");
		return NULL;
	}

	ctx->fd = fd;

	ret = drmIoctl(fd, DRM_IOCTL_EXYNOS_G2D_GET_VER, &ver);
	if (ret < 0) {
		fprintf(stderr, "failed to get version.\n");
		free(ctx);
		return NULL;
	}

	ctx->major = ver.major;
	ctx->minor = ver.minor;

	printf("g2d version(%d.%d).\n", ctx->major, ctx->minor);
	return ctx;
}

drm_public void g2d_fini(struct g2d_context *ctx)
{
	if (ctx)
		free(ctx);
}

/**
 * g2d_exec - start the dma to process all commands summited by g2d_flush().
 *
 * @ctx: a pointer to g2d_context structure.
 */
drm_public int g2d_exec(struct g2d_context *ctx)
{
	struct drm_exynos_g2d_exec exec;
	int ret;

	if (ctx->cmdlist_nr == 0)
		return -EINVAL;

	exec.async = 0;

	ret = drmIoctl(ctx->fd, DRM_IOCTL_EXYNOS_G2D_EXEC, &exec);
	if (ret < 0) {
		fprintf(stderr, "failed to execute.\n");
		return ret;
	}

	ctx->cmdlist_nr = 0;

	return ret;
}

/**
 * g2d_solid_fill - fill given buffer with given color data.
 *
 * @ctx: a pointer to g2d_context structure.
 * @img: a pointer to g2d_image structure including image and buffer
 *	information.
 * @x: x start position to buffer filled with given color data.
 * @y: y start position to buffer filled with given color data.
 * @w: width value to buffer filled with given color data.
 * @h: height value to buffer filled with given color data.
 */
drm_public int
g2d_solid_fill(struct g2d_context *ctx, struct g2d_image *img,
			unsigned int x, unsigned int y, unsigned int w,
			unsigned int h)
{
	union g2d_bitblt_cmd_val bitblt;
	union g2d_point_val pt;

	g2d_add_cmd(ctx, DST_SELECT_REG, G2D_SELECT_MODE_NORMAL);
	g2d_add_cmd(ctx, DST_COLOR_MODE_REG, img->color_mode);
	g2d_add_base_addr(ctx, img, g2d_dst);
	g2d_add_cmd(ctx, DST_STRIDE_REG, img->stride);

	if (x + w > img->width)
		w = img->width - x;
	if (y + h > img->height)
		h = img->height - y;

	pt.val = 0;
	pt.data.x = x;
	pt.data.y = y;
	g2d_add_cmd(ctx, DST_LEFT_TOP_REG, pt.val);

	pt.val = 0;
	pt.data.x = x + w;
	pt.data.y = y + h;

	g2d_add_cmd(ctx, DST_RIGHT_BOTTOM_REG, pt.val);

	g2d_add_cmd(ctx, SF_COLOR_REG, img->color);

	bitblt.val = 0;
	bitblt.data.fast_solid_color_fill_en = 1;
	g2d_add_cmd(ctx, BITBLT_COMMAND_REG, bitblt.val);

	g2d_flush(ctx);

	return 0;
}

/**
 * g2d_copy - copy contents in source buffer to destination buffer.
 *
 * @ctx: a pointer to g2d_context structure.
 * @src: a pointer to g2d_image structure including image and buffer
 *	information to source.
 * @dst: a pointer to g2d_image structure including image and buffer
 *	information to destination.
 * @src_x: x start position to source buffer.
 * @src_y: y start position to source buffer.
 * @dst_x: x start position to destination buffer.
 * @dst_y: y start position to destination buffer.
 * @w: width value to source and destination buffers.
 * @h: height value to source and destination buffers.
 */
drm_public int
g2d_copy(struct g2d_context *ctx, struct g2d_image *src,
		struct g2d_image *dst, unsigned int src_x, unsigned int src_y,
		unsigned int dst_x, unsigned dst_y, unsigned int w,
		unsigned int h)
{
	union g2d_rop4_val rop4;
	union g2d_point_val pt;
	unsigned int src_w = 0, src_h = 0, dst_w = 0, dst_h = 0;

	g2d_add_cmd(ctx, DST_SELECT_REG, G2D_SELECT_MODE_BGCOLOR);
	g2d_add_cmd(ctx, DST_COLOR_MODE_REG, dst->color_mode);
	g2d_add_base_addr(ctx, dst, g2d_dst);
	g2d_add_cmd(ctx, DST_STRIDE_REG, dst->stride);

	g2d_add_cmd(ctx, SRC_SELECT_REG, G2D_SELECT_MODE_NORMAL);
	g2d_add_cmd(ctx, SRC_COLOR_MODE_REG, src->color_mode);
	g2d_add_base_addr(ctx, src, g2d_src);
	g2d_add_cmd(ctx, SRC_STRIDE_REG, src->stride);

	src_w = w;
	src_h = h;
	if (src_x + src->width > w)
		src_w = src->width - src_x;
	if (src_y + src->height > h)
		src_h = src->height - src_y;

	dst_w = w;
	dst_h = w;
	if (dst_x + dst->width > w)
		dst_w = dst->width - dst_x;
	if (dst_y + dst->height > h)
		dst_h = dst->height - dst_y;

	w = MIN(src_w, dst_w);
	h = MIN(src_h, dst_h);

	if (w <= 0 || h <= 0) {
		fprintf(stderr, "invalid width or height.\n");
		g2d_reset(ctx);
		return -EINVAL;
	}

	pt.val = 0;
	pt.data.x = src_x;
	pt.data.y = src_y;
	g2d_add_cmd(ctx, SRC_LEFT_TOP_REG, pt.val);
	pt.val = 0;
	pt.data.x = src_x + w;
	pt.data.y = src_y + h;
	g2d_add_cmd(ctx, SRC_RIGHT_BOTTOM_REG, pt.val);

	pt.val = 0;
	pt.data.x = dst_x;
	pt.data.y = dst_y;
	g2d_add_cmd(ctx, DST_LEFT_TOP_REG, pt.val);
	pt.val = 0;
	pt.data.x = dst_x + w;
	pt.data.y = dst_y + h;
	g2d_add_cmd(ctx, DST_RIGHT_BOTTOM_REG, pt.val);

	rop4.val = 0;
	rop4.data.unmasked_rop3 = G2D_ROP3_SRC;
	g2d_add_cmd(ctx, ROP4_REG, rop4.val);

	g2d_flush(ctx);

	return 0;
}

/**
 * g2d_copy_with_scale - copy contents in source buffer to destination buffer
 *	scaling up or down properly.
 *
 * @ctx: a pointer to g2d_context structure.
 * @src: a pointer to g2d_image structure including image and buffer
 *	information to source.
 * @dst: a pointer to g2d_image structure including image and buffer
 *	information to destination.
 * @src_x: x start position to source buffer.
 * @src_y: y start position to source buffer.
 * @src_w: width value to source buffer.
 * @src_h: height value to source buffer.
 * @dst_x: x start position to destination buffer.
 * @dst_y: y start position to destination buffer.
 * @dst_w: width value to destination buffer.
 * @dst_h: height value to destination buffer.
 * @negative: indicate that it uses color negative to source and
 *	destination buffers.
 */
drm_public int
g2d_copy_with_scale(struct g2d_context *ctx, struct g2d_image *src,
				struct g2d_image *dst, unsigned int src_x,
				unsigned int src_y, unsigned int src_w,
				unsigned int src_h, unsigned int dst_x,
				unsigned int dst_y, unsigned int dst_w,
				unsigned int dst_h, unsigned int negative)
{
	union g2d_rop4_val rop4;
	union g2d_point_val pt;
	unsigned int scale;
	unsigned int scale_x, scale_y;

	g2d_add_cmd(ctx, DST_SELECT_REG, G2D_SELECT_MODE_BGCOLOR);
	g2d_add_cmd(ctx, DST_COLOR_MODE_REG, dst->color_mode);
	g2d_add_base_addr(ctx, dst, g2d_dst);
	g2d_add_cmd(ctx, DST_STRIDE_REG, dst->stride);

	g2d_add_cmd(ctx, SRC_SELECT_REG, G2D_SELECT_MODE_NORMAL);
	g2d_add_cmd(ctx, SRC_COLOR_MODE_REG, src->color_mode);
	g2d_add_base_addr(ctx, src, g2d_src);
	g2d_add_cmd(ctx, SRC_STRIDE_REG, src->stride);

	if (src_w == dst_w && src_h == dst_h)
		scale = 0;
	else {
		scale = 1;
		scale_x = g2d_get_scaling(src_w, dst_w);
		scale_y = g2d_get_scaling(src_h, dst_h);
	}

	if (src_x + src_w > src->width)
		src_w = src->width - src_x;
	if (src_y + src_h > src->height)
		src_h = src->height - src_y;

	if (dst_x + dst_w > dst->width)
		dst_w = dst->width - dst_x;
	if (dst_y + dst_h > dst->height)
		dst_h = dst->height - dst_y;

	if (src_w <= 0 || src_h <= 0 || dst_w <= 0 || dst_h <= 0) {
		fprintf(stderr, "invalid width or height.\n");
		g2d_reset(ctx);
		return -EINVAL;
	}

	if (negative) {
		g2d_add_cmd(ctx, BG_COLOR_REG, 0x00FFFFFF);
		rop4.val = 0;
		rop4.data.unmasked_rop3 = G2D_ROP3_SRC^G2D_ROP3_DST;
		g2d_add_cmd(ctx, ROP4_REG, rop4.val);
	} else {
		rop4.val = 0;
		rop4.data.unmasked_rop3 = G2D_ROP3_SRC;
		g2d_add_cmd(ctx, ROP4_REG, rop4.val);
	}

	if (scale) {
		g2d_add_cmd(ctx, SRC_SCALE_CTRL_REG, G2D_SCALE_MODE_BILINEAR);
		g2d_add_cmd(ctx, SRC_XSCALE_REG, scale_x);
		g2d_add_cmd(ctx, SRC_YSCALE_REG, scale_y);
	}

	pt.val = 0;
	pt.data.x = src_x;
	pt.data.y = src_y;
	g2d_add_cmd(ctx, SRC_LEFT_TOP_REG, pt.val);
	pt.val = 0;
	pt.data.x = src_x + src_w;
	pt.data.y = src_y + src_h;
	g2d_add_cmd(ctx, SRC_RIGHT_BOTTOM_REG, pt.val);

	pt.val = 0;
	pt.data.x = dst_x;
	pt.data.y = dst_y;
	g2d_add_cmd(ctx, DST_LEFT_TOP_REG, pt.val);
	pt.val = 0;
	pt.data.x = dst_x + dst_w;
	pt.data.y = dst_y + dst_h;
	g2d_add_cmd(ctx, DST_RIGHT_BOTTOM_REG, pt.val);

	g2d_flush(ctx);

	return 0;
}

/**
 * g2d_blend - blend image data in source and destination buffers.
 *
 * @ctx: a pointer to g2d_context structure.
 * @src: a pointer to g2d_image structure including image and buffer
 *	information to source.
 * @dst: a pointer to g2d_image structure including image and buffer
 *	information to destination.
 * @src_x: x start position to source buffer.
 * @src_y: y start position to source buffer.
 * @dst_x: x start position to destination buffer.
 * @dst_y: y start position to destination buffer.
 * @w: width value to source and destination buffer.
 * @h: height value to source and destination buffer.
 * @op: blend operation type.
 */
drm_public int
g2d_blend(struct g2d_context *ctx, struct g2d_image *src,
		struct g2d_image *dst, unsigned int src_x,
		unsigned int src_y, unsigned int dst_x, unsigned int dst_y,
		unsigned int w, unsigned int h, enum e_g2d_op op)
{
	union g2d_point_val pt;
	union g2d_bitblt_cmd_val bitblt;
	union g2d_blend_func_val blend;
	unsigned int src_w = 0, src_h = 0, dst_w = 0, dst_h = 0;

	bitblt.val = 0;
	blend.val = 0;

	if (op == G2D_OP_SRC || op == G2D_OP_CLEAR)
		g2d_add_cmd(ctx, DST_SELECT_REG, G2D_SELECT_MODE_BGCOLOR);
	else
		g2d_add_cmd(ctx, DST_SELECT_REG, G2D_SELECT_MODE_NORMAL);

	g2d_add_cmd(ctx, DST_COLOR_MODE_REG, dst->color_mode);
	g2d_add_base_addr(ctx, dst, g2d_dst);
	g2d_add_cmd(ctx, DST_STRIDE_REG, dst->stride);

	g2d_add_cmd(ctx, SRC_SELECT_REG, src->select_mode);
	g2d_add_cmd(ctx, SRC_COLOR_MODE_REG, src->color_mode);

	switch (src->select_mode) {
	case G2D_SELECT_MODE_NORMAL:
		g2d_add_base_addr(ctx, src, g2d_src);
		g2d_add_cmd(ctx, SRC_STRIDE_REG, src->stride);
		break;
	case G2D_SELECT_MODE_FGCOLOR:
		g2d_add_cmd(ctx, FG_COLOR_REG, src->color);
		break;
	case G2D_SELECT_MODE_BGCOLOR:
		g2d_add_cmd(ctx, BG_COLOR_REG, src->color);
		break;
	default:
		fprintf(stderr , "failed to set src.\n");
		return -EINVAL;
	}

	src_w = w;
	src_h = h;
	if (src_x + w > src->width)
		src_w = src->width - src_x;
	if (src_y + h > src->height)
		src_h = src->height - src_y;

	dst_w = w;
	dst_h = h;
	if (dst_x + w > dst->width)
		dst_w = dst->width - dst_x;
	if (dst_y + h > dst->height)
		dst_h = dst->height - dst_y;

	w = MIN(src_w, dst_w);
	h = MIN(src_h, dst_h);

	if (w <= 0 || h <= 0) {
		fprintf(stderr, "invalid width or height.\n");
		g2d_reset(ctx);
		return -EINVAL;
	}

	bitblt.data.alpha_blend_mode = G2D_ALPHA_BLEND_MODE_ENABLE;
	blend.val = g2d_get_blend_op(op);
	g2d_add_cmd(ctx, BITBLT_COMMAND_REG, bitblt.val);
	g2d_add_cmd(ctx, BLEND_FUNCTION_REG, blend.val);

	pt.val = 0;
	pt.data.x = src_x;
	pt.data.y = src_y;
	g2d_add_cmd(ctx, SRC_LEFT_TOP_REG, pt.val);
	pt.val = 0;
	pt.data.x = src_x + w;
	pt.data.y = src_y + h;
	g2d_add_cmd(ctx, SRC_RIGHT_BOTTOM_REG, pt.val);

	pt.val = 0;
	pt.data.x = dst_x;
	pt.data.y = dst_y;
	g2d_add_cmd(ctx, DST_LEFT_TOP_REG, pt.val);
	pt.val = 0;
	pt.data.x = dst_x + w;
	pt.data.y = dst_y + h;
	g2d_add_cmd(ctx, DST_RIGHT_BOTTOM_REG, pt.val);

	g2d_flush(ctx);

	return 0;
}