aboutsummaryrefslogtreecommitdiffstats
blob: 7a8073ff77d24d0260cd2cd42cf8464741e0d29d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
/* -*- mode: C; c-file-style: "k&r"; tab-width 4; indent-tabs-mode: t; -*- */

/*
 * Copyright (C) 2012 Rob Clark <robclark@freedesktop.org>
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the "Software"),
 * to deal in the Software without restriction, including without limitation
 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
 * and/or sell copies of the Software, and to permit persons to whom the
 * Software is furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice (including the next
 * paragraph) shall be included in all copies or substantial portions of the
 * Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT.  IN NO EVENT SHALL
 * THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
 * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM,
 * OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE
 * SOFTWARE.
 *
 * Authors:
 *    Rob Clark <robclark@freedesktop.org>
 */

#ifndef FREEDRENO_DRMIF_H_
#define FREEDRENO_DRMIF_H_

#include <xf86drm.h>
#include <stdint.h>

#if defined(__GNUC__)
#  define drm_deprecated __attribute__((__deprecated__))
#else
#  define drm_deprecated
#endif

/* an empty marker for things that will be deprecated in the future: */
#define will_be_deprecated

struct fd_bo;
struct fd_pipe;
struct fd_device;

enum fd_pipe_id {
	FD_PIPE_3D = 1,
	FD_PIPE_2D = 2,
	/* some devices have two 2d blocks.. not really sure how to
	 * use that yet, so just ignoring the 2nd 2d pipe for now
	 */
	FD_PIPE_MAX
};

enum fd_param_id {
	FD_DEVICE_ID,
	FD_GMEM_SIZE,
	FD_GPU_ID,
	FD_CHIP_ID,
	FD_MAX_FREQ,
	FD_TIMESTAMP,
};

/* bo flags: */
#define DRM_FREEDRENO_GEM_TYPE_SMI        0x00000001
#define DRM_FREEDRENO_GEM_TYPE_KMEM       0x00000002
#define DRM_FREEDRENO_GEM_TYPE_MEM_MASK   0x0000000f
#define DRM_FREEDRENO_GEM_CACHE_NONE      0x00000000
#define DRM_FREEDRENO_GEM_CACHE_WCOMBINE  0x00100000
#define DRM_FREEDRENO_GEM_CACHE_WTHROUGH  0x00200000
#define DRM_FREEDRENO_GEM_CACHE_WBACK     0x00400000
#define DRM_FREEDRENO_GEM_CACHE_WBACKWA   0x00800000
#define DRM_FREEDRENO_GEM_CACHE_MASK      0x00f00000
#define DRM_FREEDRENO_GEM_GPUREADONLY     0x01000000

/* bo access flags: (keep aligned to MSM_PREP_x) */
#define DRM_FREEDRENO_PREP_READ           0x01
#define DRM_FREEDRENO_PREP_WRITE          0x02
#define DRM_FREEDRENO_PREP_NOSYNC         0x04

/* device functions:
 */

struct fd_device * fd_device_new(int fd);
struct fd_device * fd_device_new_dup(int fd);
struct fd_device * fd_device_ref(struct fd_device *dev);
void fd_device_del(struct fd_device *dev);
int fd_device_fd(struct fd_device *dev);

enum fd_version {
	FD_VERSION_MADVISE = 1,            /* kernel supports madvise */
	FD_VERSION_UNLIMITED_CMDS = 1,     /* submits w/ >4 cmd buffers (growable ringbuffer) */
	FD_VERSION_FENCE_FD = 2,           /* submit command supports in/out fences */
};
enum fd_version fd_device_version(struct fd_device *dev);

/* pipe functions:
 */

struct fd_pipe * fd_pipe_new(struct fd_device *dev, enum fd_pipe_id id);
void fd_pipe_del(struct fd_pipe *pipe);
int fd_pipe_get_param(struct fd_pipe *pipe, enum fd_param_id param,
		uint64_t *value);
int fd_pipe_wait(struct fd_pipe *pipe, uint32_t timestamp);
/* timeout in nanosec */
int fd_pipe_wait_timeout(struct fd_pipe *pipe, uint32_t timestamp,
		uint64_t timeout);


/* buffer-object functions:
 */

struct fd_bo * fd_bo_new(struct fd_device *dev,
		uint32_t size, uint32_t flags);
struct fd_bo * fd_bo_from_fbdev(struct fd_pipe *pipe,
		int fbfd, uint32_t size);
struct fd_bo *fd_bo_from_handle(struct fd_device *dev,
		uint32_t handle, uint32_t size);
struct fd_bo * fd_bo_from_name(struct fd_device *dev, uint32_t name);
struct fd_bo * fd_bo_from_dmabuf(struct fd_device *dev, int fd);
struct fd_bo * fd_bo_ref(struct fd_bo *bo);
void fd_bo_del(struct fd_bo *bo);
int fd_bo_get_name(struct fd_bo *bo, uint32_t *name);
uint32_t fd_bo_handle(struct fd_bo *bo);
int fd_bo_dmabuf(struct fd_bo *bo);
uint32_t fd_bo_size(struct fd_bo *bo);
void * fd_bo_map(struct fd_bo *bo);
int fd_bo_cpu_prep(struct fd_bo *bo, struct fd_pipe *pipe, uint32_t op);
void fd_bo_cpu_fini(struct fd_bo *bo);

#endif /* FREEDRENO_DRMIF_H_ */