aboutsummaryrefslogtreecommitdiffstats
blob: dac49e59b8db04b45ddd778bd698a199df7ab2f1 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
/*
 * Copyright (C) 2013 Red Hat
 * Author: Rob Clark <robdclark@gmail.com>
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the "Software"),
 * to deal in the Software without restriction, including without limitation
 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
 * and/or sell copies of the Software, and to permit persons to whom the
 * Software is furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice (including the next
 * paragraph) shall be included in all copies or substantial portions of the
 * Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT.  IN NO EVENT SHALL
 * THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
 * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM,
 * OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE
 * SOFTWARE.
 */

#ifndef __MSM_DRM_H__
#define __MSM_DRM_H__

#include <stddef.h>
#include "drm.h"

#if defined(__cplusplus)
extern "C" {
#endif

/* Please note that modifications to all structs defined here are
 * subject to backwards-compatibility constraints:
 *  1) Do not use pointers, use __u64 instead for 32 bit / 64 bit
 *     user/kernel compatibility
 *  2) Keep fields aligned to their size
 *  3) Because of how drm_ioctl() works, we can add new fields at
 *     the end of an ioctl if some care is taken: drm_ioctl() will
 *     zero out the new fields at the tail of the ioctl, so a zero
 *     value should have a backwards compatible meaning.  And for
 *     output params, userspace won't see the newly added output
 *     fields.. so that has to be somehow ok.
 */

#define MSM_PIPE_NONE        0x00
#define MSM_PIPE_2D0         0x01
#define MSM_PIPE_2D1         0x02
#define MSM_PIPE_3D0         0x10

/* The pipe-id just uses the lower bits, so can be OR'd with flags in
 * the upper 16 bits (which could be extended further, if needed, maybe
 * we extend/overload the pipe-id some day to deal with multiple rings,
 * but even then I don't think we need the full lower 16 bits).
 */
#define MSM_PIPE_ID_MASK     0xffff
#define MSM_PIPE_ID(x)       ((x) & MSM_PIPE_ID_MASK)
#define MSM_PIPE_FLAGS(x)    ((x) & ~MSM_PIPE_ID_MASK)

/* timeouts are specified in clock-monotonic absolute times (to simplify
 * restarting interrupted ioctls).  The following struct is logically the
 * same as 'struct timespec' but 32/64b ABI safe.
 */
struct drm_msm_timespec {
	__s64 tv_sec;          /* seconds */
	__s64 tv_nsec;         /* nanoseconds */
};

#define MSM_PARAM_GPU_ID     0x01
#define MSM_PARAM_GMEM_SIZE  0x02
#define MSM_PARAM_CHIP_ID    0x03
#define MSM_PARAM_MAX_FREQ   0x04
#define MSM_PARAM_TIMESTAMP  0x05
#define MSM_PARAM_GMEM_BASE  0x06
#define MSM_PARAM_NR_RINGS   0x07

struct drm_msm_param {
	__u32 pipe;           /* in, MSM_PIPE_x */
	__u32 param;          /* in, MSM_PARAM_x */
	__u64 value;          /* out (get_param) or in (set_param) */
};

/*
 * GEM buffers:
 */

#define MSM_BO_SCANOUT       0x00000001     /* scanout capable */
#define MSM_BO_GPU_READONLY  0x00000002
#define MSM_BO_CACHE_MASK    0x000f0000
/* cache modes */
#define MSM_BO_CACHED        0x00010000
#define MSM_BO_WC            0x00020000
#define MSM_BO_UNCACHED      0x00040000

#define MSM_BO_FLAGS         (MSM_BO_SCANOUT | \
                              MSM_BO_GPU_READONLY | \
                              MSM_BO_CACHED | \
                              MSM_BO_WC | \
                              MSM_BO_UNCACHED)

struct drm_msm_gem_new {
	__u64 size;           /* in */
	__u32 flags;          /* in, mask of MSM_BO_x */
	__u32 handle;         /* out */
};

#define MSM_INFO_IOVA	0x01

#define MSM_INFO_FLAGS (MSM_INFO_IOVA)

struct drm_msm_gem_info {
	__u32 handle;         /* in */
	__u32 flags;	      /* in - combination of MSM_INFO_* flags */
	__u64 offset;         /* out, mmap() offset or iova */
};

#define MSM_PREP_READ        0x01
#define MSM_PREP_WRITE       0x02
#define MSM_PREP_NOSYNC      0x04

#define MSM_PREP_FLAGS       (MSM_PREP_READ | MSM_PREP_WRITE | MSM_PREP_NOSYNC)

struct drm_msm_gem_cpu_prep {
	__u32 handle;         /* in */
	__u32 op;             /* in, mask of MSM_PREP_x */
	struct drm_msm_timespec timeout;   /* in */
};

struct drm_msm_gem_cpu_fini {
	__u32 handle;         /* in */
};

/*
 * Cmdstream Submission:
 */

/* The value written into the cmdstream is logically:
 *
 *   ((relocbuf->gpuaddr + reloc_offset) << shift) | or
 *
 * When we have GPU's w/ >32bit ptrs, it should be possible to deal
 * with this by emit'ing two reloc entries with appropriate shift
 * values.  Or a new MSM_SUBMIT_CMD_x type would also be an option.
 *
 * NOTE that reloc's must be sorted by order of increasing submit_offset,
 * otherwise EINVAL.
 */
struct drm_msm_gem_submit_reloc {
	__u32 submit_offset;  /* in, offset from submit_bo */
	__u32 or;             /* in, value OR'd with result */
	__s32 shift;          /* in, amount of left shift (can be negative) */
	__u32 reloc_idx;      /* in, index of reloc_bo buffer */
	__u64 reloc_offset;   /* in, offset from start of reloc_bo */
};

/* submit-types:
 *   BUF - this cmd buffer is executed normally.
 *   IB_TARGET_BUF - this cmd buffer is an IB target.  Reloc's are
 *      processed normally, but the kernel does not setup an IB to
 *      this buffer in the first-level ringbuffer
 *   CTX_RESTORE_BUF - only executed if there has been a GPU context
 *      switch since the last SUBMIT ioctl
 */
#define MSM_SUBMIT_CMD_BUF             0x0001
#define MSM_SUBMIT_CMD_IB_TARGET_BUF   0x0002
#define MSM_SUBMIT_CMD_CTX_RESTORE_BUF 0x0003
struct drm_msm_gem_submit_cmd {
	__u32 type;           /* in, one of MSM_SUBMIT_CMD_x */
	__u32 submit_idx;     /* in, index of submit_bo cmdstream buffer */
	__u32 submit_offset;  /* in, offset into submit_bo */
	__u32 size;           /* in, cmdstream size */
	__u32 pad;
	__u32 nr_relocs;      /* in, number of submit_reloc's */
	__u64 relocs;         /* in, ptr to array of submit_reloc's */
};

/* Each buffer referenced elsewhere in the cmdstream submit (ie. the
 * cmdstream buffer(s) themselves or reloc entries) has one (and only
 * one) entry in the submit->bos[] table.
 *
 * As a optimization, the current buffer (gpu virtual address) can be
 * passed back through the 'presumed' field.  If on a subsequent reloc,
 * userspace passes back a 'presumed' address that is still valid,
 * then patching the cmdstream for this entry is skipped.  This can
 * avoid kernel needing to map/access the cmdstream bo in the common
 * case.
 */
#define MSM_SUBMIT_BO_READ             0x0001
#define MSM_SUBMIT_BO_WRITE            0x0002

#define MSM_SUBMIT_BO_FLAGS            (MSM_SUBMIT_BO_READ | MSM_SUBMIT_BO_WRITE)

struct drm_msm_gem_submit_bo {
	__u32 flags;          /* in, mask of MSM_SUBMIT_BO_x */
	__u32 handle;         /* in, GEM handle */
	__u64 presumed;       /* in/out, presumed buffer address */
};

/* Valid submit ioctl flags: */
#define MSM_SUBMIT_NO_IMPLICIT   0x80000000 /* disable implicit sync */
#define MSM_SUBMIT_FENCE_FD_IN   0x40000000 /* enable input fence_fd */
#define MSM_SUBMIT_FENCE_FD_OUT  0x20000000 /* enable output fence_fd */
#define MSM_SUBMIT_FLAGS                ( \
		MSM_SUBMIT_NO_IMPLICIT   | \
		MSM_SUBMIT_FENCE_FD_IN   | \
		MSM_SUBMIT_FENCE_FD_OUT  | \
		0)

/* Each cmdstream submit consists of a table of buffers involved, and
 * one or more cmdstream buffers.  This allows for conditional execution
 * (context-restore), and IB buffers needed for per tile/bin draw cmds.
 */
struct drm_msm_gem_submit {
	__u32 flags;          /* MSM_PIPE_x | MSM_SUBMIT_x */
	__u32 fence;          /* out */
	__u32 nr_bos;         /* in, number of submit_bo's */
	__u32 nr_cmds;        /* in, number of submit_cmd's */
	__u64 bos;            /* in, ptr to array of submit_bo's */
	__u64 cmds;           /* in, ptr to array of submit_cmd's */
	__s32 fence_fd;       /* in/out fence fd (see MSM_SUBMIT_FENCE_FD_IN/OUT) */
	__u32 queueid;         /* in, submitqueue id */
};

/* The normal way to synchronize with the GPU is just to CPU_PREP on
 * a buffer if you need to access it from the CPU (other cmdstream
 * submission from same or other contexts, PAGE_FLIP ioctl, etc, all
 * handle the required synchronization under the hood).  This ioctl
 * mainly just exists as a way to implement the gallium pipe_fence
 * APIs without requiring a dummy bo to synchronize on.
 */
struct drm_msm_wait_fence {
	__u32 fence;          /* in */
	__u32 pad;
	struct drm_msm_timespec timeout;   /* in */
	__u32 queueid;         /* in, submitqueue id */
};

/* madvise provides a way to tell the kernel in case a buffers contents
 * can be discarded under memory pressure, which is useful for userspace
 * bo cache where we want to optimistically hold on to buffer allocate
 * and potential mmap, but allow the pages to be discarded under memory
 * pressure.
 *
 * Typical usage would involve madvise(DONTNEED) when buffer enters BO
 * cache, and madvise(WILLNEED) if trying to recycle buffer from BO cache.
 * In the WILLNEED case, 'retained' indicates to userspace whether the
 * backing pages still exist.
 */
#define MSM_MADV_WILLNEED 0       /* backing pages are needed, status returned in 'retained' */
#define MSM_MADV_DONTNEED 1       /* backing pages not needed */
#define __MSM_MADV_PURGED 2       /* internal state */

struct drm_msm_gem_madvise {
	__u32 handle;         /* in, GEM handle */
	__u32 madv;           /* in, MSM_MADV_x */
	__u32 retained;       /* out, whether backing store still exists */
};

/*
 * Draw queues allow the user to set specific submission parameter. Command
 * submissions specify a specific submitqueue to use.  ID 0 is reserved for
 * backwards compatibility as a "default" submitqueue
 */

#define MSM_SUBMITQUEUE_FLAGS (0)

struct drm_msm_submitqueue {
	__u32 flags;   /* in, MSM_SUBMITQUEUE_x */
	__u32 prio;    /* in, Priority level */
	__u32 id;      /* out, identifier */
};

#define DRM_MSM_GET_PARAM              0x00
/* placeholder:
#define DRM_MSM_SET_PARAM              0x01
 */
#define DRM_MSM_GEM_NEW                0x02
#define DRM_MSM_GEM_INFO               0x03
#define DRM_MSM_GEM_CPU_PREP           0x04
#define DRM_MSM_GEM_CPU_FINI           0x05
#define DRM_MSM_GEM_SUBMIT             0x06
#define DRM_MSM_WAIT_FENCE             0x07
#define DRM_MSM_GEM_MADVISE            0x08
/* placeholder:
#define DRM_MSM_GEM_SVM_NEW            0x09
 */
#define DRM_MSM_SUBMITQUEUE_NEW        0x0A
#define DRM_MSM_SUBMITQUEUE_CLOSE      0x0B

#define DRM_IOCTL_MSM_GET_PARAM        DRM_IOWR(DRM_COMMAND_BASE + DRM_MSM_GET_PARAM, struct drm_msm_param)
#define DRM_IOCTL_MSM_GEM_NEW          DRM_IOWR(DRM_COMMAND_BASE + DRM_MSM_GEM_NEW, struct drm_msm_gem_new)
#define DRM_IOCTL_MSM_GEM_INFO         DRM_IOWR(DRM_COMMAND_BASE + DRM_MSM_GEM_INFO, struct drm_msm_gem_info)
#define DRM_IOCTL_MSM_GEM_CPU_PREP     DRM_IOW (DRM_COMMAND_BASE + DRM_MSM_GEM_CPU_PREP, struct drm_msm_gem_cpu_prep)
#define DRM_IOCTL_MSM_GEM_CPU_FINI     DRM_IOW (DRM_COMMAND_BASE + DRM_MSM_GEM_CPU_FINI, struct drm_msm_gem_cpu_fini)
#define DRM_IOCTL_MSM_GEM_SUBMIT       DRM_IOWR(DRM_COMMAND_BASE + DRM_MSM_GEM_SUBMIT, struct drm_msm_gem_submit)
#define DRM_IOCTL_MSM_WAIT_FENCE       DRM_IOW (DRM_COMMAND_BASE + DRM_MSM_WAIT_FENCE, struct drm_msm_wait_fence)
#define DRM_IOCTL_MSM_GEM_MADVISE      DRM_IOWR(DRM_COMMAND_BASE + DRM_MSM_GEM_MADVISE, struct drm_msm_gem_madvise)
#define DRM_IOCTL_MSM_SUBMITQUEUE_NEW    DRM_IOWR(DRM_COMMAND_BASE + DRM_MSM_SUBMITQUEUE_NEW, struct drm_msm_submitqueue)
#define DRM_IOCTL_MSM_SUBMITQUEUE_CLOSE  DRM_IOW (DRM_COMMAND_BASE + DRM_MSM_SUBMITQUEUE_CLOSE, __u32)

#if defined(__cplusplus)
}
#endif

#endif /* __MSM_DRM_H__ */