1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
|
/* -*- mode: C; c-file-style: "k&r"; tab-width 4; indent-tabs-mode: t; -*- */
/*
* Copyright (C) 2013 Rob Clark <robclark@freedesktop.org>
*
* Permission is hereby granted, free of charge, to any person obtaining a
* copy of this software and associated documentation files (the "Software"),
* to deal in the Software without restriction, including without limitation
* the rights to use, copy, modify, merge, publish, distribute, sublicense,
* and/or sell copies of the Software, and to permit persons to whom the
* Software is furnished to do so, subject to the following conditions:
*
* The above copyright notice and this permission notice (including the next
* paragraph) shall be included in all copies or substantial portions of the
* Software.
*
* THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
* IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
* FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL
* THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
* LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM,
* OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE
* SOFTWARE.
*
* Authors:
* Rob Clark <robclark@freedesktop.org>
*/
#ifdef HAVE_CONFIG_H
# include <config.h>
#endif
#include "msm_priv.h"
static int query_param(struct fd_pipe *pipe, uint32_t param,
uint64_t *value)
{
struct msm_pipe *msm_pipe = to_msm_pipe(pipe);
struct drm_msm_param req = {
.pipe = msm_pipe->pipe,
.param = param,
};
int ret;
ret = drmCommandWriteRead(pipe->dev->fd, DRM_MSM_GET_PARAM,
&req, sizeof(req));
if (ret)
return ret;
*value = req.value;
return 0;
}
static int msm_pipe_get_param(struct fd_pipe *pipe,
enum fd_param_id param, uint64_t *value)
{
struct msm_pipe *msm_pipe = to_msm_pipe(pipe);
switch(param) {
case FD_DEVICE_ID: // XXX probably get rid of this..
case FD_GPU_ID:
*value = msm_pipe->gpu_id;
return 0;
case FD_GMEM_SIZE:
*value = msm_pipe->gmem;
return 0;
case FD_CHIP_ID:
*value = msm_pipe->chip_id;
return 0;
case FD_MAX_FREQ:
return query_param(pipe, MSM_PARAM_MAX_FREQ, value);
case FD_TIMESTAMP:
return query_param(pipe, MSM_PARAM_TIMESTAMP, value);
case FD_NR_RINGS:
return query_param(pipe, MSM_PARAM_NR_RINGS, value);
default:
ERROR_MSG("invalid param id: %d", param);
return -1;
}
}
static int msm_pipe_wait(struct fd_pipe *pipe, uint32_t timestamp,
uint64_t timeout)
{
struct fd_device *dev = pipe->dev;
struct drm_msm_wait_fence req = {
.fence = timestamp,
.queueid = to_msm_pipe(pipe)->queue_id,
};
int ret;
get_abs_timeout(&req.timeout, timeout);
ret = drmCommandWrite(dev->fd, DRM_MSM_WAIT_FENCE, &req, sizeof(req));
if (ret) {
ERROR_MSG("wait-fence failed! %d (%s)", ret, strerror(errno));
return ret;
}
return 0;
}
static int open_submitqueue(struct fd_pipe *pipe, uint32_t prio)
{
struct drm_msm_submitqueue req = {
.flags = 0,
.prio = prio,
};
uint64_t nr_rings = 1;
int ret;
if (fd_device_version(pipe->dev) < FD_VERSION_SUBMIT_QUEUES) {
to_msm_pipe(pipe)->queue_id = 0;
return 0;
}
msm_pipe_get_param(pipe, FD_NR_RINGS, &nr_rings);
req.prio = MIN2(req.prio, MAX2(nr_rings, 1) - 1);
ret = drmCommandWriteRead(pipe->dev->fd, DRM_MSM_SUBMITQUEUE_NEW,
&req, sizeof(req));
if (ret) {
ERROR_MSG("could not create submitqueue! %d (%s)", ret, strerror(errno));
return ret;
}
to_msm_pipe(pipe)->queue_id = req.id;
return 0;
}
static void close_submitqueue(struct fd_pipe *pipe, uint32_t queue_id)
{
if (fd_device_version(pipe->dev) < FD_VERSION_SUBMIT_QUEUES)
return;
drmCommandWrite(pipe->dev->fd, DRM_MSM_SUBMITQUEUE_CLOSE,
&queue_id, sizeof(queue_id));
}
static void msm_pipe_destroy(struct fd_pipe *pipe)
{
struct msm_pipe *msm_pipe = to_msm_pipe(pipe);
close_submitqueue(pipe, msm_pipe->queue_id);
free(msm_pipe);
}
static const struct fd_pipe_funcs funcs = {
.ringbuffer_new = msm_ringbuffer_new,
.get_param = msm_pipe_get_param,
.wait = msm_pipe_wait,
.destroy = msm_pipe_destroy,
};
static uint64_t get_param(struct fd_pipe *pipe, uint32_t param)
{
uint64_t value;
int ret = query_param(pipe, param, &value);
if (ret) {
ERROR_MSG("get-param failed! %d (%s)", ret, strerror(errno));
return 0;
}
return value;
}
drm_private struct fd_pipe * msm_pipe_new(struct fd_device *dev,
enum fd_pipe_id id, uint32_t prio)
{
static const uint32_t pipe_id[] = {
[FD_PIPE_3D] = MSM_PIPE_3D0,
[FD_PIPE_2D] = MSM_PIPE_2D0,
};
struct msm_pipe *msm_pipe = NULL;
struct fd_pipe *pipe = NULL;
msm_pipe = calloc(1, sizeof(*msm_pipe));
if (!msm_pipe) {
ERROR_MSG("allocation failed");
goto fail;
}
pipe = &msm_pipe->base;
pipe->funcs = &funcs;
/* initialize before get_param(): */
pipe->dev = dev;
msm_pipe->pipe = pipe_id[id];
/* these params should be supported since the first version of drm/msm: */
msm_pipe->gpu_id = get_param(pipe, MSM_PARAM_GPU_ID);
msm_pipe->gmem = get_param(pipe, MSM_PARAM_GMEM_SIZE);
msm_pipe->chip_id = get_param(pipe, MSM_PARAM_CHIP_ID);
if (! msm_pipe->gpu_id)
goto fail;
INFO_MSG("Pipe Info:");
INFO_MSG(" GPU-id: %d", msm_pipe->gpu_id);
INFO_MSG(" Chip-id: 0x%08x", msm_pipe->chip_id);
INFO_MSG(" GMEM size: 0x%08x", msm_pipe->gmem);
if (open_submitqueue(pipe, prio))
goto fail;
return pipe;
fail:
if (pipe)
fd_pipe_del(pipe);
return NULL;
}
|