aboutsummaryrefslogtreecommitdiffstats
blob: 56505037a44b36223934f0b59da8344d19e4a07f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
/* -*- mode: C; c-file-style: "k&r"; tab-width 4; indent-tabs-mode: t; -*- */

/*
 * Copyright (C) 2013 Rob Clark <robclark@freedesktop.org>
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the "Software"),
 * to deal in the Software without restriction, including without limitation
 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
 * and/or sell copies of the Software, and to permit persons to whom the
 * Software is furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice (including the next
 * paragraph) shall be included in all copies or substantial portions of the
 * Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT.  IN NO EVENT SHALL
 * THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
 * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM,
 * OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE
 * SOFTWARE.
 *
 * Authors:
 *    Rob Clark <robclark@freedesktop.org>
 */

#include "msm_priv.h"


static int msm_pipe_get_param(struct fd_pipe *pipe,
		enum fd_param_id param, uint64_t *value)
{
	struct msm_pipe *msm_pipe = to_msm_pipe(pipe);
	switch(param) {
	case FD_DEVICE_ID: // XXX probably get rid of this..
	case FD_GPU_ID:
		*value = msm_pipe->gpu_id;
		return 0;
	case FD_GMEM_SIZE:
		*value = msm_pipe->gmem;
		return 0;
	case FD_CHIP_ID:
		*value = msm_pipe->chip_id;
		return 0;
	default:
		ERROR_MSG("invalid param id: %d", param);
		return -1;
	}
}

static int msm_pipe_wait(struct fd_pipe *pipe, uint32_t timestamp)
{
	struct fd_device *dev = pipe->dev;
	struct drm_msm_wait_fence req = {
			.fence = timestamp,
	};
	int ret;

	get_abs_timeout(&req.timeout, 5000);

	ret = drmCommandWrite(dev->fd, DRM_MSM_WAIT_FENCE, &req, sizeof(req));
	if (ret) {
		ERROR_MSG("wait-fence failed! %d (%s)", ret, strerror(errno));
		return ret;
	}

	return 0;
}

static void msm_pipe_destroy(struct fd_pipe *pipe)
{
	struct msm_pipe *msm_pipe = to_msm_pipe(pipe);
	free(msm_pipe);
}

static struct fd_pipe_funcs funcs = {
		.ringbuffer_new = msm_ringbuffer_new,
		.get_param = msm_pipe_get_param,
		.wait = msm_pipe_wait,
		.destroy = msm_pipe_destroy,
};

static uint64_t get_param(struct fd_device *dev, uint32_t pipe, uint32_t param)
{
	struct drm_msm_param req = {
			.pipe = pipe,
			.param = param,
	};
	int ret;

	ret = drmCommandWriteRead(dev->fd, DRM_MSM_GET_PARAM, &req, sizeof(req));
	if (ret) {
		ERROR_MSG("get-param failed! %d (%s)", ret, strerror(errno));
		return 0;
	}

	return req.value;
}

struct fd_pipe * msm_pipe_new(struct fd_device *dev, enum fd_pipe_id id)
{
	static const uint32_t pipe_id[] = {
			[FD_PIPE_3D] = MSM_PIPE_3D0,
			[FD_PIPE_2D] = MSM_PIPE_2D0,
	};
	struct msm_pipe *msm_pipe = NULL;
	struct fd_pipe *pipe = NULL;

	msm_pipe = calloc(1, sizeof(*msm_pipe));
	if (!msm_pipe) {
		ERROR_MSG("allocation failed");
		goto fail;
	}

	pipe = &msm_pipe->base;
	pipe->funcs = &funcs;

	msm_pipe->pipe = pipe_id[id];
	msm_pipe->gpu_id = get_param(dev, pipe_id[id], MSM_PARAM_GPU_ID);
	msm_pipe->gmem   = get_param(dev, pipe_id[id], MSM_PARAM_GMEM_SIZE);
	msm_pipe->chip_id = get_param(dev, pipe_id[id], MSM_PARAM_CHIP_ID);

	if (! msm_pipe->gpu_id)
		goto fail;

	INFO_MSG("Pipe Info:");
	INFO_MSG(" GPU-id:          %d", msm_pipe->gpu_id);
	INFO_MSG(" Chip-id:         0x%08x", msm_pipe->chip_id);
	INFO_MSG(" GMEM size:       0x%08x", msm_pipe->gmem);

	return pipe;
fail:
	if (pipe)
		fd_pipe_del(pipe);
	return NULL;
}