aboutsummaryrefslogtreecommitdiffstats
blob: 7eebac18ff4a5b2be14316e867331f5067828fd3 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
/* -*- mode: C; c-file-style: "k&r"; tab-width 4; indent-tabs-mode: t; -*- */

/*
 * Copyright (C) 2013 Rob Clark <robclark@freedesktop.org>
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the "Software"),
 * to deal in the Software without restriction, including without limitation
 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
 * and/or sell copies of the Software, and to permit persons to whom the
 * Software is furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice (including the next
 * paragraph) shall be included in all copies or substantial portions of the
 * Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT.  IN NO EVENT SHALL
 * THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
 * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM,
 * OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE
 * SOFTWARE.
 *
 * Authors:
 *    Rob Clark <robclark@freedesktop.org>
 */

#ifdef HAVE_CONFIG_H
# include <config.h>
#endif

#include <assert.h>
#include <inttypes.h>

#include "freedreno_ringbuffer.h"
#include "msm_priv.h"

/* represents a single cmd buffer in the submit ioctl.  Each cmd buffer has
 * a backing bo, and a reloc table.
 */
struct msm_cmd {
	struct fd_ringbuffer *ring;
	struct fd_bo *ring_bo;

	/* reloc's table: */
	struct drm_msm_gem_submit_reloc *relocs;
	uint32_t nr_relocs, max_relocs;
};

struct msm_ringbuffer {
	struct fd_ringbuffer base;

	/* submit ioctl related tables:
	 * Note that bos and cmds are tracked by the parent ringbuffer, since
	 * that is global to the submit ioctl call.  The reloc's table is tracked
	 * per cmd-buffer.
	 */
	struct {
		/* bo's table: */
		struct drm_msm_gem_submit_bo *bos;
		uint32_t nr_bos, max_bos;

		/* cmd's table: */
		struct drm_msm_gem_submit_cmd *cmds;
		uint32_t nr_cmds, max_cmds;
	} submit;

	/* should have matching entries in submit.bos: */
	/* Note, only in parent ringbuffer */
	struct fd_bo **bos;
	uint32_t nr_bos, max_bos;

	/* should have matching entries in submit.cmds: */
	struct msm_cmd **cmds;
	uint32_t nr_cmds, max_cmds;

	/* current cmd-buffer: */
	struct msm_cmd *cmd;
};

static pthread_mutex_t idx_lock = PTHREAD_MUTEX_INITIALIZER;
drm_private extern pthread_mutex_t table_lock;

static void ring_bo_del(struct fd_device *dev, struct fd_bo *bo)
{
	int ret;

	pthread_mutex_lock(&table_lock);
	ret = fd_bo_cache_free(&to_msm_device(dev)->ring_cache, bo);
	pthread_mutex_unlock(&table_lock);

	if (ret == 0)
		return;

	fd_bo_del(bo);
}

static struct fd_bo * ring_bo_new(struct fd_device *dev, uint32_t size)
{
	struct fd_bo *bo;

	bo = fd_bo_cache_alloc(&to_msm_device(dev)->ring_cache, &size, 0);
	if (bo)
		return bo;

	bo = fd_bo_new(dev, size, 0);
	if (!bo)
		return NULL;

	/* keep ringbuffer bo's out of the normal bo cache: */
	bo->bo_reuse = FALSE;

	return bo;
}

static void ring_cmd_del(struct msm_cmd *cmd)
{
	if (cmd->ring_bo)
		ring_bo_del(cmd->ring->pipe->dev, cmd->ring_bo);
	free(cmd->relocs);
	free(cmd);
}

static struct msm_cmd * ring_cmd_new(struct fd_ringbuffer *ring, uint32_t size)
{
	struct msm_cmd *cmd = calloc(1, sizeof(*cmd));

	if (!cmd)
		return NULL;

	cmd->ring = ring;
	cmd->ring_bo = ring_bo_new(ring->pipe->dev, size);
	if (!cmd->ring_bo)
		goto fail;

	return cmd;

fail:
	ring_cmd_del(cmd);
	return NULL;
}

static void *grow(void *ptr, uint32_t nr, uint32_t *max, uint32_t sz)
{
	if ((nr + 1) > *max) {
		if ((*max * 2) < (nr + 1))
			*max = nr + 5;
		else
			*max = *max * 2;
		ptr = realloc(ptr, *max * sz);
	}
	return ptr;
}

#define APPEND(x, name) ({ \
	(x)->name = grow((x)->name, (x)->nr_ ## name, &(x)->max_ ## name, sizeof((x)->name[0])); \
	(x)->nr_ ## name ++; \
})

static inline struct msm_ringbuffer * to_msm_ringbuffer(struct fd_ringbuffer *x)
{
	return (struct msm_ringbuffer *)x;
}

static uint32_t append_bo(struct fd_ringbuffer *ring, struct fd_bo *bo)
{
	struct msm_ringbuffer *msm_ring = to_msm_ringbuffer(ring);
	uint32_t idx;

	idx = APPEND(&msm_ring->submit, bos);
	idx = APPEND(msm_ring, bos);

	msm_ring->submit.bos[idx].flags = 0;
	msm_ring->submit.bos[idx].handle = bo->handle;
	msm_ring->submit.bos[idx].presumed = to_msm_bo(bo)->presumed;

	msm_ring->bos[idx] = fd_bo_ref(bo);

	return idx;
}

/* add (if needed) bo, return idx: */
static uint32_t bo2idx(struct fd_ringbuffer *ring, struct fd_bo *bo, uint32_t flags)
{
	struct msm_ringbuffer *msm_ring = to_msm_ringbuffer(ring);
	struct msm_bo *msm_bo = to_msm_bo(bo);
	uint32_t idx;
	pthread_mutex_lock(&idx_lock);
	if (!msm_bo->current_ring) {
		idx = append_bo(ring, bo);
		msm_bo->current_ring = ring;
		msm_bo->idx = idx;
	} else if (msm_bo->current_ring == ring) {
		idx = msm_bo->idx;
	} else {
		/* slow-path: */
		for (idx = 0; idx < msm_ring->nr_bos; idx++)
			if (msm_ring->bos[idx] == bo)
				break;
		if (idx == msm_ring->nr_bos) {
			/* not found */
			idx = append_bo(ring, bo);
		}
	}
	pthread_mutex_unlock(&idx_lock);
	if (flags & FD_RELOC_READ)
		msm_ring->submit.bos[idx].flags |= MSM_SUBMIT_BO_READ;
	if (flags & FD_RELOC_WRITE)
		msm_ring->submit.bos[idx].flags |= MSM_SUBMIT_BO_WRITE;
	return idx;
}

static int check_cmd_bo(struct fd_ringbuffer *ring,
		struct drm_msm_gem_submit_cmd *cmd, struct fd_bo *bo)
{
	struct msm_ringbuffer *msm_ring = to_msm_ringbuffer(ring);
	return msm_ring->submit.bos[cmd->submit_idx].handle == bo->handle;
}

/* Ensure that submit has corresponding entry in cmds table for the
 * target cmdstream buffer:
 */
static void get_cmd(struct fd_ringbuffer *ring, struct msm_cmd *target_cmd,
		uint32_t submit_offset, uint32_t size, uint32_t type)
{
	struct msm_ringbuffer *msm_ring = to_msm_ringbuffer(ring);
	struct drm_msm_gem_submit_cmd *cmd;
	uint32_t i;

	/* figure out if we already have a cmd buf: */
	for (i = 0; i < msm_ring->submit.nr_cmds; i++) {
		cmd = &msm_ring->submit.cmds[i];
		if ((cmd->submit_offset == submit_offset) &&
				(cmd->size == size) &&
				(cmd->type == type) &&
				check_cmd_bo(ring, cmd, target_cmd->ring_bo))
			return;
	}

	/* create cmd buf if not: */
	i = APPEND(&msm_ring->submit, cmds);
	APPEND(msm_ring, cmds);
	msm_ring->cmds[i] = target_cmd;
	cmd = &msm_ring->submit.cmds[i];
	cmd->type = type;
	cmd->submit_idx = bo2idx(ring, target_cmd->ring_bo, FD_RELOC_READ);
	cmd->submit_offset = submit_offset;
	cmd->size = size;
	cmd->pad = 0;
}

static void * msm_ringbuffer_hostptr(struct fd_ringbuffer *ring)
{
	struct msm_ringbuffer *msm_ring = to_msm_ringbuffer(ring);
	return fd_bo_map(msm_ring->cmd->ring_bo);
}

static uint32_t find_next_reloc_idx(struct msm_cmd *msm_cmd,
		uint32_t start, uint32_t offset)
{
	uint32_t i;

	/* a binary search would be more clever.. */
	for (i = start; i < msm_cmd->nr_relocs; i++) {
		struct drm_msm_gem_submit_reloc *reloc = &msm_cmd->relocs[i];
		if (reloc->submit_offset >= offset)
			return i;
	}

	return i;
}

static void flush_reset(struct fd_ringbuffer *ring)
{
	struct msm_ringbuffer *msm_ring = to_msm_ringbuffer(ring);
	unsigned i;

	for (i = 0; i < msm_ring->nr_bos; i++) {
		struct msm_bo *msm_bo = to_msm_bo(msm_ring->bos[i]);
		msm_bo->current_ring = NULL;
		fd_bo_del(&msm_bo->base);
	}

	/* for each of the cmd buffers, clear their reloc's: */
	for (i = 0; i < msm_ring->submit.nr_cmds; i++) {
		struct msm_cmd *target_cmd = msm_ring->cmds[i];
		target_cmd->nr_relocs = 0;
	}

	msm_ring->cmd->nr_relocs = 0;
	msm_ring->submit.nr_cmds = 0;
	msm_ring->submit.nr_bos = 0;
	msm_ring->nr_cmds = 0;
	msm_ring->nr_bos = 0;
}

static int msm_ringbuffer_flush(struct fd_ringbuffer *ring, uint32_t *last_start)
{
	struct msm_ringbuffer *msm_ring = to_msm_ringbuffer(ring);
	struct drm_msm_gem_submit req = {
			.pipe = to_msm_pipe(ring->pipe)->pipe,
	};
	uint32_t i, j, submit_offset, size;
	int ret;

	submit_offset = offset_bytes(last_start, ring->start);
	size = offset_bytes(ring->cur, last_start);

	get_cmd(ring, msm_ring->cmd, submit_offset, size, MSM_SUBMIT_CMD_BUF);

	/* needs to be after get_cmd() as that could create bos/cmds table: */
	req.bos = VOID2U64(msm_ring->submit.bos),
	req.nr_bos = msm_ring->submit.nr_bos;
	req.cmds = VOID2U64(msm_ring->submit.cmds),
	req.nr_cmds = msm_ring->submit.nr_cmds;

	/* for each of the cmd's fix up their reloc's: */
	for (i = 0; i < msm_ring->submit.nr_cmds; i++) {
		struct drm_msm_gem_submit_cmd *cmd = &msm_ring->submit.cmds[i];
		struct msm_cmd *msm_cmd = msm_ring->cmds[i];
		uint32_t a = find_next_reloc_idx(msm_cmd, 0, cmd->submit_offset);
		uint32_t b = find_next_reloc_idx(msm_cmd, a, cmd->submit_offset + cmd->size);
		cmd->relocs = VOID2U64(&msm_cmd->relocs[a]);
		cmd->nr_relocs = (b > a) ? b - a : 0;
	}

	DEBUG_MSG("nr_cmds=%u, nr_bos=%u", req.nr_cmds, req.nr_bos);

	ret = drmCommandWriteRead(ring->pipe->dev->fd, DRM_MSM_GEM_SUBMIT,
			&req, sizeof(req));
	if (ret) {
		ERROR_MSG("submit failed: %d (%s)", ret, strerror(errno));
		ERROR_MSG("  pipe:  %u", req.pipe);
		for (i = 0; i < msm_ring->submit.nr_bos; i++) {
			struct drm_msm_gem_submit_bo *bo = &msm_ring->submit.bos[i];
			ERROR_MSG("  bos[%d]: handle=%u, flags=%x", i, bo->handle, bo->flags);
		}
		for (i = 0; i < msm_ring->submit.nr_cmds; i++) {
			struct drm_msm_gem_submit_cmd *cmd = &msm_ring->submit.cmds[i];
			struct drm_msm_gem_submit_reloc *relocs = U642VOID(cmd->relocs);
			ERROR_MSG("  cmd[%d]: type=%u, submit_idx=%u, submit_offset=%u, size=%u",
					i, cmd->type, cmd->submit_idx, cmd->submit_offset, cmd->size);
			for (j = 0; j < cmd->nr_relocs; j++) {
				struct drm_msm_gem_submit_reloc *r = &relocs[j];
				ERROR_MSG("    reloc[%d]: submit_offset=%u, or=%08x, shift=%d, reloc_idx=%u"
						", reloc_offset=%"PRIu64, j, r->submit_offset, r->or, r->shift,
						r->reloc_idx, r->reloc_offset);
			}
		}
	} else if (!ret) {
		/* update timestamp on all rings associated with submit: */
		for (i = 0; i < msm_ring->submit.nr_cmds; i++) {
			struct msm_cmd *msm_cmd = msm_ring->cmds[i];
			msm_cmd->ring->last_timestamp = req.fence;
		}
	}

	flush_reset(ring);

	return ret;
}

static void msm_ringbuffer_reset(struct fd_ringbuffer *ring)
{
	flush_reset(ring);
}

static void msm_ringbuffer_emit_reloc(struct fd_ringbuffer *ring,
		const struct fd_reloc *r)
{
	struct msm_ringbuffer *msm_ring = to_msm_ringbuffer(ring);
	struct fd_ringbuffer *parent = ring->parent ? ring->parent : ring;
	struct msm_bo *msm_bo = to_msm_bo(r->bo);
	struct drm_msm_gem_submit_reloc *reloc;
	uint32_t idx = APPEND(msm_ring->cmd, relocs);
	uint32_t addr;

	reloc = &msm_ring->cmd->relocs[idx];

	reloc->reloc_idx = bo2idx(parent, r->bo, r->flags);
	reloc->reloc_offset = r->offset;
	reloc->or = r->or;
	reloc->shift = r->shift;
	reloc->submit_offset = offset_bytes(ring->cur, ring->start);

	addr = msm_bo->presumed;
	if (r->shift < 0)
		addr >>= -r->shift;
	else
		addr <<= r->shift;
	(*ring->cur++) = addr | r->or;
}

static void msm_ringbuffer_emit_reloc_ring(struct fd_ringbuffer *ring,
		struct fd_ringbuffer *target,
		uint32_t submit_offset, uint32_t size)
{
	struct msm_cmd *cmd = to_msm_ringbuffer(target)->cmd;

	get_cmd(ring, cmd, submit_offset, size, MSM_SUBMIT_CMD_IB_TARGET_BUF);

	msm_ringbuffer_emit_reloc(ring, &(struct fd_reloc){
		.bo = cmd->ring_bo,
		.flags = FD_RELOC_READ,
		.offset = submit_offset,
	});
}

static void msm_ringbuffer_destroy(struct fd_ringbuffer *ring)
{
	struct msm_ringbuffer *msm_ring = to_msm_ringbuffer(ring);
	if (msm_ring->cmd)
		ring_cmd_del(msm_ring->cmd);
	free(msm_ring->submit.cmds);
	free(msm_ring->submit.bos);
	free(msm_ring->bos);
	free(msm_ring->cmds);
	free(msm_ring);
}

static const struct fd_ringbuffer_funcs funcs = {
		.hostptr = msm_ringbuffer_hostptr,
		.flush = msm_ringbuffer_flush,
		.reset = msm_ringbuffer_reset,
		.emit_reloc = msm_ringbuffer_emit_reloc,
		.emit_reloc_ring = msm_ringbuffer_emit_reloc_ring,
		.destroy = msm_ringbuffer_destroy,
};

drm_private struct fd_ringbuffer * msm_ringbuffer_new(struct fd_pipe *pipe,
		uint32_t size)
{
	struct msm_ringbuffer *msm_ring;
	struct fd_ringbuffer *ring = NULL;

	msm_ring = calloc(1, sizeof(*msm_ring));
	if (!msm_ring) {
		ERROR_MSG("allocation failed");
		goto fail;
	}

	ring = &msm_ring->base;
	ring->funcs = &funcs;
	ring->pipe = pipe;   /* needed in ring_cmd_new() */

	msm_ring->cmd = ring_cmd_new(ring, size);
	if (!msm_ring->cmd) {
		ERROR_MSG("command buffer allocation failed");
		goto fail;
	}

	return ring;
fail:
	if (ring)
		fd_ringbuffer_del(ring);
	return NULL;
}