aboutsummaryrefslogtreecommitdiffstats
blob: b9f5b92791d5ff0c8052a1de3be39e969360bbd3 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
/*
 * Copyright © 2011 Intel Corporation
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the "Software"),
 * to deal in the Software without restriction, including without limitation
 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
 * and/or sell copies of the Software, and to permit persons to whom the
 * Software is furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice (including the next
 * paragraph) shall be included in all copies or substantial portions of the
 * Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT.  IN NO EVENT SHALL
 * THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
 * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING
 * FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS
 * IN THE SOFTWARE.
 */

#include <string.h>
#include <stdlib.h>
#include <stdio.h>
#include <unistd.h>
#include <fcntl.h>
#include <sys/types.h>
#include <sys/stat.h>
#include <err.h>

#include "libdrm_macros.h"
#include "intel_bufmgr.h"
#include "intel_chipset.h"

#define HW_OFFSET 0x12300000

static void
usage(void)
{
	fprintf(stderr, "usage:\n");
	fprintf(stderr, "  test_decode <batch>\n");
	fprintf(stderr, "  test_decode <batch> -dump\n");
	exit(1);
}

static void
read_file(const char *filename, void **ptr, size_t *size)
{
	int fd, ret;
	struct stat st;

	fd = open(filename, O_RDONLY);
	if (fd < 0)
		errx(1, "couldn't open `%s'", filename);

	ret = fstat(fd, &st);
	if (ret)
		errx(1, "couldn't stat `%s'", filename);

	*size = st.st_size;
	*ptr = drm_mmap(NULL, st.st_size, PROT_READ, MAP_SHARED, fd, 0);
	if (*ptr == MAP_FAILED)
		errx(1, "couldn't map `%s'", filename);

	close(fd);
}

static void
dump_batch(struct drm_intel_decode *ctx, const char *batch_filename)
{
	void *batch_ptr;
	size_t batch_size;

	read_file(batch_filename, &batch_ptr, &batch_size);

	drm_intel_decode_set_batch_pointer(ctx, batch_ptr, HW_OFFSET,
					   batch_size / 4);
	drm_intel_decode_set_output_file(ctx, stdout);

	drm_intel_decode(ctx);
}

static void
compare_batch(struct drm_intel_decode *ctx, const char *batch_filename)
{
	FILE *out = NULL;
	void *ptr, *ref_ptr, *batch_ptr;
#if HAVE_OPEN_MEMSTREAM
	size_t size;
#endif
	size_t ref_size, batch_size;
	const char *ref_suffix = "-ref.txt";
	char *ref_filename;

	ref_filename = malloc(strlen(batch_filename) + strlen(ref_suffix) + 1);
	sprintf(ref_filename, "%s%s", batch_filename, ref_suffix);

	/* Read the batch and reference. */
	read_file(batch_filename, &batch_ptr, &batch_size);
	read_file(ref_filename, &ref_ptr, &ref_size);

	/* Set up our decode output in memory, because I don't want to
	 * figure out how to output to a file in a safe and sane way
	 * inside of an automake project's test infrastructure.
	 */
#if HAVE_OPEN_MEMSTREAM
	out = open_memstream((char **)&ptr, &size);
#else
	fprintf(stderr, "platform lacks open_memstream, skipping.\n");
	exit(77);
#endif

	drm_intel_decode_set_batch_pointer(ctx, batch_ptr, HW_OFFSET,
					   batch_size / 4);
	drm_intel_decode_set_output_file(ctx, out);

	drm_intel_decode(ctx);

	if (strcmp(ref_ptr, ptr) != 0) {
		fprintf(stderr, "Decode mismatch with reference `%s'.\n",
			ref_filename);
		fprintf(stderr, "You can dump the new output using:\n");
		fprintf(stderr, "  test_decode \"%s\" -dump\n", batch_filename);
		exit(1);
	}

	fclose(out);
	free(ref_filename);
	free(ptr);
}

static uint16_t
infer_devid(const char *batch_filename)
{
	struct {
		const char *name;
		uint16_t devid;
	} chipsets[] = {
		{ "830",  0x3577},
		{ "855",  0x3582},
		{ "945",  0x2772},
		{ "gen4", 0x2a02 },
		{ "gm45", 0x2a42 },
		{ "gen5", PCI_CHIP_ILD_G },
		{ "gen6", PCI_CHIP_SANDYBRIDGE_GT2 },
		{ "gen7", PCI_CHIP_IVYBRIDGE_GT2 },
		{ "gen8", 0x1616 },
		{ NULL, 0 },
	};
	int i;

	for (i = 0; chipsets[i].name != NULL; i++) {
		if (strstr(batch_filename, chipsets[i].name))
			return chipsets[i].devid;
	}

	fprintf(stderr, "Couldn't guess chipset id from batch filename `%s'.\n",
		batch_filename);
	fprintf(stderr, "Must be contain one of:\n");
	for (i = 0; chipsets[i].name != NULL; i++) {
		fprintf(stderr, "  %s\n", chipsets[i].name);
	}
	exit(1);
}

int
main(int argc, char **argv)
{
	uint16_t devid;
	struct drm_intel_decode *ctx;

	if (argc < 2)
		usage();


	devid = infer_devid(argv[1]);

	ctx = drm_intel_decode_context_alloc(devid);

	if (argc == 3) {
		if (strcmp(argv[2], "-dump") == 0)
			dump_batch(ctx, argv[1]);
		else
			usage();
	} else {
		compare_batch(ctx, argv[1]);
	}

	drm_intel_decode_context_free(ctx);

	return 0;
}