aboutsummaryrefslogtreecommitdiffstats
blob: 4d47148a5defaf8e27bd84e866276b09b1152d30 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
/**************************************************************************
 *
 * Copyright © 2009 VMware, Inc., Palo Alto, CA., USA
 * All Rights Reserved.
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the
 * "Software"), to deal in the Software without restriction, including
 * without limitation the rights to use, copy, modify, merge, publish,
 * distribute, sub license, and/or sell copies of the Software, and to
 * permit persons to whom the Software is furnished to do so, subject to
 * the following conditions:
 *
 * The above copyright notice and this permission notice (including the
 * next paragraph) shall be included in all copies or substantial portions
 * of the Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NON-INFRINGEMENT. IN NO EVENT SHALL
 * THE COPYRIGHT HOLDERS, AUTHORS AND/OR ITS SUPPLIERS BE LIABLE FOR ANY CLAIM,
 * DAMAGES OR OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR
 * OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE
 * USE OR OTHER DEALINGS IN THE SOFTWARE.
 *
 **************************************************************************/
/*
 * Thanks to krh and jcristau for the tips on
 * going from fd to pci id via fstat and udev.
 */


#ifdef HAVE_CONFIG_H
#include "config.h"
#endif
#include <errno.h>
#include <stdio.h>
#include <stdlib.h>
#include <xf86drm.h>
#include <string.h>
#include <unistd.h>
#include <sys/stat.h>

#include "libdrm_macros.h"
#include "internal.h"

#define PATH_SIZE 512

static int
linux_name_from_sysfs(int fd, char **out)
{
	char path[PATH_SIZE+1] = ""; /* initialize to please valgrind */
	char link[PATH_SIZE+1] = "";
	struct stat buffer;
	unsigned maj, min;
	char* slash_name;
	int ret;

	/* 
	 * Inside the sysfs directory for the device there is a symlink
	 * to the directory representing the driver module, that path
	 * happens to hold the name of the driver.
	 *
	 * So lets get the symlink for the drm device. Then read the link
	 * and filter out the last directory which happens to be the name
	 * of the driver, which we can use to load the correct interface.
	 *
	 * Thanks to Ray Strode of Plymouth for the code.
	 */

	ret = fstat(fd, &buffer);
	if (ret)
		return -EINVAL;

	if (!S_ISCHR(buffer.st_mode))
		return -EINVAL;

	maj = major(buffer.st_rdev);
	min = minor(buffer.st_rdev);

	snprintf(path, PATH_SIZE, "/sys/dev/char/%d:%d/device/driver", maj, min);

	if (readlink(path, link, PATH_SIZE) < 0)
		return -EINVAL;

	/* link looks something like this: ../../../bus/pci/drivers/intel */
	slash_name = strrchr(link, '/');
	if (!slash_name)
		return -EINVAL;

	/* copy name and at the same time remove the slash */
	*out = strdup(slash_name + 1);
	return 0;
}

static int
linux_from_sysfs(int fd, struct kms_driver **out)
{
	char *name;
	int ret;

	ret = linux_name_from_sysfs(fd, &name);
	if (ret)
		return ret;

#ifdef HAVE_INTEL
	if (!strcmp(name, "intel"))
		ret = intel_create(fd, out);
	else
#endif
#ifdef HAVE_VMWGFX
	if (!strcmp(name, "vmwgfx"))
		ret = vmwgfx_create(fd, out);
	else
#endif
#ifdef HAVE_NOUVEAU
	if (!strcmp(name, "nouveau"))
		ret = nouveau_create(fd, out);
	else
#endif
#ifdef HAVE_RADEON
	if (!strcmp(name, "radeon"))
		ret = radeon_create(fd, out);
	else
#endif
#ifdef HAVE_EXYNOS
	if (!strcmp(name, "exynos"))
		ret = exynos_create(fd, out);
	else
#endif
		ret = -ENOSYS;

	free(name);
	return ret;
}

#if 0
#define LIBUDEV_I_KNOW_THE_API_IS_SUBJECT_TO_CHANGE
#include <libudev.h>

struct create_record
{
	unsigned vendor;
	unsigned chip;
	int (*func)(int fd, struct kms_driver **out);
};

static struct create_record table[] = {
	{ 0x8086, 0x2a42, intel_create }, /* i965 */
#ifdef HAVE_VMWGFX
	{ 0x15ad, 0x0405, vmwgfx_create }, /* VMware vGPU */
#endif
	{ 0, 0, NULL },
};

static int
linux_get_pciid_from_fd(int fd, unsigned *vendor_id, unsigned *chip_id)
{
	struct udev *udev;
	struct udev_device *device;
	struct udev_device *parent;
	const char *pci_id;
	struct stat buffer;
	int ret;

	ret = fstat(fd, &buffer);
	if (ret)
		return -EINVAL;

	if (!S_ISCHR(buffer.st_mode))
		return -EINVAL;

	udev = udev_new();
	if (!udev)
		return -ENOMEM;

	device = udev_device_new_from_devnum(udev, 'c', buffer.st_rdev);
	if (!device)
		goto err_free_udev;

	parent = udev_device_get_parent(device);
	if (!parent)
		goto err_free_device;

	pci_id = udev_device_get_property_value(parent, "PCI_ID");
	if (!pci_id)
		goto err_free_device;

	if (sscanf(pci_id, "%x:%x", vendor_id, chip_id) != 2)
		goto err_free_device;

	udev_device_unref(device);
	udev_unref(udev);

	return 0;

err_free_device:
	udev_device_unref(device);
err_free_udev:
	udev_unref(udev);
	return -EINVAL;
}

static int
linux_from_udev(int fd, struct kms_driver **out)
{
	unsigned vendor_id, chip_id;
	int ret, i;

	ret = linux_get_pciid_from_fd(fd, &vendor_id, &chip_id);
	if (ret)
		return ret;

	for (i = 0; table[i].func; i++)
		if (table[i].vendor == vendor_id && table[i].chip == chip_id)
			return table[i].func(fd, out);

	return -ENOSYS;
}
#else
static int
linux_from_udev(int fd, struct kms_driver **out)
{
	return -ENOSYS;
}
#endif

drm_private int
linux_create(int fd, struct kms_driver **out)
{
	if (!dumb_create(fd, out))
		return 0;

	if (!linux_from_udev(fd, out))
		return 0;

	return linux_from_sysfs(fd, out);
}