blob: de981b0af16ad72eeb35d4e753ad04647465dcbb (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
|
#ifndef RADEON_BO_INT
#define RADEON_BO_INT
struct radeon_bo_manager {
const struct radeon_bo_funcs *funcs;
int fd;
};
struct radeon_bo_int {
void *ptr;
uint32_t flags;
uint32_t handle;
uint32_t size;
/* private members */
uint32_t alignment;
uint32_t domains;
unsigned cref;
struct radeon_bo_manager *bom;
uint32_t space_accounted;
uint32_t referenced_in_cs;
};
/* bo functions */
struct radeon_bo_funcs {
struct radeon_bo *(*bo_open)(struct radeon_bo_manager *bom,
uint32_t handle,
uint32_t size,
uint32_t alignment,
uint32_t domains,
uint32_t flags);
void (*bo_ref)(struct radeon_bo_int *bo);
struct radeon_bo *(*bo_unref)(struct radeon_bo_int *bo);
int (*bo_map)(struct radeon_bo_int *bo, int write);
int (*bo_unmap)(struct radeon_bo_int *bo);
int (*bo_wait)(struct radeon_bo_int *bo);
int (*bo_is_static)(struct radeon_bo_int *bo);
int (*bo_set_tiling)(struct radeon_bo_int *bo, uint32_t tiling_flags,
uint32_t pitch);
int (*bo_get_tiling)(struct radeon_bo_int *bo, uint32_t *tiling_flags,
uint32_t *pitch);
int (*bo_is_busy)(struct radeon_bo_int *bo, uint32_t *domain);
int (*bo_is_referenced_by_cs)(struct radeon_bo_int *bo, struct radeon_cs *cs);
};
#endif
|