aboutsummaryrefslogtreecommitdiffstats
blob: f68a624eb3fcf236c556a68ef2ac656d64d7550f (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
/*
 * Copyright © 2008 Nicolai Haehnle
 * Copyright © 2008 Jérôme Glisse
 * All Rights Reserved.
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the
 * "Software"), to deal in the Software without restriction, including
 * without limitation the rights to use, copy, modify, merge, publish,
 * distribute, sub license, and/or sell copies of the Software, and to
 * permit persons to whom the Software is furnished to do so, subject to
 * the following conditions:
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NON-INFRINGEMENT. IN NO EVENT SHALL
 * THE COPYRIGHT HOLDERS, AUTHORS AND/OR ITS SUPPLIERS BE LIABLE FOR ANY CLAIM,
 * DAMAGES OR OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR
 * OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE
 * USE OR OTHER DEALINGS IN THE SOFTWARE.
 *
 * The above copyright notice and this permission notice (including the
 * next paragraph) shall be included in all copies or substantial portions
 * of the Software.
 */
/*
 * Authors:
 *      Aapo Tahkola <aet@rasterburn.org>
 *      Nicolai Haehnle <prefect_@gmx.net>
 *      Jérôme Glisse <glisse@freedesktop.org>
 */
#ifndef RADEON_CS_H
#define RADEON_CS_H

#include <stdint.h>
#include <string.h>
#include "drm.h"
#include "radeon_drm.h"
#include "radeon_bo.h"

struct radeon_cs_reloc {
    struct radeon_bo    *bo;
    uint32_t            read_domain;
    uint32_t            write_domain;
    uint32_t            flags;
};


#define RADEON_CS_SPACE_OK 0
#define RADEON_CS_SPACE_OP_TO_BIG 1
#define RADEON_CS_SPACE_FLUSH 2

struct radeon_cs {
    uint32_t *packets;
    unsigned cdw;
    unsigned ndw;
    unsigned                    section_ndw;
    unsigned                    section_cdw;
};

#define MAX_SPACE_BOS (32)

struct radeon_cs_manager;

extern struct radeon_cs *radeon_cs_create(struct radeon_cs_manager *csm,
                                          uint32_t ndw);

extern int radeon_cs_begin(struct radeon_cs *cs,
                           uint32_t ndw,
                           const char *file,
                           const char *func, int line);
extern int radeon_cs_end(struct radeon_cs *cs,
                         const char *file,
                         const char *func,
                         int line);
extern int radeon_cs_emit(struct radeon_cs *cs);
extern int radeon_cs_destroy(struct radeon_cs *cs);
extern int radeon_cs_erase(struct radeon_cs *cs);
extern int radeon_cs_need_flush(struct radeon_cs *cs);
extern void radeon_cs_print(struct radeon_cs *cs, FILE *file);
extern void radeon_cs_set_limit(struct radeon_cs *cs, uint32_t domain, uint32_t limit);
extern void radeon_cs_space_set_flush(struct radeon_cs *cs, void (*fn)(void *), void *data);
extern int radeon_cs_write_reloc(struct radeon_cs *cs,
                                 struct radeon_bo *bo,
                                 uint32_t read_domain,
                                 uint32_t write_domain,
                                 uint32_t flags);
extern uint32_t radeon_cs_get_id(struct radeon_cs *cs);
/*
 * add a persistent BO to the list
 * a persistent BO is one that will be referenced across flushes,
 * i.e. colorbuffer, textures etc.
 * They get reset when a new "operation" happens, where an operation
 * is a state emission with a color/textures etc followed by a bunch of vertices.
 */
void radeon_cs_space_add_persistent_bo(struct radeon_cs *cs,
                                       struct radeon_bo *bo,
                                       uint32_t read_domains,
                                       uint32_t write_domain);

/* reset the persistent BO list */
void radeon_cs_space_reset_bos(struct radeon_cs *cs);

/* do a space check with the current persistent BO list */
int radeon_cs_space_check(struct radeon_cs *cs);

/* do a space check with the current persistent BO list and a temporary BO
 * a temporary BO is like a DMA buffer, which  gets flushed with the
 * command buffer */
int radeon_cs_space_check_with_bo(struct radeon_cs *cs,
                                  struct radeon_bo *bo,
                                  uint32_t read_domains,
                                  uint32_t write_domain);

static inline void radeon_cs_write_dword(struct radeon_cs *cs, uint32_t dword)
{
    cs->packets[cs->cdw++] = dword;
    if (cs->section_ndw) {
        cs->section_cdw++;
    }
}

static inline void radeon_cs_write_qword(struct radeon_cs *cs, uint64_t qword)
{
    memcpy(cs->packets + cs->cdw, &qword, sizeof(uint64_t));
    cs->cdw += 2;
    if (cs->section_ndw) {
        cs->section_cdw += 2;
    }
}

static inline void radeon_cs_write_table(struct radeon_cs *cs,
                                         const void *data, uint32_t size)
{
    memcpy(cs->packets + cs->cdw, data, size * 4);
    cs->cdw += size;
    if (cs->section_ndw) {
        cs->section_cdw += size;
    }
}
#endif