aboutsummaryrefslogtreecommitdiffstats
blob: e6a8ec647f8fc4b9040774bf9402477cfc5d1306 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
/*
 * Copyright 1998-2003 VIA Technologies, Inc. All Rights Reserved.
 * Copyright 2001-2003 S3 Graphics, Inc. All Rights Reserved.
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the "Software"),
 * to deal in the Software without restriction, including without limitation
 * the rights to use, copy, modify, merge, publish, distribute, sub license,
 * and/or sell copies of the Software, and to permit persons to whom the
 * Software is furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice (including the
 * next paragraph) shall be included in all copies or substantial portions
 * of the Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NON-INFRINGEMENT. IN NO EVENT SHALL
 * VIA, S3 GRAPHICS, AND/OR ITS SUPPLIERS BE LIABLE FOR ANY CLAIM, DAMAGES OR
 * OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE,
 * ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER
 * DEALINGS IN THE SOFTWARE.
 */
#ifndef _VIA_DRM_H_
#define _VIA_DRM_H_

/* WARNING: These defines must be the same as what the Xserver uses.
 * if you change them, you must change the defines in the Xserver.
 */

#ifndef _VIA_DEFINES_
#define _VIA_DEFINES_


#if !defined(__KERNEL__) && !defined(_KERNEL)
#include "via_drmclient.h"
#endif

/*
 * With the arrival of libdrm there is a need to version this file.
 * As usual, bump MINOR for new features, MAJOR for changes that create
 * backwards incompatibilities, (which should be avoided whenever possible).
 */

#define VIA_DRM_DRIVER_DATE		"20070202"

#define VIA_DRM_DRIVER_MAJOR		2
#define VIA_DRM_DRIVER_MINOR		11
#define VIA_DRM_DRIVER_PATCHLEVEL	1
#define VIA_DRM_DRIVER_VERSION	  (((VIA_DRM_DRIVER_MAJOR) << 16) | (VIA_DRM_DRIVER_MINOR))

#define VIA_NR_SAREA_CLIPRECTS		8
#define VIA_NR_XVMC_PORTS	       10
#define VIA_NR_XVMC_LOCKS	       5
#define VIA_MAX_CACHELINE_SIZE	  64
#define XVMCLOCKPTR(saPriv,lockNo)					\
	((volatile struct drm_hw_lock *)(((((unsigned long) (saPriv)->XvMCLockArea) + \
				      (VIA_MAX_CACHELINE_SIZE - 1)) &	\
				     ~(VIA_MAX_CACHELINE_SIZE - 1)) +	\
				    VIA_MAX_CACHELINE_SIZE*(lockNo)))
#define VIA_NR_TEX_REGIONS 64

#endif

#define DRM_VIA_FENCE_TYPE_ACCEL 0x00000002

/* VIA specific ioctls */
#define DRM_VIA_ALLOCMEM	0x00
#define DRM_VIA_FREEMEM		0x01
#define DRM_VIA_AGP_INIT	0x02
#define DRM_VIA_FB_INIT		0x03
#define DRM_VIA_MAP_INIT	0x04
#define DRM_VIA_DEC_FUTEX       0x05
#define NOT_USED
#define DRM_VIA_DMA_INIT	0x07
#define DRM_VIA_CMDBUFFER	0x08
#define DRM_VIA_FLUSH		0x09
#define DRM_VIA_PCICMD		0x0a
#define DRM_VIA_CMDBUF_SIZE	0x0b
#define NOT_USED
#define DRM_VIA_WAIT_IRQ	0x0d
#define DRM_VIA_DMA_BLIT	0x0e
#define DRM_VIA_BLIT_SYNC       0x0f

#define DRM_IOCTL_VIA_ALLOCMEM	  DRM_IOWR(DRM_COMMAND_BASE + DRM_VIA_ALLOCMEM, drm_via_mem_t)
#define DRM_IOCTL_VIA_FREEMEM	  DRM_IOW( DRM_COMMAND_BASE + DRM_VIA_FREEMEM, drm_via_mem_t)
#define DRM_IOCTL_VIA_AGP_INIT	  DRM_IOWR(DRM_COMMAND_BASE + DRM_VIA_AGP_INIT, drm_via_agp_t)
#define DRM_IOCTL_VIA_FB_INIT	  DRM_IOWR(DRM_COMMAND_BASE + DRM_VIA_FB_INIT, drm_via_fb_t)
#define DRM_IOCTL_VIA_MAP_INIT	  DRM_IOWR(DRM_COMMAND_BASE + DRM_VIA_MAP_INIT, drm_via_init_t)
#define DRM_IOCTL_VIA_DEC_FUTEX   DRM_IOW( DRM_COMMAND_BASE + DRM_VIA_DEC_FUTEX, drm_via_futex_t)
#define DRM_IOCTL_VIA_DMA_INIT	  DRM_IOWR(DRM_COMMAND_BASE + DRM_VIA_DMA_INIT, drm_via_dma_init_t)
#define DRM_IOCTL_VIA_CMDBUFFER	  DRM_IOW( DRM_COMMAND_BASE + DRM_VIA_CMDBUFFER, drm_via_cmdbuffer_t)
#define DRM_IOCTL_VIA_FLUSH	  DRM_IO(  DRM_COMMAND_BASE + DRM_VIA_FLUSH)
#define DRM_IOCTL_VIA_PCICMD	  DRM_IOW( DRM_COMMAND_BASE + DRM_VIA_PCICMD, drm_via_cmdbuffer_t)
#define DRM_IOCTL_VIA_CMDBUF_SIZE DRM_IOWR( DRM_COMMAND_BASE + DRM_VIA_CMDBUF_SIZE, \
					    drm_via_cmdbuf_size_t)
#define DRM_IOCTL_VIA_WAIT_IRQ    DRM_IOWR( DRM_COMMAND_BASE + DRM_VIA_WAIT_IRQ, drm_via_irqwait_t)
#define DRM_IOCTL_VIA_DMA_BLIT    DRM_IOW(DRM_COMMAND_BASE + DRM_VIA_DMA_BLIT, drm_via_dmablit_t)
#define DRM_IOCTL_VIA_BLIT_SYNC   DRM_IOW(DRM_COMMAND_BASE + DRM_VIA_BLIT_SYNC, drm_via_blitsync_t)

/* Indices into buf.Setup where various bits of state are mirrored per
 * context and per buffer.  These can be fired at the card as a unit,
 * or in a piecewise fashion as required.
 */

#define VIA_TEX_SETUP_SIZE 8

/* Flags for clear ioctl
 */
#define VIA_FRONT   0x1
#define VIA_BACK    0x2
#define VIA_DEPTH   0x4
#define VIA_STENCIL 0x8

#define VIA_MEM_VIDEO   0	/* matches drm constant */
#define VIA_MEM_AGP     1	/* matches drm constant */
#define VIA_MEM_SYSTEM  2
#define VIA_MEM_MIXED   3
#define VIA_MEM_UNKNOWN 4

typedef struct {
	uint32_t offset;
	uint32_t size;
} drm_via_agp_t;

typedef struct {
	uint32_t offset;
	uint32_t size;
} drm_via_fb_t;

typedef struct {
	uint32_t context;
	uint32_t type;
	uint32_t size;
	unsigned long index;
	unsigned long offset;
} drm_via_mem_t;

typedef struct _drm_via_init {
	enum {
		VIA_INIT_MAP = 0x01,
		VIA_CLEANUP_MAP = 0x02
	} func;

	unsigned long sarea_priv_offset;
	unsigned long fb_offset;
	unsigned long mmio_offset;
	unsigned long agpAddr;
} drm_via_init_t;

typedef struct _drm_via_futex {
	enum {
		VIA_FUTEX_WAIT = 0x00,
		VIA_FUTEX_WAKE = 0X01
	} func;
	uint32_t ms;
	uint32_t lock;
	uint32_t val;
} drm_via_futex_t;

typedef struct _drm_via_dma_init {
	enum {
		VIA_INIT_DMA = 0x01,
		VIA_CLEANUP_DMA = 0x02,
		VIA_DMA_INITIALIZED = 0x03
	} func;

	unsigned long offset;
	unsigned long size;
	unsigned long reg_pause_addr;
} drm_via_dma_init_t;

typedef struct _drm_via_cmdbuffer {
	char __user *buf;
	unsigned long size;
} drm_via_cmdbuffer_t;

/* Warning: If you change the SAREA structure you must change the Xserver
 * structure as well */

typedef struct _drm_via_tex_region {
	unsigned char next, prev;	/* indices to form a circular LRU  */
	unsigned char inUse;	/* owned by a client, or free? */
	int age;		/* tracked by clients to update local LRU's */
} drm_via_tex_region_t;

typedef struct _drm_via_sarea {
	unsigned int dirty;
	unsigned int nbox;
	struct drm_clip_rect boxes[VIA_NR_SAREA_CLIPRECTS];
	drm_via_tex_region_t texList[VIA_NR_TEX_REGIONS + 1];
	int texAge;		/* last time texture was uploaded */
	int ctxOwner;		/* last context to upload state */
	int vertexPrim;

	/*
	 * Below is for XvMC.
	 * We want the lock integers alone on, and aligned to, a cache line.
	 * Therefore this somewhat strange construct.
	 */

	char XvMCLockArea[VIA_MAX_CACHELINE_SIZE * (VIA_NR_XVMC_LOCKS + 1)];

	unsigned int XvMCDisplaying[VIA_NR_XVMC_PORTS];
	unsigned int XvMCSubPicOn[VIA_NR_XVMC_PORTS];
	unsigned int XvMCCtxNoGrabbed;	/* Last context to hold decoder */

	/* Used by the 3d driver only at this point, for pageflipping:
	 */
	unsigned int pfCurrentOffset;
} drm_via_sarea_t;

typedef struct _drm_via_cmdbuf_size {
	enum {
		VIA_CMDBUF_SPACE = 0x01,
		VIA_CMDBUF_LAG = 0x02
	} func;
	int wait;
	uint32_t size;
} drm_via_cmdbuf_size_t;

typedef enum {
	VIA_IRQ_ABSOLUTE = 0x0,
	VIA_IRQ_RELATIVE = 0x1,
	VIA_IRQ_SIGNAL = 0x10000000,
	VIA_IRQ_FORCE_SEQUENCE = 0x20000000
} via_irq_seq_type_t;

#define VIA_IRQ_FLAGS_MASK 0xF0000000

enum drm_via_irqs {
	drm_via_irq_hqv0 = 0,
	drm_via_irq_hqv1,
	drm_via_irq_dma0_dd,
	drm_via_irq_dma0_td,
	drm_via_irq_dma1_dd,
	drm_via_irq_dma1_td,
	drm_via_irq_num
};

struct drm_via_wait_irq_request {
	unsigned irq;
	via_irq_seq_type_t type;
	uint32_t sequence;
	uint32_t signal;
};

typedef union drm_via_irqwait {
	struct drm_via_wait_irq_request request;
	struct drm_wait_vblank_reply reply;
} drm_via_irqwait_t;

typedef struct drm_via_blitsync {
	uint32_t sync_handle;
	unsigned engine;
} drm_via_blitsync_t;

/*
 * Below,"flags" is currently unused but will be used for possible future
 * extensions like kernel space bounce buffers for bad alignments and
 * blit engine busy-wait polling for better latency in the absence of
 * interrupts.
 */

typedef struct drm_via_dmablit {
	uint32_t num_lines;
	uint32_t line_length;

	uint32_t fb_addr;
	uint32_t fb_stride;

	unsigned char *mem_addr;
	uint32_t mem_stride;

	uint32_t flags;
	int to_fb;

	drm_via_blitsync_t sync;
} drm_via_dmablit_t;


#endif				/* _VIA_DRM_H_ */