aboutsummaryrefslogtreecommitdiffstats
blob: b8f669069a62e2af40f8d1628ceef0b857fac420 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
#include <stdio.h>
#include <stdlib.h>
#include <string.h>

#include <xf86drm.h>
#include <xf86drmMode.h>
#include <drm_fourcc.h>

#include "modeset.h"
#include "bo.h"
#include "dev.h"

static int set_crtc_mode(struct sp_dev *dev, struct sp_crtc *crtc,
			struct sp_connector *conn, drmModeModeInfoPtr mode)
{
	int ret;
	struct drm_mode_create_blob create_blob;
	drmModeAtomicReqPtr pset;

	memset(&create_blob, 0, sizeof(create_blob));
	create_blob.length = sizeof(struct drm_mode_modeinfo);
	create_blob.data = (__u64)(uintptr_t)mode;

	ret = drmIoctl(dev->fd, DRM_IOCTL_MODE_CREATEPROPBLOB, &create_blob);
	if (ret) {
		printf("Failed to create mode property blob %d", ret);
		return ret;
	}

	pset = drmModeAtomicAlloc();
	if (!pset) {
		printf("Failed to allocate property set");
		return -1;
	}

	ret = drmModeAtomicAddProperty(pset, crtc->crtc->crtc_id,
				    crtc->mode_pid, create_blob.blob_id) ||
	      drmModeAtomicAddProperty(pset, crtc->crtc->crtc_id,
				    crtc->active_pid, 1) ||
	      drmModeAtomicAddProperty(pset, conn->conn->connector_id,
				conn->crtc_id_pid, crtc->crtc->crtc_id);
	if (ret) {
		printf("Failed to add blob %d to pset", create_blob.blob_id);
		drmModeAtomicFree(pset);
		return ret;
	}

	ret = drmModeAtomicCommit(dev->fd, pset, DRM_MODE_ATOMIC_ALLOW_MODESET,
					NULL);

	drmModeAtomicFree(pset);

	if (ret) {
		printf("Failed to commit pset ret=%d\n", ret);
		return ret;
	}

	memcpy(&crtc->crtc->mode, mode, sizeof(struct drm_mode_modeinfo));
	crtc->crtc->mode_valid = 1;
	return 0;
}

int initialize_screens(struct sp_dev *dev)
{
	int ret, i, j;
	unsigned crtc_mask = 0;

	for (i = 0; i < dev->num_connectors; i++) {
		struct sp_connector *c = &dev->connectors[i];
		drmModeModeInfoPtr m = NULL;
		drmModeEncoderPtr e = NULL;
		struct sp_crtc *cr = NULL;

		if (c->conn->connection != DRM_MODE_CONNECTED)
			continue;

		if (!c->conn->count_modes) {
			printf("connector has no modes, skipping\n");
			continue;
		}

		/* Take the first unless there's a preferred mode */
		m = &c->conn->modes[0];
		for (j = 0; j < c->conn->count_modes; j++) {
			drmModeModeInfoPtr tmp_m = &c->conn->modes[j];

			if (!(tmp_m->type & DRM_MODE_TYPE_PREFERRED))
				continue;

			m = tmp_m;
			break;
		}

		if (!c->conn->count_encoders) {
			printf("no possible encoders for connector\n");
			continue;
		}

		for (j = 0; j < dev->num_encoders; j++) {
			e = dev->encoders[j];
			if (e->encoder_id == c->conn->encoders[0])
				break;
		}
		if (j == dev->num_encoders) {
			printf("could not find encoder for the connector\n");
			continue;
		}

		for (j = 0; j < dev->num_crtcs; j++) {
			if ((1 << j) & crtc_mask)
				continue;

			cr = &dev->crtcs[j];

			if ((1 << j) & e->possible_crtcs)
				break;
		}
		if (j == dev->num_crtcs) {
			printf("could not find crtc for the encoder\n");
			continue;
		}

		ret = set_crtc_mode(dev, cr, c, m);
		if (ret) {
			printf("failed to set mode!\n");
			continue;
		}
		crtc_mask |= 1 << j;
	}
	return 0;
}

struct sp_plane *get_sp_plane(struct sp_dev *dev, struct sp_crtc *crtc)
{
	int i;

	for(i = 0; i < dev->num_planes; i++) {
		struct sp_plane *p = &dev->planes[i];

		if (p->in_use)
			continue;

		if (!(p->plane->possible_crtcs & (1 << crtc->pipe)))
			continue;

		p->in_use = 1;
		return p;
	}
	return NULL;
}

void put_sp_plane(struct sp_plane *plane)
{
	drmModePlanePtr p;

	/* Get the latest plane information (most notably the crtc_id) */
	p = drmModeGetPlane(plane->dev->fd, plane->plane->plane_id);
	if (p)
		plane->plane = p;

	if (plane->bo) {
		free_sp_bo(plane->bo);
		plane->bo = NULL;
	}
	plane->in_use = 0;
}

int set_sp_plane(struct sp_dev *dev, struct sp_plane *plane,
		struct sp_crtc *crtc, int x, int y)
{
	int ret;
	uint32_t w, h;

	w = plane->bo->width;
	h = plane->bo->height;

	if ((w + x) > crtc->crtc->mode.hdisplay)
		w = crtc->crtc->mode.hdisplay - x;
	if ((h + y) > crtc->crtc->mode.vdisplay)
		h = crtc->crtc->mode.vdisplay - y;

	ret = drmModeSetPlane(dev->fd, plane->plane->plane_id,
			crtc->crtc->crtc_id, plane->bo->fb_id, 0, x, y, w, h,
			0, 0, w << 16, h << 16);
	if (ret) {
		printf("failed to set plane to crtc ret=%d\n", ret);
		return ret;
	}

	return ret;
}
int set_sp_plane_pset(struct sp_dev *dev, struct sp_plane *plane,
		drmModeAtomicReqPtr pset, struct sp_crtc *crtc, int x, int y)
{
	int ret;
	uint32_t w, h;

	w = plane->bo->width;
	h = plane->bo->height;

	if ((w + x) > crtc->crtc->mode.hdisplay)
		w = crtc->crtc->mode.hdisplay - x;
	if ((h + y) > crtc->crtc->mode.vdisplay)
		h = crtc->crtc->mode.vdisplay - y;

	ret = drmModeAtomicAddProperty(pset, plane->plane->plane_id,
			plane->crtc_pid, crtc->crtc->crtc_id)
		|| drmModeAtomicAddProperty(pset, plane->plane->plane_id,
			plane->fb_pid, plane->bo->fb_id)
		|| drmModeAtomicAddProperty(pset, plane->plane->plane_id,
			plane->crtc_x_pid, x)
		|| drmModeAtomicAddProperty(pset, plane->plane->plane_id,
			plane->crtc_y_pid, y)
		|| drmModeAtomicAddProperty(pset, plane->plane->plane_id,
			plane->crtc_w_pid, w)
		|| drmModeAtomicAddProperty(pset, plane->plane->plane_id,
			plane->crtc_h_pid, h)
		|| drmModeAtomicAddProperty(pset, plane->plane->plane_id,
			plane->src_x_pid, 0)
		|| drmModeAtomicAddProperty(pset, plane->plane->plane_id,
			plane->src_y_pid, 0)
		|| drmModeAtomicAddProperty(pset, plane->plane->plane_id,
			plane->src_w_pid, w << 16)
		|| drmModeAtomicAddProperty(pset, plane->plane->plane_id,
			plane->src_h_pid, h << 16);
	if (ret) {
		printf("failed to add properties to the set\n");
		return -1;
	}

	return ret;
}