aboutsummaryrefslogblamecommitdiffstats
blob: c3af0ac5f6d9ae95f911352f57771b100c6b61a1 (plain) (tree)
















































                                                                             











































                                                                             







































                                                           
                                            



                                                        




                                            


                                                                             





                                                                              






                                                                              











                                                   
      
/* exynos_drm.h
 *
 * Copyright (c) 2011 Samsung Electronics Co., Ltd.
 * Authors:
 *	Inki Dae <inki.dae@samsung.com>
 *	Joonyoung Shim <jy0922.shim@samsung.com>
 *	Seung-Woo Kim <sw0312.kim@samsung.com>
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the "Software"),
 * to deal in the Software without restriction, including without limitation
 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
 * and/or sell copies of the Software, and to permit persons to whom the
 * Software is furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice (including the next
 * paragraph) shall be included in all copies or substantial portions of the
 * Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT.  IN NO EVENT SHALL
 * VA LINUX SYSTEMS AND/OR ITS SUPPLIERS BE LIABLE FOR ANY CLAIM, DAMAGES OR
 * OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE,
 * ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR
 * OTHER DEALINGS IN THE SOFTWARE.
 */

#ifndef _EXYNOS_DRM_H_
#define _EXYNOS_DRM_H_

#include "drm.h"

/**
 * User-desired buffer creation information structure.
 *
 * @size: user-desired memory allocation size.
 *	- this size value would be page-aligned internally.
 * @flags: user request for setting memory type or cache attributes.
 * @handle: returned a handle to created gem object.
 *	- this handle will be set by gem module of kernel side.
 */
struct drm_exynos_gem_create {
	uint64_t size;
	unsigned int flags;
	unsigned int handle;
};

/**
 * A structure to gem information.
 *
 * @handle: a handle to gem object created.
 * @flags: flag value including memory type and cache attribute and
 *	this value would be set by driver.
 * @size: size to memory region allocated by gem and this size would
 *	be set by driver.
 */
struct drm_exynos_gem_info {
	unsigned int handle;
	unsigned int flags;
	uint64_t size;
};

/**
 * A structure for user connection request of virtual display.
 *
 * @connection: indicate whether doing connetion or not by user.
 * @extensions: if this value is 1 then the vidi driver would need additional
 *	128bytes edid data.
 * @edid: the edid data pointer from user side.
 */
struct drm_exynos_vidi_connection {
	unsigned int connection;
	unsigned int extensions;
	uint64_t edid;
};

/* memory type definitions. */
enum e_drm_exynos_gem_mem_type {
	/* Physically Continuous memory and used as default. */
	EXYNOS_BO_CONTIG	= 0 << 0,
	/* Physically Non-Continuous memory. */
	EXYNOS_BO_NONCONTIG	= 1 << 0,
	/* non-cachable mapping and used as default. */
	EXYNOS_BO_NONCACHABLE	= 0 << 1,
	/* cachable mapping. */
	EXYNOS_BO_CACHABLE	= 1 << 1,
	/* write-combine mapping. */
	EXYNOS_BO_WC		= 1 << 2,
	EXYNOS_BO_MASK		= EXYNOS_BO_NONCONTIG | EXYNOS_BO_CACHABLE |
					EXYNOS_BO_WC
};

struct drm_exynos_g2d_get_ver {
	__u32	major;
	__u32	minor;
};

struct drm_exynos_g2d_cmd {
	__u32	offset;
	__u32	data;
};

enum drm_exynos_g2d_buf_type {
	G2D_BUF_USERPTR = 1 << 31,
};

enum drm_exynos_g2d_event_type {
	G2D_EVENT_NOT,
	G2D_EVENT_NONSTOP,
	G2D_EVENT_STOP,		/* not yet */
};

struct drm_exynos_g2d_userptr {
	unsigned long userptr;
	unsigned long size;
};

struct drm_exynos_g2d_set_cmdlist {
	__u64					cmd;
	__u64					cmd_buf;
	__u32					cmd_nr;
	__u32					cmd_buf_nr;

	/* for g2d event */
	__u64					event_type;
	__u64					user_data;
};

struct drm_exynos_g2d_exec {
	__u64					async;
};

#define DRM_EXYNOS_GEM_CREATE		0x00
/* Reserved 0x04 ~ 0x05 for exynos specific gem ioctl */
#define DRM_EXYNOS_GEM_GET		0x04
#define DRM_EXYNOS_VIDI_CONNECTION	0x07

/* G2D */
#define DRM_EXYNOS_G2D_GET_VER		0x20
#define DRM_EXYNOS_G2D_SET_CMDLIST	0x21
#define DRM_EXYNOS_G2D_EXEC		0x22

#define DRM_IOCTL_EXYNOS_GEM_CREATE		DRM_IOWR(DRM_COMMAND_BASE + \
		DRM_EXYNOS_GEM_CREATE, struct drm_exynos_gem_create)

#define DRM_IOCTL_EXYNOS_GEM_GET	DRM_IOWR(DRM_COMMAND_BASE + \
		DRM_EXYNOS_GEM_GET,	struct drm_exynos_gem_info)

#define DRM_IOCTL_EXYNOS_VIDI_CONNECTION	DRM_IOWR(DRM_COMMAND_BASE + \
		DRM_EXYNOS_VIDI_CONNECTION, struct drm_exynos_vidi_connection)

#define DRM_IOCTL_EXYNOS_G2D_GET_VER		DRM_IOWR(DRM_COMMAND_BASE + \
		DRM_EXYNOS_G2D_GET_VER, struct drm_exynos_g2d_get_ver)
#define DRM_IOCTL_EXYNOS_G2D_SET_CMDLIST	DRM_IOWR(DRM_COMMAND_BASE + \
		DRM_EXYNOS_G2D_SET_CMDLIST, struct drm_exynos_g2d_set_cmdlist)
#define DRM_IOCTL_EXYNOS_G2D_EXEC		DRM_IOWR(DRM_COMMAND_BASE + \
		DRM_EXYNOS_G2D_EXEC, struct drm_exynos_g2d_exec)

/* EXYNOS specific events */
#define DRM_EXYNOS_G2D_EVENT		0x80000000

struct drm_exynos_g2d_event {
	struct drm_event	base;
	__u64				user_data;
	__u32				tv_sec;
	__u32				tv_usec;
	__u32				cmdlist_no;
	__u32				reserved;
};

#endif