aboutsummaryrefslogblamecommitdiffstats
blob: 0fc7397c8f1f4c3f6f9ab454c5f66343c6b3b949 (plain) (tree)




























                                                                               














































                                                                            
                                 
 




                                 




                                                              
                       









































































                                                               
                                          


































































                                                                              






























                                                                  


                              
                    
                        


                        










































                                                             


                                                         





















                                                                      
                                




                        

  
      
/*
 * Copyright (c) 2007 Dave Airlie <airlied@linux.ie>
 * Copyright (c) 2007 Jakob Bornecrantz <wallbraker@gmail.com>
 * Copyright (c) 2008 Red Hat Inc.
 * Copyright (c) 2007-2008 Tungsten Graphics, Inc., Cedar Park, TX., USA
 * Copyright (c) 2007-2008 Intel Corporation
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the "Software"),
 * to deal in the Software without restriction, including without limitation
 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
 * and/or sell copies of the Software, and to permit persons to whom the
 * Software is furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice shall be included in
 * all copies or substantial portions of the Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE
 * AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
 * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING
 * FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS
 * IN THE SOFTWARE.
 */

#ifndef _DRM_MODE_H
#define _DRM_MODE_H

#define DRM_DISPLAY_INFO_LEN	32
#define DRM_CONNECTOR_NAME_LEN	32
#define DRM_DISPLAY_MODE_LEN	32
#define DRM_PROP_NAME_LEN	32

#define DRM_MODE_TYPE_BUILTIN	(1<<0)
#define DRM_MODE_TYPE_CLOCK_C	((1<<1) | DRM_MODE_TYPE_BUILTIN)
#define DRM_MODE_TYPE_CRTC_C	((1<<2) | DRM_MODE_TYPE_BUILTIN)
#define DRM_MODE_TYPE_PREFERRED	(1<<3)
#define DRM_MODE_TYPE_DEFAULT	(1<<4)
#define DRM_MODE_TYPE_USERDEF	(1<<5)
#define DRM_MODE_TYPE_DRIVER	(1<<6)

/* Video mode flags */
/* bit compatible with the xorg definitions. */
#define DRM_MODE_FLAG_PHSYNC	(1<<0)
#define DRM_MODE_FLAG_NHSYNC	(1<<1)
#define DRM_MODE_FLAG_PVSYNC	(1<<2)
#define DRM_MODE_FLAG_NVSYNC	(1<<3)
#define DRM_MODE_FLAG_INTERLACE	(1<<4)
#define DRM_MODE_FLAG_DBLSCAN	(1<<5)
#define DRM_MODE_FLAG_CSYNC	(1<<6)
#define DRM_MODE_FLAG_PCSYNC	(1<<7)
#define DRM_MODE_FLAG_NCSYNC	(1<<8)
#define DRM_MODE_FLAG_HSKEW	(1<<9) /* hskew provided */
#define DRM_MODE_FLAG_BCAST	(1<<10)
#define DRM_MODE_FLAG_PIXMUX	(1<<11)
#define DRM_MODE_FLAG_DBLCLK	(1<<12)
#define DRM_MODE_FLAG_CLKDIV2	(1<<13)

/* DPMS flags */
/* bit compatible with the xorg definitions. */
#define DRM_MODE_DPMS_ON	0
#define DRM_MODE_DPMS_STANDBY	1
#define DRM_MODE_DPMS_SUSPEND	2
#define DRM_MODE_DPMS_OFF	3

/* Scaling mode options */
#define DRM_MODE_SCALE_NONE		0 /* Unmodified timing (display or
					     software can still scale) */
#define DRM_MODE_SCALE_FULLSCREEN	1 /* Full screen, ignore aspect */
#define DRM_MODE_SCALE_CENTER		2 /* Centered, no scaling */
#define DRM_MODE_SCALE_ASPECT		3 /* Full screen, preserve aspect */

/* Dithering mode options */
#define DRM_MODE_DITHERING_OFF	0
#define DRM_MODE_DITHERING_ON	1
#define DRM_MODE_DITHERING_AUTO 2

/* Dirty info options */
#define DRM_MODE_DIRTY_OFF      0
#define DRM_MODE_DIRTY_ON       1
#define DRM_MODE_DIRTY_ANNOTATE 2

struct drm_mode_modeinfo {
	__u32 clock;
	__u16 hdisplay, hsync_start, hsync_end, htotal, hskew;
	__u16 vdisplay, vsync_start, vsync_end, vtotal, vscan;

	__u32 vrefresh;

	__u32 flags;
	__u32 type;
	char name[DRM_DISPLAY_MODE_LEN];
};

struct drm_mode_card_res {
	__u64 fb_id_ptr;
	__u64 crtc_id_ptr;
	__u64 connector_id_ptr;
	__u64 encoder_id_ptr;
	__u32 count_fbs;
	__u32 count_crtcs;
	__u32 count_connectors;
	__u32 count_encoders;
	__u32 min_width, max_width;
	__u32 min_height, max_height;
};

struct drm_mode_crtc {
	__u64 set_connectors_ptr;
	__u32 count_connectors;

	__u32 crtc_id; /**< Id */
	__u32 fb_id; /**< Id of framebuffer */

	__u32 x, y; /**< Position on the frameuffer */

	__u32 gamma_size;
	__u32 mode_valid;
	struct drm_mode_modeinfo mode;
};

#define DRM_MODE_ENCODER_NONE	0
#define DRM_MODE_ENCODER_DAC	1
#define DRM_MODE_ENCODER_TMDS	2
#define DRM_MODE_ENCODER_LVDS	3
#define DRM_MODE_ENCODER_TVDAC	4

struct drm_mode_get_encoder {
	__u32 encoder_id;
	__u32 encoder_type;

	__u32 crtc_id; /**< Id of crtc */

	__u32 possible_crtcs;
	__u32 possible_clones;
};

/* This is for connectors with multiple signal types. */
/* Try to match DRM_MODE_CONNECTOR_X as closely as possible. */
#define DRM_MODE_SUBCONNECTOR_Automatic	0
#define DRM_MODE_SUBCONNECTOR_Unknown	0
#define DRM_MODE_SUBCONNECTOR_DVID	3
#define DRM_MODE_SUBCONNECTOR_DVIA	4
#define DRM_MODE_SUBCONNECTOR_Composite	5
#define DRM_MODE_SUBCONNECTOR_SVIDEO	6
#define DRM_MODE_SUBCONNECTOR_Component	8
#define DRM_MODE_SUBCONNECTOR_SCART	9

#define DRM_MODE_CONNECTOR_Unknown	0
#define DRM_MODE_CONNECTOR_VGA		1
#define DRM_MODE_CONNECTOR_DVII		2
#define DRM_MODE_CONNECTOR_DVID		3
#define DRM_MODE_CONNECTOR_DVIA		4
#define DRM_MODE_CONNECTOR_Composite	5
#define DRM_MODE_CONNECTOR_SVIDEO	6
#define DRM_MODE_CONNECTOR_LVDS		7
#define DRM_MODE_CONNECTOR_Component	8
#define DRM_MODE_CONNECTOR_9PinDIN	9
#define DRM_MODE_CONNECTOR_DisplayPort	10
#define DRM_MODE_CONNECTOR_HDMIA	11
#define DRM_MODE_CONNECTOR_HDMIB	12
#define DRM_MODE_CONNECTOR_TV		13
#define DRM_MODE_CONNECTOR_eDP		14

struct drm_mode_get_connector {

	__u64 encoders_ptr;
	__u64 modes_ptr;
	__u64 props_ptr;
	__u64 prop_values_ptr;

	__u32 count_modes;
	__u32 count_props;
	__u32 count_encoders;

	__u32 encoder_id; /**< Current Encoder */
	__u32 connector_id; /**< Id */
	__u32 connector_type;
	__u32 connector_type_id;

	__u32 connection;
	__u32 mm_width, mm_height; /**< HxW in millimeters */
	__u32 subpixel;
};

#define DRM_MODE_PROP_PENDING	(1<<0)
#define DRM_MODE_PROP_RANGE	(1<<1)
#define DRM_MODE_PROP_IMMUTABLE	(1<<2)
#define DRM_MODE_PROP_ENUM	(1<<3) /* enumerated type with text strings */
#define DRM_MODE_PROP_BLOB	(1<<4)

struct drm_mode_property_enum {
	__u64 value;
	char name[DRM_PROP_NAME_LEN];
};

struct drm_mode_get_property {
	__u64 values_ptr; /* values and blob lengths */
	__u64 enum_blob_ptr; /* enum and blob id ptrs */

	__u32 prop_id;
	__u32 flags;
	char name[DRM_PROP_NAME_LEN];

	__u32 count_values;
	__u32 count_enum_blobs;
};

struct drm_mode_connector_set_property {
	__u64 value;
	__u32 prop_id;
	__u32 connector_id;
};

struct drm_mode_get_blob {
	__u32 blob_id;
	__u32 length;
	__u64 data;
};

struct drm_mode_fb_cmd {
	__u32 fb_id;
	__u32 width, height;
	__u32 pitch;
	__u32 bpp;
	__u32 depth;
	/* driver specific handle */
	__u32 handle;
};

#define DRM_MODE_FB_DIRTY_ANNOTATE_COPY 0x01
#define DRM_MODE_FB_DIRTY_ANNOTATE_FILL 0x02
#define DRM_MODE_FB_DIRTY_FLAGS         0x03

/*
 * Mark a region of a framebuffer as dirty.
 *
 * Some hardware does not automatically update display contents
 * as a hardware or software draw to a framebuffer. This ioctl
 * allows userspace to tell the kernel and the hardware what
 * regions of the framebuffer have changed.
 *
 * The kernel or hardware is free to update more then just the
 * region specified by the clip rects. The kernel or hardware
 * may also delay and/or coalesce several calls to dirty into a
 * single update.
 *
 * Userspace may annotate the updates, the annotates are a
 * promise made by the caller that the change is either a copy
 * of pixels or a fill of a single color in the region specified.
 *
 * If the DRM_MODE_FB_DIRTY_ANNOTATE_COPY flag is given then
 * the number of updated regions are half of num_clips given,
 * where the clip rects are paired in src and dst. The width and
 * height of each one of the pairs must match.
 *
 * If the DRM_MODE_FB_DIRTY_ANNOTATE_FILL flag is given the caller
 * promises that the region specified of the clip rects is filled
 * completely with a single color as given in the color argument.
 */

struct drm_mode_fb_dirty_cmd {
	__u32 fb_id;
	__u32 flags;
	__u32 color;
	__u32 num_clips;
	__u64 clips_ptr;
};

struct drm_mode_mode_cmd {
	__u32 connector_id;
	struct drm_mode_modeinfo mode;
};

#define DRM_MODE_CURSOR_BO	(1<<0)
#define DRM_MODE_CURSOR_MOVE	(1<<1)

/*
 * depending on the value in flags diffrent members are used.
 *
 * CURSOR_BO uses
 *    crtc
 *    width
 *    height
 *    handle - if 0 turns the cursor of
 *
 * CURSOR_MOVE uses
 *    crtc
 *    x
 *    y
 */
struct drm_mode_cursor {
	__u32 flags;
	__u32 crtc_id;
	__s32 x;
	__s32 y;
	__u32 width;
	__u32 height;
	/* driver specific handle */
	__u32 handle;
};

struct drm_mode_crtc_lut {
	__u32 crtc_id;
	__u32 gamma_size;

	/* pointers to arrays */
	__u64 red;
	__u64 green;
	__u64 blue;
};

#define DRM_MODE_PAGE_FLIP_EVENT 0x01
#define DRM_MODE_PAGE_FLIP_FLAGS DRM_MODE_PAGE_FLIP_EVENT

/*
 * Request a page flip on the specified crtc.
 *
 * This ioctl will ask KMS to schedule a page flip for the specified
 * crtc.  Once any pending rendering targeting the specified fb (as of
 * ioctl time) has completed, the crtc will be reprogrammed to display
 * that fb after the next vertical refresh.  The ioctl returns
 * immediately, but subsequent rendering to the current fb will block
 * in the execbuffer ioctl until the page flip happens.  If a page
 * flip is already pending as the ioctl is called, EBUSY will be
 * returned.
 *
 * The ioctl supports one flag, DRM_MODE_PAGE_FLIP_EVENT, which will
 * request that drm sends back a vblank event (see drm.h: struct
 * drm_event_vblank) when the page flip is done.  The user_data field
 * passed in with this ioctl will be returned as the user_data field
 * in the vblank event struct.
 *
 * The reserved field must be zero until we figure out something
 * clever to use it for.
 */

struct drm_mode_crtc_page_flip {
	__u32 crtc_id;
	__u32 fb_id;
	__u32 flags;
	__u32 reserved;
	__u64 user_data;
};

#endif