/*
* Copyright (c) 2007 Dave Airlie <airlied@linux.ie>
* Copyright (c) 2007 Jakob Bornecrantz <wallbraker@gmail.com>
* Copyright (c) 2008 Red Hat Inc.
* Copyright (c) 2007-2008 Tungsten Graphics, Inc., Cedar Park, TX., USA
* Copyright (c) 2007-2008 Intel Corporation
*
* Permission is hereby granted, free of charge, to any person obtaining a
* copy of this software and associated documentation files (the "Software"),
* to deal in the Software without restriction, including without limitation
* the rights to use, copy, modify, merge, publish, distribute, sublicense,
* and/or sell copies of the Software, and to permit persons to whom the
* Software is furnished to do so, subject to the following conditions:
*
* The above copyright notice and this permission notice shall be included in
* all copies or substantial portions of the Software.
*
* THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
* IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
* FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE
* AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
* LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING
* FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS
* IN THE SOFTWARE.
*/
#ifndef _DRM_MODE_H
#define _DRM_MODE_H
#include "drm.h"
#if defined(__cplusplus)
extern "C" {
#endif
#define DRM_DISPLAY_INFO_LEN 32
#define DRM_CONNECTOR_NAME_LEN 32
#define DRM_DISPLAY_MODE_LEN 32
#define DRM_PROP_NAME_LEN 32
#define DRM_MODE_TYPE_BUILTIN (1<<0) /* deprecated */
#define DRM_MODE_TYPE_CLOCK_C ((1<<1) | DRM_MODE_TYPE_BUILTIN) /* deprecated */
#define DRM_MODE_TYPE_CRTC_C ((1<<2) | DRM_MODE_TYPE_BUILTIN) /* deprecated */
#define DRM_MODE_TYPE_PREFERRED (1<<3)
#define DRM_MODE_TYPE_DEFAULT (1<<4) /* deprecated */
#define DRM_MODE_TYPE_USERDEF (1<<5)
#define DRM_MODE_TYPE_DRIVER (1<<6)
/* Video mode flags */
/* bit compatible with the xrandr RR_ definitions (bits 0-13)
*
* ABI warning: Existing userspace really expects
* the mode flags to match the xrandr definitions. Any
* changes that don't match the xrandr definitions will
* likely need a new client cap or some other mechanism
* to avoid breaking existing userspace. This includes
* allocating new flags in the previously unused bits!
*/
#define DRM_MODE_FLAG_PHSYNC (1<<0)
#define DRM_MODE_FLAG_NHSYNC (1<<1)
#define DRM_MODE_FLAG_PVSYNC (1<<2)
#define DRM_MODE_FLAG_NVSYNC (1<<3)
#define DRM_MODE_FLAG_INTERLACE (1<<4)
#define DRM_MODE_FLAG_DBLSCAN (1<<5)
#define DRM_MODE_FLAG_CSYNC (1<<6)
#define DRM_MODE_FLAG_PCSYNC (1<<7)
#define DRM_MODE_FLAG_NCSYNC (1<<8)
#define DRM_MODE_FLAG_HSKEW (1<<9) /* hskew provided */
#define DRM_MODE_FLAG_BCAST (1<<10) /* deprecated */
#define DRM_MODE_FLAG_PIXMUX (1<<11) /* deprecated */
#define DRM_MODE_FLAG_DBLCLK (1<<12)
#define DRM_MODE_FLAG_CLKDIV2 (1<<13)
/*
* When adding a new stereo mode don't forget to adjust DRM_MODE_FLAGS_3D_MAX
* (define not exposed to user space).
*/
#define DRM_MODE_FLAG_3D_MASK (0x1f<<14)
#define DRM_MODE_FLAG_3D_NONE (0<<14)
#define DRM_MODE_FLAG_3D_FRAME_PACKING (1<<14)
#define DRM_MODE_FLAG_3D_FIELD_ALTERNATIVE (2<<14)
#define DRM_MODE_FLAG_3D_LINE_ALTERNATIVE (3<<14)
#define DRM_MODE_FLAG_3D_SIDE_BY_SIDE_FULL (4<<14)
#define DRM_MODE_FLAG_3D_L_DEPTH (5<<14)
#define DRM_MODE_FLAG_3D_L_DEPTH_GFX_GFX_DEPTH (6<<14)
#define DRM_MODE_FLAG_3D_TOP_AND_BOTTOM (7<<14)
#define DRM_MODE_FLAG_3D_SIDE_BY_SIDE_HALF (8<<14)
/* Picture aspect ratio options */
#define DRM_MODE_PICTURE_ASPECT_NONE 0
#define DRM_MODE_PICTURE_ASPECT_4_3 1
#define DRM_MODE_PICTURE_ASPECT_16_9 2
/* Aspect ratio flag bitmask (4 bits 22:19) */
#define DRM_MODE_FLAG_PIC_AR_MASK (0x0F<<19)
#define DRM_MODE_FLAG_PIC_AR_NONE \
(DRM_MODE_PICTURE_ASPECT_NONE<<19)
#define DRM_MODE_FLAG_PIC_AR_4_3 \
(DRM_MODE_PICTURE_ASPECT_4_3<<19)
#define DRM_MODE_FLAG_PIC_AR_16_9 \
(DRM_MODE_PICTURE_ASPECT_16_9<<19)
/* DPMS flags */
/* bit compatible with the xorg definitions. */
#define DRM_MODE_DPMS_ON 0
#define DRM_MODE_DPMS_STANDBY 1
#define DRM_MODE_DPMS_SUSPEND 2
#define DRM_MODE_DPMS_OFF 3
/* Scaling mode options */
#define DRM_MODE_SCALE_NONE 0 /* Unmodified timing (display or
software can still scale) */
#define DRM_MODE_SCALE_FULLSCREEN 1 /* Full screen, ignore aspect */
#define DRM_MODE_SCALE_CENTER 2 /* Centered, no scaling */
#define DRM_MODE_SCALE_ASPECT 3 /* Full screen, preserve aspect */
/* Dithering mode options */
#define DRM_MODE_DITHERING_OFF 0
#define DRM_MODE_DITHERING_ON 1
#define DRM_MODE_DITHERING_AUTO 2
/* Dirty info options */
#define DRM_MODE_DIRTY_OFF 0
#define DRM_MODE_DIRTY_ON 1
#define DRM_MODE_DIRTY_ANNOTATE 2
/* Link Status options */
#define DRM_MODE_LINK_STATUS_GOOD 0
#define DRM_MODE_LINK_STATUS_BAD 1
/*
* DRM_MODE_ROTATE_<degrees>
*
* Signals that a drm plane is been rotated <degrees> degrees in counter
* clockwise direction.
*
* This define is provided as a convenience, looking up the property id
* using the name->prop id lookup is the preferred method.
*/
#define DRM_MODE_ROTATE_0 (1<<0)
#define DRM_MODE_ROTATE_90 (1<<1)
#define DRM_MODE_ROTATE_180 (1<<2)
#define DRM_MODE_ROTATE_270 (1<<3)
/*
* DRM_MODE_ROTATE_MASK
*
* Bitmask used to look for drm plane rotations.
*/
#define DRM_MODE_ROTATE_MASK (\
DRM_MODE_ROTATE_0 | \
DRM_MODE_ROTATE_90 | \
DRM_MODE_ROTATE_180 | \
DRM_MODE_ROTATE_270)
/*
* DRM_MODE_REFLECT_<axis>
*
* Signals that the contents of a drm plane is reflected in the <axis> axis,
* in the same way as mirroring.
*
* This define is provided as a convenience, looking up the property id
* using the name->prop id lookup is the preferred method.
*/
#define DRM_MODE_REFLECT_X (1<<4)
#define DRM_MODE_REFLECT_Y (1<<5)
/*
* DRM_MODE_REFLECT_MASK
*
* Bitmask used to look for drm plane reflections.
*/
#define DRM_MODE_REFLECT_MASK (\
DRM_MODE_REFLECT_X | \
DRM_MODE_REFLECT_Y)
/*
* Legacy definitions for old code that doesn't use
* the above mask definitions. Don't use in future code.
*/
/* rotation property bits */
#define DRM_ROTATE_0 0
#define DRM_ROTATE_90 1
#define DRM_ROTATE_180 2
#define DRM_ROTATE_270 3
#define DRM_REFLECT_X 4
#define DRM_REFLECT_Y 5
/* Content Protection Flags */
#define DRM_MODE_CONTENT_PROTECTION_UNDESIRED 0
#define DRM_MODE_CONTENT_PROTECTION_DESIRED 1
#define DRM_MODE_CONTENT_PROTECTION_ENABLED 2
struct drm_mode_modeinfo {
__u32 clock;
__u16 hdisplay;
__u16 hsync_start;
__u16 hsync_end;
__u16 htotal;
__u16 hskew;
__u16 vdisplay;
__u16 vsync_start;
__u16 vsync_end;
__u16 vtotal;
__u16 vscan;
__u32 vrefresh;
__u32 flags;
__u32 type;
char name[DRM_DISPLAY_MODE_LEN];
};
struct drm_mode_card_res {
__u64 fb_id_ptr;
__u64 crtc_id_ptr;
__u64 connector_id_ptr;
__u64 encoder_id_ptr;
__u32 count_fbs;
__u32 count_crtcs;
__u32 count_connectors;
__u32 count_encoders;
__u32 min_width;
__u32 max_width;
__u32 min_height;
__u32 max_height;
};
struct drm_mode_crtc {
__u64 set_connectors_ptr;
__u32 count_connectors;
__u32 crtc_id; /**< Id */
__u32 fb_id; /**< Id of framebuffer */
__u32 x; /**< x Position on the framebuffer */
__u32 y; /**< y Position on the framebuffer */
__u32 gamma_size;
__u32 mode_valid;
struct drm_mode_modeinfo mode;
};
#define DRM_MODE_PRESENT_TOP_FIELD (1<<0)
#define DRM_MODE_PRESENT_BOTTOM_FIELD (1<<1)
/* Planes blend with or override other bits on the CRTC */
struct drm_mode_set_plane {
__u32 plane_id;
__u32 crtc_id;
__u32 fb_id; /* fb object contains surface format type */
__u32 flags; /* see above flags */
/* Signed dest location allows it to be partially off screen */
__s32 crtc_x;
__s32 crtc_y;
__u32 crtc_w;
__u32 crtc_h;
/* Source values are 16.16 fixed point */
__u32 src_x;
__u32 src_y;
__u32 src_h;
__u32 src_w;
};
struct drm_mode_get_plane {
__u32 plane_id;
__u32 crtc_id;
__u32 fb_id;
__u32 possible_crtcs;
__u32 gamma_size;
__u32 count_format_types;
__u64 format_type_ptr;
};
struct drm_mode_get_plane_res {
__u64 plane_id_ptr;
__u32 count_planes;
};
#define DRM_MODE_ENCODER_NONE 0
#define DRM_MODE_ENCODER_DAC 1
#define DRM_MODE_ENCODER_TMDS 2
#define DRM_MODE_ENCODER_LVDS 3
#define DRM_MODE_ENCODER_TVDAC 4
#define DRM_MODE_ENCODER_VIRTUAL 5
#define DRM_MODE_ENCODER_DSI 6
#define DRM_MODE_ENCODER_DPMST 7
#define DRM_MODE_ENCODER_DPI 8
struct drm_mode_get_encoder {
__u32 encoder_id;
__u32 encoder_type;
__u32 crtc_id; /**< Id of crtc */
__u32 possible_crtcs;
__u32 possible_clones;
};
/* This is for connectors with multiple signal types. */
/* Try to match DRM_MODE_CONNECTOR_X as closely as possible. */
enum drm_mode_subconnector {
DRM_MODE_SUBCONNECTOR_Automatic = 0,
DRM_MODE_SUBCONNECTOR_Unknown = 0,
DRM_MODE_SUBCONNECTOR_DVID = 3,
DRM_MODE_SUBCONNECTOR_DVIA = 4,
DRM_MODE_SUBCONNECTOR_Composite = 5,
DRM_MODE_SUBCONNECTOR_SVIDEO = 6,
DRM_MODE_SUBCONNECTOR_Component = 8,
DRM_MODE_SUBCONNECTOR_SCART = 9,
};
#define DRM_MODE_CONNECTOR_Unknown 0
#define DRM_MODE_CONNECTOR_VGA 1
#define DRM_MODE_CONNECTOR_DVII 2
#define DRM_MODE_CONNECTOR_DVID 3
#define DRM_MODE_CONNECTOR_DVIA 4
#define DRM_MODE_CONNECTOR_Composite 5
#define DRM_MODE_CONNECTOR_SVIDEO 6
#define DRM_MODE_CONNECTOR_LVDS 7
#define DRM_MODE_CONNECTOR_Component 8
#define DRM_MODE_CONNECTOR_9PinDIN 9
#define DRM_MODE_CONNECTOR_DisplayPort 10
#define DRM_MODE_CONNECTOR_HDMIA 11
#define DRM_MODE_CONNECTOR_HDMIB 12
#define DRM_MODE_CONNECTOR_TV 13
#define DRM_MODE_CONNECTOR_eDP 14
#define DRM_MODE_CONNECTOR_VIRTUAL 15
#define DRM_MODE_CONNECTOR_DSI 16
#define DRM_MODE_CONNECTOR_DPI 17
struct drm_mode_get_connector {
__u64 encoders_ptr;
__u64 modes_ptr;
__u64 props_ptr;
__u64 prop_values_ptr;
__u32 count_modes;
__u32 count_props;
__u32 count_encoders;
__u32 encoder_id; /**< Current Encoder */
__u32 connector_id; /**< Id */
__u32 connector_type;
__u32 connector_type_id;
__u32 connection;
__u32 mm_width; /**< width in millimeters */
__u32 mm_height; /**< height in millimeters */
__u32 subpixel;
__u32 pad;
};
#define DRM_MODE_PROP_PENDING (1<<0) /* deprecated, do not use */
#define DRM_MODE_PROP_RANGE (1<<1)
#define DRM_MODE_PROP_IMMUTABLE (1<<2)
#define DRM_MODE_PROP_ENUM (1<<3) /* enumerated type with text strings */
#define DRM_MODE_PROP_BLOB (1<<4)
#define DRM_MODE_PROP_BITMASK (1<<5) /* bitmask of enumerated types */
/* non-extended types: legacy bitmask, one bit per type: */
#define DRM_MODE_PROP_LEGACY_TYPE ( \
DRM_MODE_PROP_RANGE | \
DRM_MODE_PROP_ENUM | \
DRM_MODE_PROP_BLOB | \
DRM_MODE_PROP_BITMASK)
/* extended-types: rather than continue to consume a bit per type,
* grab a chunk of the bits to use as integer type id.
*/
#define DRM_MODE_PROP_EXTENDED_TYPE 0x0000ffc0
#define DRM_MODE_PROP_TYPE(n) ((n) << 6)
#define DRM_MODE_PROP_OBJECT DRM_MODE_PROP_TYPE(1)
#define DRM_MODE_PROP_SIGNED_RANGE DRM_MODE_PROP_TYPE(2)
/* the PROP_ATOMIC flag is used to hide properties from userspace that
* is not aware of atomic properties. This is mostly to work around
* older userspace (DDX drivers) that read/write each prop they find,
* witout being aware that this could be triggering a lengthy modeset.
*/
#define DRM_MODE_PROP_ATOMIC 0x80000000
struct drm_mode_property_enum {
__u64 value;
char name[DRM_PROP_NAME_LEN];
};
struct drm_mode_get_property {
__u64 values_ptr; /* values and blob lengths */
__u64 enum_blob_ptr; /* enum and blob id ptrs */
__u32 prop_id;
__u32 flags;
char name[DRM_PROP_NAME_LEN];
__u32 count_values;
/* This is only used to count enum values, not blobs. The _blobs is
* simply because of a historical reason, i.e. backwards compat. */
__u32 count_enum_blobs;
};
struct drm_mode_connector_set_property {
__u64 value;
__u32 prop_id;
__u32 connector_id;
};
#define DRM_MODE_OBJECT_CRTC 0xcccccccc
#define DRM_MODE_OBJECT_CONNECTOR 0xc0c0c0c0
#define DRM_MODE_OBJECT_ENCODER 0xe0e0e0e0
#define DRM_MODE_OBJECT_MODE 0xdededede
#define DRM_MODE_OBJECT_PROPERTY 0xb0b0b0b0
#define DRM_MODE_OBJECT_FB 0xfbfbfbfb
#define DRM_MODE_OBJECT_BLOB 0xbbbbbbbb
#define DRM_MODE_OBJECT_PLANE 0xeeeeeeee
#define DRM_MODE_OBJECT_ANY 0
struct drm_mode_obj_get_properties {
__u64 props_ptr;
__u64 prop_values_ptr;
__u32 count_props;
__u32 obj_id;
__u32 obj_type;
};
struct drm_mode_obj_set_property {
__u64 value;
__u32 prop_id;
__u32 obj_id;
__u32 obj_type;
};
struct drm_mode_get_blob {
__u32 blob_id;
__u32 length;
__u64 data;
};
struct drm_mode_fb_cmd {
__u32 fb_id;
__u32 width;
__u32 height;
__u32 pitch;
__u32 bpp;
__u32 depth;
/* driver specific handle */
__u32 handle;
};
#define DRM_MODE_FB_INTERLACED (1<<0) /* for interlaced framebuffers */
#define DRM_MODE_FB_MODIFIERS (1<<1) /* enables ->modifer[] */
struct drm_mode_fb_cmd2 {
__u32 fb_id;
__u32 width;
__u32 height;
__u32 pixel_format; /* fourcc code from drm_fourcc.h */
__u32 flags; /* see above flags */
/*
* In case of planar formats, this ioctl allows up to 4
* buffer objects with offsets and pitches per plane.
* The pitch and offset order is dictated by the fourcc,
* e.g. NV12 (http://fourcc.org/yuv.php#NV12) is described as:
*
* YUV 4:2:0 image with a plane of 8 bit Y samples
* followed by an interleaved U/V plane containing
* 8 bit 2x2 subsampled colour difference samples.
*
* So it would consist of Y as offsets[0] and UV as
* offsets[1]. Note that offsets[0] will generally
* be 0 (but this is not required).
*
* To accommodate tiled, compressed, etc formats, a
* modifier can be specified. The default value of zero
* indicates "native" format as specified by the fourcc.
* Vendor specific modifier token. Note that even though
* it looks like we have a modifier per-plane, we in fact
* do not. The modifier for each plane must be identical.
* Thus all combinations of different data layouts for
* multi plane formats must be enumerated as separate
* modifiers.
*/
__u32 handles[4];
__u32 pitches[4]; /* pitch for each plane */
__u32 offsets[4]; /* offset of each plane */
__u64 modifier[4]; /* ie, tiling, compress */
};
#define DRM_MODE_FB_DIRTY_ANNOTATE_COPY 0x01
#define DRM_MODE_FB_DIRTY_ANNOTATE_FILL 0x02
#define DRM_MODE_FB_DIRTY_FLAGS 0x03
#define DRM_MODE_FB_DIRTY_MAX_CLIPS 256
/*
* Mark a region of a framebuffer as dirty.
*
* Some hardware does not automatically update display contents
* as a hardware or software draw to a framebuffer. This ioctl
* allows userspace to tell the kernel and the hardware what
* regions of the framebuffer have changed.
*
* The kernel or hardware is free to update more then just the
* region specified by the clip rects. The kernel or hardware
* may also delay and/or coalesce several calls to dirty into a
* single update.
*
* Userspace may annotate the updates, the annotates are a
* promise made by the caller that the change is either a copy
* of pixels or a fill of a single color in the region specified.
*
* If the DRM_MODE_FB_DIRTY_ANNOTATE_COPY flag is given then
* the number of updated regions are half of num_clips given,
* where the clip rects are paired in src and dst. The width and
* height of each one of the pairs must match.
*
* If the DRM_MODE_FB_DIRTY_ANNOTATE_FILL flag is given the caller
* promises that the region specified of the clip rects is filled
* completely with a single color as given in the color argument.
*/
struct drm_mode_fb_dirty_cmd {
__u32 fb_id;
__u32 flags;
__u32 color;
__u32 num_clips;
__u64 clips_ptr;
};
struct drm_mode_mode_cmd {
__u32 connector_id;
struct drm_mode_modeinfo mode;
};
#define DRM_MODE_CURSOR_BO 0x01
#define DRM_MODE_CURSOR_MOVE 0x02
#define DRM_MODE_CURSOR_FLAGS 0x03
/*
* depending on the value in flags different members are used.
*
* CURSOR_BO uses
* crtc_id
* width
* height
* handle - if 0 turns the cursor off
*
* CURSOR_MOVE uses
* crtc_id
* x
* y
*/
struct drm_mode_cursor {
__u32 flags;
__u32 crtc_id;
__s32 x;
__s32 y;
__u32 width;
__u32 height;
/* driver specific handle */
__u32 handle;
};
struct drm_mode_cursor2 {
__u32 flags;
__u32 crtc_id;
__s32 x;
__s32 y;
__u32 width;
__u32 height;
/* driver specific handle */
__u32 handle;
__s32 hot_x;
__s32 hot_y;
};
struct drm_mode_crtc_lut {
__u32 crtc_id;
__u32 gamma_size;
/* pointers to arrays */
__u64 red;
__u64 green;
__u64 blue;
};
struct drm_color_ctm {
/*
* Conversion matrix in S31.32 sign-magnitude
* (not two's complement!) format.
*/
__u64 matrix[9];
};
struct drm_color_lut {
/*
* Data is U0.16 fixed point format.
*/
__u16 red;
__u16 green;
__u16 blue;
__u16 reserved;
};
#define DRM_MODE_PAGE_FLIP_EVENT 0x01
#define DRM_MODE_PAGE_FLIP_ASYNC 0x02
#define DRM_MODE_PAGE_FLIP_TARGET_ABSOLUTE 0x4
#define DRM_MODE_PAGE_FLIP_TARGET_RELATIVE 0x8
#define DRM_MODE_PAGE_FLIP_TARGET (DRM_MODE_PAGE_FLIP_TARGET_ABSOLUTE | \
DRM_MODE_PAGE_FLIP_TARGET_RELATIVE)
#define DRM_MODE_PAGE_FLIP_FLAGS (DRM_MODE_PAGE_FLIP_EVENT | \
DRM_MODE_PAGE_FLIP_ASYNC | \
DRM_MODE_PAGE_FLIP_TARGET)
/*
* Request a page flip on the specified crtc.
*
* This ioctl will ask KMS to schedule a page flip for the specified
* crtc. Once any pending rendering targeting the specified fb (as of
* ioctl time) has completed, the crtc will be reprogrammed to display
* that fb after the next vertical refresh. The ioctl returns
* immediately, but subsequent rendering to the current fb will block
* in the execbuffer ioctl until the page flip happens. If a page
* flip is already pending as the ioctl is called, EBUSY will be
* returned.
*
* Flag DRM_MODE_PAGE_FLIP_EVENT requests that drm sends back a vblank
* event (see drm.h: struct drm_event_vblank) when the page flip is
* done. The user_data field passed in with this ioctl will be
* returned as the user_data field in the vblank event struct.
*
* Flag DRM_MODE_PAGE_FLIP_ASYNC requests that the flip happen
* 'as soon as possible', meaning that it not delay waiting for vblank.
* This may cause tearing on the screen.
*
* The reserved field must be zero.
*/
struct drm_mode_crtc_page_flip {
__u32 crtc_id;
__u32 fb_id;
__u32 flags;
__u32 reserved;
__u64 user_data;
};
/*
* Request a page flip on the specified crtc.
*
* Same as struct drm_mode_crtc_page_flip, but supports new flags and
* re-purposes the reserved field:
*
* The sequence field must be zero unless either of the
* DRM_MODE_PAGE_FLIP_TARGET_ABSOLUTE/RELATIVE flags is specified. When
* the ABSOLUTE flag is specified, the sequence field denotes the absolute
* vblank sequence when the flip should take effect. When the RELATIVE
* flag is specified, the sequence field denotes the relative (to the
* current one when the ioctl is called) vblank sequence when the flip
* should take effect. NOTE: DRM_IOCTL_WAIT_VBLANK must still be used to
* make sure the vblank sequence before the target one has passed before
* calling this ioctl. The purpose of the
* DRM_MODE_PAGE_FLIP_TARGET_ABSOLUTE/RELATIVE flags is merely to clarify
* the target for when code dealing with a page flip runs during a
* vertical blank period.
*/
struct drm_mode_crtc_page_flip_target {
__u32 crtc_id;
__u32 fb_id;
__u32 flags;
__u32 sequence;
__u64 user_data;
};
/* create a dumb scanout buffer */
struct drm_mode_create_dumb {
__u32 height;
__u32 width;
__u32 bpp;
__u32 flags;
/* handle, pitch, size will be returned */
__u32 handle;
__u32 pitch;
__u64 size;
};
/* set up for mmap of a dumb scanout buffer */
struct drm_mode_map_dumb {
/** Handle for the object being mapped. */
__u32 handle;
__u32 pad;
/**
* Fake offset to use for subsequent mmap call
*
* This is a fixed-size type for 32/64 compatibility.
*/
__u64 offset;
};
struct drm_mode_destroy_dumb {
__u32 handle;
};
/* page-flip flags are valid, plus: */
#define DRM_MODE_ATOMIC_TEST_ONLY 0x0100
#define DRM_MODE_ATOMIC_NONBLOCK 0x0200
#define DRM_MODE_ATOMIC_ALLOW_MODESET 0x0400
#define DRM_MODE_ATOMIC_FLAGS (\
DRM_MODE_PAGE_FLIP_EVENT |\
DRM_MODE_PAGE_FLIP_ASYNC |\
DRM_MODE_ATOMIC_TEST_ONLY |\
DRM_MODE_ATOMIC_NONBLOCK |\
DRM_MODE_ATOMIC_ALLOW_MODESET)
struct drm_mode_atomic {
__u32 flags;
__u32 count_objs;
__u64 objs_ptr;
__u64 count_props_ptr;
__u64 props_ptr;
__u64 prop_values_ptr;
__u64 reserved;
__u64 user_data;
};
struct drm_format_modifier_blob {
#define FORMAT_BLOB_CURRENT 1
/* Version of this blob format */
__u32 version;
/* Flags */
__u32 flags;
/* Number of fourcc formats supported */
__u32 count_formats;
/* Where in this blob the formats exist (in bytes) */
__u32 formats_offset;
/* Number of drm_format_modifiers */
__u32 count_modifiers;
/* Where in this blob the modifiers exist (in bytes) */
__u32 modifiers_offset;
/* __u32 formats[] */
/* struct drm_format_modifier modifiers[] */
};
struct drm_format_modifier {
/* Bitmask of formats in get_plane format list this info applies to. The
* offset allows a sliding window of which 64 formats (bits).
*
* Some examples:
* In today's world with < 65 formats, and formats 0, and 2 are
* supported
* 0x0000000000000005
* ^-offset = 0, formats = 5
*
* If the number formats grew to 128, and formats 98-102 are
* supported with the modifier:
*
* 0x0000007c00000000 0000000000000000
* ^
* |__offset = 64, formats = 0x7c00000000
*
*/
__u64 formats;
__u32 offset;
__u32 pad;
/* The modifier that applies to the >get_plane format list bitmask. */
__u64 modifier;
};
/**
* Create a new 'blob' data property, copying length bytes from data pointer,
* and returning new blob ID.
*/
struct drm_mode_create_blob {
/** Pointer to data to copy. */
__u64 data;
/** Length of data to copy. */
__u32 length;
/** Return: new property ID. */
__u32 blob_id;
};
/**
* Destroy a user-created blob property.
*/
struct drm_mode_destroy_blob {
__u32 blob_id;
};
/**
* Lease mode resources, creating another drm_master.
*/
struct drm_mode_create_lease {
/** Pointer to array of object ids (__u32) */
__u64 object_ids;
/** Number of object ids */
__u32 object_count;
/** flags for new FD (O_CLOEXEC, etc) */
__u32 flags;
/** Return: unique identifier for lessee. */
__u32 lessee_id;
/** Return: file descriptor to new drm_master file */
__u32 fd;
};
/**
* List lesses from a drm_master
*/
struct drm_mode_list_lessees {
/** Number of lessees.
* On input, provides length of the array.
* On output, provides total number. No
* more than the input number will be written
* back, so two calls can be used to get
* the size and then the data.
*/
__u32 count_lessees;
__u32 pad;
/** Pointer to lessees.
* pointer to __u64 array of lessee ids
*/
__u64 lessees_ptr;
};
/**
* Get leased objects
*/
struct drm_mode_get_lease {
/** Number of leased objects.
* On input, provides length of the array.
* On output, provides total number. No
* more than the input number will be written
* back, so two calls can be used to get
* the size and then the data.
*/
__u32 count_objects;
__u32 pad;
/** Pointer to objects.
* pointer to __u32 array of object ids
*/
__u64 objects_ptr;
};
/**
* Revoke lease
*/
struct drm_mode_revoke_lease {
/** Unique ID of lessee
*/
__u32 lessee_id;
};
#if defined(__cplusplus)
}
#endif
#endif