aboutsummaryrefslogblamecommitdiffstats
blob: 3cd27aee9ab7bc67d2c8f7e24f52ec9a31545b16 (plain) (tree)


































                                                                               


                       
                        


            


















                                                                               





















                                                                         























                                                                           

















                                               




                                  
                                  
                                  

                                  







                                         
                                         













                                          

                                          

                                          
                                          











                                                                              










                                                              

















                                        




                                                                 
                          














                                        
 

                                                          










                                                  
                                                      


                                             
                                                    

                                          
                                                                     







                                                                               






                                                                      
                             





































                                                                   
                                 








                                                              



                                





                                                       



                               
 













                                       
 
                                                          




                                                            
                                                    
                                                              




















                                                                               

                                                                 

                                                                              
                                                           


                                                                       



                                                                                    
 




                                                  






                                                                    













                                                                           
                                            









                                                                                                   
                                                                                                                                  














                                                                 


                                                                             

                                                      











                                                                             



                                           
                                                                                         




                                     
                                                                                         













                                                                                           

                                                                    


                                                                          
 



                                                                       
                                                          



                                                            







                                                                               


















                                                                           



                                                                           





















                                                                                                                
 
                        

      

      
/*
 * \file xf86drmMode.h
 * Header for DRM modesetting interface.
 *
 * \author Jakob Bornecrantz <wallbraker@gmail.com>
 *
 * \par Acknowledgements:
 * Feb 2007, Dave Airlie <airlied@linux.ie>
 */

/*
 * Copyright (c) 2007-2008 Tungsten Graphics, Inc., Cedar Park, Texas.
 * Copyright (c) 2007-2008 Dave Airlie <airlied@linux.ie>
 * Copyright (c) 2007-2008 Jakob Bornecrantz <wallbraker@gmail.com>
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the "Software"),
 * to deal in the Software without restriction, including without limitation
 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
 * and/or sell copies of the Software, and to permit persons to whom the
 * Software is furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice shall be included in
 * all copies or substantial portions of the Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE
 * AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
 * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING
 * FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS
 * IN THE SOFTWARE.
 *
 */

#ifndef _XF86DRMMODE_H_
#define _XF86DRMMODE_H_

#if defined(__cplusplus)
extern "C" {
#endif

#include <drm.h>

/*
 * This is the interface for modesetting for drm.
 *
 * In order to use this interface you must include either <stdint.h> or another
 * header defining uint32_t, int32_t and uint16_t.
 *
 * It aims to provide a randr1.2 compatible interface for modesettings in the
 * kernel, the interface is also ment to be used by libraries like EGL.
 *
 * More information can be found in randrproto.txt which can be found here:
 * http://gitweb.freedesktop.org/?p=xorg/proto/randrproto.git
 *
 * There are some major diffrences to be noted. Unlike the randr1.2 proto you
 * need to create the memory object of the framebuffer yourself with the ttm
 * buffer object interface. This object needs to be pinned.
 */

/*
 * If we pickup an old version of drm.h which doesn't include drm_mode.h
 * we should redefine defines. This is so that builds doesn't breaks with
 * new libdrm on old kernels.
 */
#ifndef _DRM_MODE_H

#define DRM_DISPLAY_INFO_LEN    32
#define DRM_CONNECTOR_NAME_LEN  32
#define DRM_DISPLAY_MODE_LEN    32
#define DRM_PROP_NAME_LEN       32

#define DRM_MODE_TYPE_BUILTIN   (1<<0)
#define DRM_MODE_TYPE_CLOCK_C   ((1<<1) | DRM_MODE_TYPE_BUILTIN)
#define DRM_MODE_TYPE_CRTC_C    ((1<<2) | DRM_MODE_TYPE_BUILTIN)
#define DRM_MODE_TYPE_PREFERRED (1<<3)
#define DRM_MODE_TYPE_DEFAULT   (1<<4)
#define DRM_MODE_TYPE_USERDEF   (1<<5)
#define DRM_MODE_TYPE_DRIVER    (1<<6)

/* Video mode flags */
/* bit compatible with the xorg definitions. */
#define DRM_MODE_FLAG_PHSYNC			(1<<0)
#define DRM_MODE_FLAG_NHSYNC			(1<<1)
#define DRM_MODE_FLAG_PVSYNC			(1<<2)
#define DRM_MODE_FLAG_NVSYNC			(1<<3)
#define DRM_MODE_FLAG_INTERLACE			(1<<4)
#define DRM_MODE_FLAG_DBLSCAN			(1<<5)
#define DRM_MODE_FLAG_CSYNC			(1<<6)
#define DRM_MODE_FLAG_PCSYNC			(1<<7)
#define DRM_MODE_FLAG_NCSYNC			(1<<8)
#define DRM_MODE_FLAG_HSKEW			(1<<9) /* hskew provided */
#define DRM_MODE_FLAG_BCAST			(1<<10)
#define DRM_MODE_FLAG_PIXMUX			(1<<11)
#define DRM_MODE_FLAG_DBLCLK			(1<<12)
#define DRM_MODE_FLAG_CLKDIV2			(1<<13)
#define DRM_MODE_FLAG_3D_MASK			(0x1f<<14)
#define  DRM_MODE_FLAG_3D_NONE			(0<<14)
#define  DRM_MODE_FLAG_3D_FRAME_PACKING		(1<<14)
#define  DRM_MODE_FLAG_3D_FIELD_ALTERNATIVE	(2<<14)
#define  DRM_MODE_FLAG_3D_LINE_ALTERNATIVE	(3<<14)
#define  DRM_MODE_FLAG_3D_SIDE_BY_SIDE_FULL	(4<<14)
#define  DRM_MODE_FLAG_3D_L_DEPTH		(5<<14)
#define  DRM_MODE_FLAG_3D_L_DEPTH_GFX_GFX_DEPTH	(6<<14)
#define  DRM_MODE_FLAG_3D_TOP_AND_BOTTOM	(7<<14)
#define  DRM_MODE_FLAG_3D_SIDE_BY_SIDE_HALF	(8<<14)

/* DPMS flags */
/* bit compatible with the xorg definitions. */
#define DRM_MODE_DPMS_ON        0
#define DRM_MODE_DPMS_STANDBY   1
#define DRM_MODE_DPMS_SUSPEND   2
#define DRM_MODE_DPMS_OFF       3

/* Scaling mode options */
#define DRM_MODE_SCALE_NON_GPU          0
#define DRM_MODE_SCALE_FULLSCREEN       1
#define DRM_MODE_SCALE_NO_SCALE         2
#define DRM_MODE_SCALE_ASPECT           3

/* Dithering mode options */
#define DRM_MODE_DITHERING_OFF  0
#define DRM_MODE_DITHERING_ON   1

#define DRM_MODE_ENCODER_NONE    0
#define DRM_MODE_ENCODER_DAC     1
#define DRM_MODE_ENCODER_TMDS    2
#define DRM_MODE_ENCODER_LVDS    3
#define DRM_MODE_ENCODER_TVDAC   4
#define DRM_MODE_ENCODER_VIRTUAL 5
#define DRM_MODE_ENCODER_DSI     6
#define DRM_MODE_ENCODER_DPMST   7
#define DRM_MODE_ENCODER_DPI     8

#define DRM_MODE_SUBCONNECTOR_Automatic 0
#define DRM_MODE_SUBCONNECTOR_Unknown   0
#define DRM_MODE_SUBCONNECTOR_DVID      3
#define DRM_MODE_SUBCONNECTOR_DVIA      4
#define DRM_MODE_SUBCONNECTOR_Composite 5
#define DRM_MODE_SUBCONNECTOR_SVIDEO    6
#define DRM_MODE_SUBCONNECTOR_Component 8
#define DRM_MODE_SUBCONNECTOR_SCART     9

#define DRM_MODE_CONNECTOR_Unknown      0
#define DRM_MODE_CONNECTOR_VGA          1
#define DRM_MODE_CONNECTOR_DVII         2
#define DRM_MODE_CONNECTOR_DVID         3
#define DRM_MODE_CONNECTOR_DVIA         4
#define DRM_MODE_CONNECTOR_Composite    5
#define DRM_MODE_CONNECTOR_SVIDEO       6
#define DRM_MODE_CONNECTOR_LVDS         7
#define DRM_MODE_CONNECTOR_Component    8
#define DRM_MODE_CONNECTOR_9PinDIN      9
#define DRM_MODE_CONNECTOR_DisplayPort  10
#define DRM_MODE_CONNECTOR_HDMIA        11
#define DRM_MODE_CONNECTOR_HDMIB        12
#define DRM_MODE_CONNECTOR_TV           13
#define DRM_MODE_CONNECTOR_eDP          14
#define DRM_MODE_CONNECTOR_VIRTUAL      15
#define DRM_MODE_CONNECTOR_DSI          16
#define DRM_MODE_CONNECTOR_DPI          17

#define DRM_MODE_PROP_PENDING   (1<<0)
#define DRM_MODE_PROP_RANGE     (1<<1)
#define DRM_MODE_PROP_IMMUTABLE (1<<2)
#define DRM_MODE_PROP_ENUM      (1<<3) /* enumerated type with text strings */
#define DRM_MODE_PROP_BLOB      (1<<4)

#define DRM_MODE_CURSOR_BO      (1<<0)
#define DRM_MODE_CURSOR_MOVE    (1<<1)

#endif /* _DRM_MODE_H */


/*
 * Feature defines
 *
 * Just because these are defined doesn't mean that the kernel
 * can do that feature, its just for new code vs old libdrm.
 */
#define DRM_MODE_FEATURE_KMS		1
#define DRM_MODE_FEATURE_DIRTYFB	1


typedef struct _drmModeRes {

	int count_fbs;
	uint32_t *fbs;

	int count_crtcs;
	uint32_t *crtcs;

	int count_connectors;
	uint32_t *connectors;

	int count_encoders;
	uint32_t *encoders;

	uint32_t min_width, max_width;
	uint32_t min_height, max_height;
} drmModeRes, *drmModeResPtr;

typedef struct _drmModeModeInfo {
	uint32_t clock;
	uint16_t hdisplay, hsync_start, hsync_end, htotal, hskew;
	uint16_t vdisplay, vsync_start, vsync_end, vtotal, vscan;

	uint32_t vrefresh;

	uint32_t flags;
	uint32_t type;
	char name[DRM_DISPLAY_MODE_LEN];
} drmModeModeInfo, *drmModeModeInfoPtr;

typedef struct _drmModeFB {
	uint32_t fb_id;
	uint32_t width, height;
	uint32_t pitch;
	uint32_t bpp;
	uint32_t depth;
	/* driver specific handle */
	uint32_t handle;
} drmModeFB, *drmModeFBPtr;

typedef struct drm_clip_rect drmModeClip, *drmModeClipPtr;

typedef struct _drmModePropertyBlob {
	uint32_t id;
	uint32_t length;
	void *data;
} drmModePropertyBlobRes, *drmModePropertyBlobPtr;

typedef struct _drmModeProperty {
	uint32_t prop_id;
	uint32_t flags;
	char name[DRM_PROP_NAME_LEN];
	int count_values;
	uint64_t *values; /* store the blob lengths */
	int count_enums;
	struct drm_mode_property_enum *enums;
	int count_blobs;
	uint32_t *blob_ids; /* store the blob IDs */
} drmModePropertyRes, *drmModePropertyPtr;

static __inline int drm_property_type_is(drmModePropertyPtr property,
		uint32_t type)
{
	/* instanceof for props.. handles extended type vs original types: */
	if (property->flags & DRM_MODE_PROP_EXTENDED_TYPE)
		return (property->flags & DRM_MODE_PROP_EXTENDED_TYPE) == type;
	return property->flags & type;
}

typedef struct _drmModeCrtc {
	uint32_t crtc_id;
	uint32_t buffer_id; /**< FB id to connect to 0 = disconnect */

	uint32_t x, y; /**< Position on the framebuffer */
	uint32_t width, height;
	int mode_valid;
	drmModeModeInfo mode;

	int gamma_size; /**< Number of gamma stops */

} drmModeCrtc, *drmModeCrtcPtr;

typedef struct _drmModeEncoder {
	uint32_t encoder_id;
	uint32_t encoder_type;
	uint32_t crtc_id;
	uint32_t possible_crtcs;
	uint32_t possible_clones;
} drmModeEncoder, *drmModeEncoderPtr;

typedef enum {
	DRM_MODE_CONNECTED         = 1,
	DRM_MODE_DISCONNECTED      = 2,
	DRM_MODE_UNKNOWNCONNECTION = 3
} drmModeConnection;

typedef enum {
	DRM_MODE_SUBPIXEL_UNKNOWN        = 1,
	DRM_MODE_SUBPIXEL_HORIZONTAL_RGB = 2,
	DRM_MODE_SUBPIXEL_HORIZONTAL_BGR = 3,
	DRM_MODE_SUBPIXEL_VERTICAL_RGB   = 4,
	DRM_MODE_SUBPIXEL_VERTICAL_BGR   = 5,
	DRM_MODE_SUBPIXEL_NONE           = 6
} drmModeSubPixel;

typedef struct _drmModeConnector {
	uint32_t connector_id;
	uint32_t encoder_id; /**< Encoder currently connected to */
	uint32_t connector_type;
	uint32_t connector_type_id;
	drmModeConnection connection;
	uint32_t mmWidth, mmHeight; /**< HxW in millimeters */
	drmModeSubPixel subpixel;

	int count_modes;
	drmModeModeInfoPtr modes;

	int count_props;
	uint32_t *props; /**< List of property ids */
	uint64_t *prop_values; /**< List of property values */

	int count_encoders;
	uint32_t *encoders; /**< List of encoder ids */
} drmModeConnector, *drmModeConnectorPtr;

#define DRM_PLANE_TYPE_OVERLAY 0
#define DRM_PLANE_TYPE_PRIMARY 1
#define DRM_PLANE_TYPE_CURSOR  2

typedef struct _drmModeObjectProperties {
	uint32_t count_props;
	uint32_t *props;
	uint64_t *prop_values;
} drmModeObjectProperties, *drmModeObjectPropertiesPtr;

typedef struct _drmModePlane {
	uint32_t count_formats;
	uint32_t *formats;
	uint32_t plane_id;

	uint32_t crtc_id;
	uint32_t fb_id;

	uint32_t crtc_x, crtc_y;
	uint32_t x, y;

	uint32_t possible_crtcs;
	uint32_t gamma_size;
} drmModePlane, *drmModePlanePtr;

typedef struct _drmModePlaneRes {
	uint32_t count_planes;
	uint32_t *planes;
} drmModePlaneRes, *drmModePlaneResPtr;

extern void drmModeFreeModeInfo( drmModeModeInfoPtr ptr );
extern void drmModeFreeResources( drmModeResPtr ptr );
extern void drmModeFreeFB( drmModeFBPtr ptr );
extern void drmModeFreeCrtc( drmModeCrtcPtr ptr );
extern void drmModeFreeConnector( drmModeConnectorPtr ptr );
extern void drmModeFreeEncoder( drmModeEncoderPtr ptr );
extern void drmModeFreePlane( drmModePlanePtr ptr );
extern void drmModeFreePlaneResources(drmModePlaneResPtr ptr);

/**
 * Retrives all of the resources associated with a card.
 */
extern drmModeResPtr drmModeGetResources(int fd);

/*
 * FrameBuffer manipulation.
 */

/**
 * Retrive information about framebuffer bufferId
 */
extern drmModeFBPtr drmModeGetFB(int fd, uint32_t bufferId);

/**
 * Creates a new framebuffer with an buffer object as its scanout buffer.
 */
extern int drmModeAddFB(int fd, uint32_t width, uint32_t height, uint8_t depth,
			uint8_t bpp, uint32_t pitch, uint32_t bo_handle,
			uint32_t *buf_id);
/* ...with a specific pixel format */
extern int drmModeAddFB2(int fd, uint32_t width, uint32_t height,
			 uint32_t pixel_format, const uint32_t bo_handles[4],
			 const uint32_t pitches[4], const uint32_t offsets[4],
			 uint32_t *buf_id, uint32_t flags);

/* ...with format modifiers */
int drmModeAddFB2WithModifiers(int fd, uint32_t width, uint32_t height,
			       uint32_t pixel_format, const uint32_t bo_handles[4],
			       const uint32_t pitches[4], const uint32_t offsets[4],
			       const uint64_t modifier[4], uint32_t *buf_id,
				   uint32_t flags);

/**
 * Destroies the given framebuffer.
 */
extern int drmModeRmFB(int fd, uint32_t bufferId);

/**
 * Mark a region of a framebuffer as dirty.
 */
extern int drmModeDirtyFB(int fd, uint32_t bufferId,
			  drmModeClipPtr clips, uint32_t num_clips);


/*
 * Crtc functions
 */

/**
 * Retrive information about the ctrt crtcId
 */
extern drmModeCrtcPtr drmModeGetCrtc(int fd, uint32_t crtcId);

/**
 * Set the mode on a crtc crtcId with the given mode modeId.
 */
int drmModeSetCrtc(int fd, uint32_t crtcId, uint32_t bufferId,
                   uint32_t x, uint32_t y, uint32_t *connectors, int count,
		   drmModeModeInfoPtr mode);

/*
 * Cursor functions
 */

/**
 * Set the cursor on crtc
 */
int drmModeSetCursor(int fd, uint32_t crtcId, uint32_t bo_handle, uint32_t width, uint32_t height);

int drmModeSetCursor2(int fd, uint32_t crtcId, uint32_t bo_handle, uint32_t width, uint32_t height, int32_t hot_x, int32_t hot_y);
/**
 * Move the cursor on crtc
 */
int drmModeMoveCursor(int fd, uint32_t crtcId, int x, int y);

/**
 * Encoder functions
 */
drmModeEncoderPtr drmModeGetEncoder(int fd, uint32_t encoder_id);

/*
 * Connector manipulation
 */

/**
 * Retrieve all information about the connector connectorId. This will do a
 * forced probe on the connector to retrieve remote information such as EDIDs
 * from the display device.
 */
extern drmModeConnectorPtr drmModeGetConnector(int fd,
					       uint32_t connectorId);

/**
 * Retrieve current information, i.e the currently active mode and encoder,
 * about the connector connectorId. This will not do any probing on the
 * connector or remote device, and only reports what is currently known.
 * For the complete set of modes and encoders associated with the connector
 * use drmModeGetConnector() which will do a probe to determine any display
 * link changes first.
 */
extern drmModeConnectorPtr drmModeGetConnectorCurrent(int fd,
						      uint32_t connector_id);

/**
 * Attaches the given mode to an connector.
 */
extern int drmModeAttachMode(int fd, uint32_t connectorId, drmModeModeInfoPtr mode_info);

/**
 * Detaches a mode from the connector
 * must be unused, by the given mode.
 */
extern int drmModeDetachMode(int fd, uint32_t connectorId, drmModeModeInfoPtr mode_info);

extern drmModePropertyPtr drmModeGetProperty(int fd, uint32_t propertyId);
extern void drmModeFreeProperty(drmModePropertyPtr ptr);

extern drmModePropertyBlobPtr drmModeGetPropertyBlob(int fd, uint32_t blob_id);
extern void drmModeFreePropertyBlob(drmModePropertyBlobPtr ptr);
extern int drmModeConnectorSetProperty(int fd, uint32_t connector_id, uint32_t property_id,
				    uint64_t value);
extern int drmCheckModesettingSupported(const char *busid);

extern int drmModeCrtcSetGamma(int fd, uint32_t crtc_id, uint32_t size,
			       uint16_t *red, uint16_t *green, uint16_t *blue);
extern int drmModeCrtcGetGamma(int fd, uint32_t crtc_id, uint32_t size,
			       uint16_t *red, uint16_t *green, uint16_t *blue);
extern int drmModePageFlip(int fd, uint32_t crtc_id, uint32_t fb_id,
			   uint32_t flags, void *user_data);
extern int drmModePageFlipTarget(int fd, uint32_t crtc_id, uint32_t fb_id,
				 uint32_t flags, void *user_data,
				 uint32_t target_vblank);

extern drmModePlaneResPtr drmModeGetPlaneResources(int fd);
extern drmModePlanePtr drmModeGetPlane(int fd, uint32_t plane_id);
extern int drmModeSetPlane(int fd, uint32_t plane_id, uint32_t crtc_id,
			   uint32_t fb_id, uint32_t flags,
			   int32_t crtc_x, int32_t crtc_y,
			   uint32_t crtc_w, uint32_t crtc_h,
			   uint32_t src_x, uint32_t src_y,
			   uint32_t src_w, uint32_t src_h);

extern drmModeObjectPropertiesPtr drmModeObjectGetProperties(int fd,
							uint32_t object_id,
							uint32_t object_type);
extern void drmModeFreeObjectProperties(drmModeObjectPropertiesPtr ptr);
extern int drmModeObjectSetProperty(int fd, uint32_t object_id,
				    uint32_t object_type, uint32_t property_id,
				    uint64_t value);


typedef struct _drmModeAtomicReq drmModeAtomicReq, *drmModeAtomicReqPtr;

extern drmModeAtomicReqPtr drmModeAtomicAlloc(void);
extern drmModeAtomicReqPtr drmModeAtomicDuplicate(drmModeAtomicReqPtr req);
extern int drmModeAtomicMerge(drmModeAtomicReqPtr base,
			      drmModeAtomicReqPtr augment);
extern void drmModeAtomicFree(drmModeAtomicReqPtr req);
extern int drmModeAtomicGetCursor(drmModeAtomicReqPtr req);
extern void drmModeAtomicSetCursor(drmModeAtomicReqPtr req, int cursor);
extern int drmModeAtomicAddProperty(drmModeAtomicReqPtr req,
				    uint32_t object_id,
				    uint32_t property_id,
				    uint64_t value);
extern int drmModeAtomicCommit(int fd,
			       drmModeAtomicReqPtr req,
			       uint32_t flags,
			       void *user_data);

extern int drmModeCreatePropertyBlob(int fd, const void *data, size_t size,
				     uint32_t *id);
extern int drmModeDestroyPropertyBlob(int fd, uint32_t id);

/*
 * DRM mode lease APIs. These create and manage new drm_masters with
 * access to a subset of the available DRM resources
 */

extern int drmModeCreateLease(int fd, const uint32_t *objects, int num_objects, int flags, uint32_t *lessee_id);

typedef struct drmModeLesseeList {
	uint32_t count;
	uint32_t lessees[0];
} drmModeLesseeListRes, *drmModeLesseeListPtr;

extern drmModeLesseeListPtr drmModeListLessees(int fd);

typedef struct drmModeObjectList {
	uint32_t count;
	uint32_t objects[0];
} drmModeObjectListRes, *drmModeObjectListPtr;

extern drmModeObjectListPtr drmModeGetLease(int fd);

extern int drmModeRevokeLease(int fd, uint32_t lessee_id);

#if defined(__cplusplus)
}
#endif

#endif