aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTobias Jakobi2015-11-29 21:12:14 -0600
committerEmil Velikov2015-12-18 11:42:54 -0600
commit2e4b9f08c74fa591a0fd1655c0caa5f41eb9a5b6 (patch)
tree18c1cc9f3f1dc70265ba789e65d9f5da1b5be842 /.gitignore
parent2191ed904f9301d25d16c8b462ab029a81810601 (diff)
downloadexternal-libgbm-2e4b9f08c74fa591a0fd1655c0caa5f41eb9a5b6.tar.gz
external-libgbm-2e4b9f08c74fa591a0fd1655c0caa5f41eb9a5b6.tar.xz
external-libgbm-2e4b9f08c74fa591a0fd1655c0caa5f41eb9a5b6.zip
tests/exynos: add fimg2d performance analysis
Currently only fast solid color clear performance is measured. A large buffer is allocated and solid color clear operations are executed on it with randomly chosen properties (position and size of the region, clear color). Execution time is measured and output together with the amount of pixels processed. The 'simple' variant only executes one G2D command buffer at a time, while the 'multi' variant executes multiple ones. This can be used to measure setup/exec overhead. The test also serves a stability check. If clocks/voltages are too high or low respectively, the test quickly reveals this. Tested-by: Hyungwon Hwang <human.hwang@samsung.com> Reviewed-by: Hyungwon Hwang <human.hwang@samsung.com> Signed-off-by: Tobias Jakobi <tjakobi@math.uni-bielefeld.de>
Diffstat (limited to '.gitignore')
-rw-r--r--.gitignore1
1 files changed, 1 insertions, 0 deletions
diff --git a/.gitignore b/.gitignore
index a45e0afc..ddb37f1e 100644
--- a/.gitignore
+++ b/.gitignore
@@ -95,5 +95,6 @@ tests/proptest/proptest
95tests/kmstest/kmstest 95tests/kmstest/kmstest
96tests/vbltest/vbltest 96tests/vbltest/vbltest
97tests/radeon/radeon_ttm 97tests/radeon/radeon_ttm
98tests/exynos/exynos_fimg2d_perf
98tests/exynos/exynos_fimg2d_test 99tests/exynos/exynos_fimg2d_test
99man/*.3 100man/*.3