aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAlex Xie2017-01-24 16:29:51 -0600
committerAlex Deucher2017-01-27 10:55:28 -0600
commit12dd7a2e9cfa20a3022cfe091e824b09c0bfb9d1 (patch)
tree12b9d90d93cef2fbd3565bcf1b9e08da31035424
parent5e0f7c5c65ca6714cd7352d72303ec2cbec35cb5 (diff)
downloadexternal-libgbm-12dd7a2e9cfa20a3022cfe091e824b09c0bfb9d1.tar.gz
external-libgbm-12dd7a2e9cfa20a3022cfe091e824b09c0bfb9d1.tar.xz
external-libgbm-12dd7a2e9cfa20a3022cfe091e824b09c0bfb9d1.zip
amdgpu: A new option to choose which device to run most tests
This can be used to test multiple GPUs v2: Use PCI bus ID and optional PCI device ID to choose device Add an option to display information of AMDGPU devices Tested: ./amdgpu_test -p ./amdgpu_test ./amdgpu_test -b 1 #fail as expected ./amdgpu_test -b 6 #pass ./amdgpu_test -b -d 1 #fail as expected ./amdgpu_test -b -d 0 #pass Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com> Signed-off-by: Alex Xie <AlexBin.Xie@amd.com> Signed-off-by: Alex Deucher <alexander.deucher@amd.com>
-rw-r--r--tests/amdgpu/amdgpu_test.c133
1 files changed, 116 insertions, 17 deletions
diff --git a/tests/amdgpu/amdgpu_test.c b/tests/amdgpu/amdgpu_test.c
index d2b00d4f..c01ee543 100644
--- a/tests/amdgpu/amdgpu_test.c
+++ b/tests/amdgpu/amdgpu_test.c
@@ -108,12 +108,17 @@ static void display_test_suites(void)
108 108
109 109
110/** Help string for command line parameters */ 110/** Help string for command line parameters */
111static const char usage[] = "Usage: %s [-hl] [<-s <suite id>> [-t <test id>]]\n" 111static const char usage[] =
112 "where:\n" 112 "Usage: %s [-hlp] [<-s <suite id>> [-t <test id>]] "
113 " l - Display all suites and their tests\n" 113 "[-b <pci_bus_id> [-d <pci_device_id>]]\n"
114 " h - Display this help\n"; 114 "where:\n"
115 " l - Display all suites and their tests\n"
116 " b - Specify device's PCI bus id to run tests\n"
117 " d - Specify device's PCI device id to run tests (optional)\n"
118 " p - Display information of AMDGPU devices in system\n"
119 " h - Display this help\n";
115/** Specified options strings for getopt */ 120/** Specified options strings for getopt */
116static const char options[] = "hls:t:"; 121static const char options[] = "hlps:t:b:d:";
117 122
118/* Open AMD devices. 123/* Open AMD devices.
119 * Return the number of AMD device openned. 124 * Return the number of AMD device openned.
@@ -203,21 +208,79 @@ static void amdgpu_close_devices()
203static void amdgpu_print_devices() 208static void amdgpu_print_devices()
204{ 209{
205 int i; 210 int i;
206 for (i = 0; i < MAX_CARDS_SUPPORTED; i++) 211 drmDevicePtr device;
207 if (drm_amdgpu[i] >=0) { 212
208 /** Display version of DRM driver */ 213 /* Open the first AMD devcie to print driver information. */
209 drmVersionPtr retval = drmGetVersion(drm_amdgpu[0]); 214 if (drm_amdgpu[0] >=0) {
215 /* Display AMD driver version information.*/
216 drmVersionPtr retval = drmGetVersion(drm_amdgpu[0]);
217
218 if (retval == NULL) {
219 perror("Cannot get version for AMDGPU device");
220 return;
221 }
210 222
211 if (retval == NULL) { 223 printf("Driver name: %s, Date: %s, Description: %s.\n",
212 perror("Cannot get version for AMDGPU device"); 224 retval->name, retval->date, retval->desc);
213 exit(EXIT_FAILURE); 225 drmFreeVersion(retval);
226 }
227
228 /* Display information of AMD devices */
229 printf("Devices:\n");
230 for (i = 0; i < MAX_CARDS_SUPPORTED && drm_amdgpu[i] >=0; i++)
231 if (drmGetDevice2(drm_amdgpu[i],
232 DRM_DEVICE_GET_PCI_REVISION,
233 &device) == 0) {
234 if (device->bustype == DRM_BUS_PCI) {
235 printf("PCI ");
236 printf(" domain:%04x",
237 device->businfo.pci->domain);
238 printf(" bus:%02x",
239 device->businfo.pci->bus);
240 printf(" device:%02x",
241 device->businfo.pci->dev);
242 printf(" function:%01x",
243 device->businfo.pci->func);
244 printf(" vendor_id:%04x",
245 device->deviceinfo.pci->vendor_id);
246 printf(" device_id:%04x",
247 device->deviceinfo.pci->device_id);
248 printf(" subvendor_id:%04x",
249 device->deviceinfo.pci->subvendor_id);
250 printf(" subdevice_id:%04x",
251 device->deviceinfo.pci->subdevice_id);
252 printf(" revision_id:%02x",
253 device->deviceinfo.pci->revision_id);
254 printf("\n");
214 } 255 }
256 drmFreeDevice(&device);
257 }
258}
259
260/* Find a match AMD device in PCI bus
261 * Return the index of the device or -1 if not found
262 */
263static int amdgpu_find_device(uint8_t bus, uint8_t dev)
264{
265 int i;
266 drmDevicePtr device;
267
268 for (i = 0; i < MAX_CARDS_SUPPORTED && drm_amdgpu[i] >=0; i++)
269 if (drmGetDevice2(drm_amdgpu[i],
270 DRM_DEVICE_GET_PCI_REVISION,
271 &device) == 0) {
272 if (device->bustype == DRM_BUS_PCI)
273 if (device->businfo.pci->bus == bus &&
274 device->businfo.pci->dev == dev) {
275
276 drmFreeDevice(&device);
277 return i;
278 }
215 279
216 printf("AMDGPU device #%d: " 280 drmFreeDevice(&device);
217 "Name: [%s] : Date [%s] : Description [%s]\n",
218 i, retval->name, retval->date, retval->desc);
219 drmFreeVersion(retval);
220 } 281 }
282
283 return -1;
221} 284}
222 285
223/* The main() function for setting up and running the tests. 286/* The main() function for setting up and running the tests.
@@ -230,8 +293,12 @@ int main(int argc, char **argv)
230 int i = 0; 293 int i = 0;
231 int suite_id = -1; /* By default run everything */ 294 int suite_id = -1; /* By default run everything */
232 int test_id = -1; /* By default run all tests in the suite */ 295 int test_id = -1; /* By default run all tests in the suite */
296 int pci_bus_id = -1; /* By default PC bus ID is not specified */
297 int pci_device_id = 0; /* By default PC device ID is zero */
298 int display_devices = 0;/* By default not to display devices' info */
233 CU_pSuite pSuite = NULL; 299 CU_pSuite pSuite = NULL;
234 CU_pTest pTest = NULL; 300 CU_pTest pTest = NULL;
301 int test_device_index;
235 302
236 for (i = 0; i < MAX_CARDS_SUPPORTED; i++) 303 for (i = 0; i < MAX_CARDS_SUPPORTED; i++)
237 drm_amdgpu[i] = -1; 304 drm_amdgpu[i] = -1;
@@ -250,6 +317,15 @@ int main(int argc, char **argv)
250 case 't': 317 case 't':
251 test_id = atoi(optarg); 318 test_id = atoi(optarg);
252 break; 319 break;
320 case 'b':
321 pci_bus_id = atoi(optarg);
322 break;
323 case 'd':
324 pci_device_id = atoi(optarg);
325 break;
326 case 'p':
327 display_devices = 1;
328 break;
253 case '?': 329 case '?':
254 case 'h': 330 case 'h':
255 fprintf(stderr, usage, argv[0]); 331 fprintf(stderr, usage, argv[0]);
@@ -270,7 +346,30 @@ int main(int argc, char **argv)
270 exit(EXIT_FAILURE); 346 exit(EXIT_FAILURE);
271 } 347 }
272 348
273 amdgpu_print_devices(); 349 if (display_devices) {
350 amdgpu_print_devices();
351 amdgpu_close_devices();
352 exit(EXIT_SUCCESS);
353 }
354
355 if (pci_bus_id > 0) {
356 /* A device was specified to run the test */
357 test_device_index = amdgpu_find_device((uint8_t)pci_bus_id,
358 (uint8_t)pci_device_id);
359
360 if (test_device_index >= 0) {
361 /* Most tests run on device of drm_amdgpu[0].
362 * Swap the chosen device to drm_amdgpu[0].
363 */
364 i = drm_amdgpu[0];
365 drm_amdgpu[0] = drm_amdgpu[test_device_index];
366 drm_amdgpu[test_device_index] = i;
367 } else {
368 fprintf(stderr,
369 "The specified GPU device does not exist.\n");
370 exit(EXIT_FAILURE);
371 }
372 }
274 373
275 /* Initialize test suites to run */ 374 /* Initialize test suites to run */
276 375