aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorChris Wilson2016-08-20 06:38:46 -0500
committerChris Wilson2017-01-27 14:00:38 -0600
commitc4b00767a7f3b2d00c7b1bc61e2b4d13f90c10ca (patch)
treee5b6d78efad05971890b5df9f937ba7a2055f225
parent1bd35da961312aeb33fc7af586fa0d1f207a2d5f (diff)
downloadexternal-libgbm-c4b00767a7f3b2d00c7b1bc61e2b4d13f90c10ca.tar.gz
external-libgbm-c4b00767a7f3b2d00c7b1bc61e2b4d13f90c10ca.tar.xz
external-libgbm-c4b00767a7f3b2d00c7b1bc61e2b4d13f90c10ca.zip
intel: Support passing of explicit fencing from execbuf
Allow the caller to pass in an fd to an array of fences to control serialisation of the execbuf in the kernel and on the GPU, and in return allow creation of a fence fd for signaling the completion (and flushing) of the batch. When the returned fence is signaled, all writes to the buffers inside the batch will be complete and coherent from the cpu, or other consumers. The return fence is a sync_file object and can be passed to other users (such as atomic modesetting, or other drivers). Signed-off-by: Chris Wilson <chris@chris-wilson.co.uk>
-rw-r--r--intel/intel_bufmgr.h6
-rw-r--r--intel/intel_bufmgr_gem.c31
2 files changed, 33 insertions, 4 deletions
diff --git a/intel/intel_bufmgr.h b/intel/intel_bufmgr.h
index f43ee470..11579fbc 100644
--- a/intel/intel_bufmgr.h
+++ b/intel/intel_bufmgr.h
@@ -221,6 +221,12 @@ int drm_intel_gem_context_get_id(drm_intel_context *ctx,
221void drm_intel_gem_context_destroy(drm_intel_context *ctx); 221void drm_intel_gem_context_destroy(drm_intel_context *ctx);
222int drm_intel_gem_bo_context_exec(drm_intel_bo *bo, drm_intel_context *ctx, 222int drm_intel_gem_bo_context_exec(drm_intel_bo *bo, drm_intel_context *ctx,
223 int used, unsigned int flags); 223 int used, unsigned int flags);
224int drm_intel_gem_bo_fence_exec(drm_intel_bo *bo,
225 drm_intel_context *ctx,
226 int used,
227 int in_fence,
228 int *out_fence,
229 unsigned int flags);
224 230
225int drm_intel_bo_gem_export_to_prime(drm_intel_bo *bo, int *prime_fd); 231int drm_intel_bo_gem_export_to_prime(drm_intel_bo *bo, int *prime_fd);
226drm_intel_bo *drm_intel_bo_gem_create_from_prime(drm_intel_bufmgr *bufmgr, 232drm_intel_bo *drm_intel_bo_gem_create_from_prime(drm_intel_bufmgr *bufmgr,
diff --git a/intel/intel_bufmgr_gem.c b/intel/intel_bufmgr_gem.c
index 554d079b..9195f3e6 100644
--- a/intel/intel_bufmgr_gem.c
+++ b/intel/intel_bufmgr_gem.c
@@ -2376,6 +2376,7 @@ drm_intel_gem_bo_exec(drm_intel_bo *bo, int used,
2376static int 2376static int
2377do_exec2(drm_intel_bo *bo, int used, drm_intel_context *ctx, 2377do_exec2(drm_intel_bo *bo, int used, drm_intel_context *ctx,
2378 drm_clip_rect_t *cliprects, int num_cliprects, int DR4, 2378 drm_clip_rect_t *cliprects, int num_cliprects, int DR4,
2379 int in_fence, int *out_fence,
2379 unsigned int flags) 2380 unsigned int flags)
2380{ 2381{
2381 drm_intel_bufmgr_gem *bufmgr_gem = (drm_intel_bufmgr_gem *)bo->bufmgr; 2382 drm_intel_bufmgr_gem *bufmgr_gem = (drm_intel_bufmgr_gem *)bo->bufmgr;
@@ -2430,12 +2431,20 @@ do_exec2(drm_intel_bo *bo, int used, drm_intel_context *ctx,
2430 else 2431 else
2431 i915_execbuffer2_set_context_id(execbuf, ctx->ctx_id); 2432 i915_execbuffer2_set_context_id(execbuf, ctx->ctx_id);
2432 execbuf.rsvd2 = 0; 2433 execbuf.rsvd2 = 0;
2434 if (in_fence != -1) {
2435 execbuf.rsvd2 = in_fence;
2436 execbuf.flags |= I915_EXEC_FENCE_IN;
2437 }
2438 if (out_fence != NULL) {
2439 *out_fence = -1;
2440 execbuf.flags |= I915_EXEC_FENCE_OUT;
2441 }
2433 2442
2434 if (bufmgr_gem->no_exec) 2443 if (bufmgr_gem->no_exec)
2435 goto skip_execution; 2444 goto skip_execution;
2436 2445
2437 ret = drmIoctl(bufmgr_gem->fd, 2446 ret = drmIoctl(bufmgr_gem->fd,
2438 DRM_IOCTL_I915_GEM_EXECBUFFER2, 2447 DRM_IOCTL_I915_GEM_EXECBUFFER2_WR,
2439 &execbuf); 2448 &execbuf);
2440 if (ret != 0) { 2449 if (ret != 0) {
2441 ret = -errno; 2450 ret = -errno;
@@ -2451,6 +2460,9 @@ do_exec2(drm_intel_bo *bo, int used, drm_intel_context *ctx,
2451 } 2460 }
2452 drm_intel_update_buffer_offsets2(bufmgr_gem); 2461 drm_intel_update_buffer_offsets2(bufmgr_gem);
2453 2462
2463 if (ret == 0 && out_fence != NULL)
2464 *out_fence = execbuf.rsvd2 >> 32;
2465
2454skip_execution: 2466skip_execution:
2455 if (bufmgr_gem->bufmgr.debug) 2467 if (bufmgr_gem->bufmgr.debug)
2456 drm_intel_gem_dump_validation_list(bufmgr_gem); 2468 drm_intel_gem_dump_validation_list(bufmgr_gem);
@@ -2476,7 +2488,7 @@ drm_intel_gem_bo_exec2(drm_intel_bo *bo, int used,
2476 int DR4) 2488 int DR4)
2477{ 2489{
2478 return do_exec2(bo, used, NULL, cliprects, num_cliprects, DR4, 2490 return do_exec2(bo, used, NULL, cliprects, num_cliprects, DR4,
2479 I915_EXEC_RENDER); 2491 -1, NULL, I915_EXEC_RENDER);
2480} 2492}
2481 2493
2482static int 2494static int
@@ -2485,14 +2497,25 @@ drm_intel_gem_bo_mrb_exec2(drm_intel_bo *bo, int used,
2485 unsigned int flags) 2497 unsigned int flags)
2486{ 2498{
2487 return do_exec2(bo, used, NULL, cliprects, num_cliprects, DR4, 2499 return do_exec2(bo, used, NULL, cliprects, num_cliprects, DR4,
2488 flags); 2500 -1, NULL, flags);
2489} 2501}
2490 2502
2491int 2503int
2492drm_intel_gem_bo_context_exec(drm_intel_bo *bo, drm_intel_context *ctx, 2504drm_intel_gem_bo_context_exec(drm_intel_bo *bo, drm_intel_context *ctx,
2493 int used, unsigned int flags) 2505 int used, unsigned int flags)
2494{ 2506{
2495 return do_exec2(bo, used, ctx, NULL, 0, 0, flags); 2507 return do_exec2(bo, used, ctx, NULL, 0, 0, -1, NULL, flags);
2508}
2509
2510int
2511drm_intel_gem_bo_fence_exec(drm_intel_bo *bo,
2512 drm_intel_context *ctx,
2513 int used,
2514 int in_fence,
2515 int *out_fence,
2516 unsigned int flags)
2517{
2518 return do_exec2(bo, used, ctx, NULL, 0, 0, in_fence, out_fence, flags);
2496} 2519}
2497 2520
2498static int 2521static int