diff options
author | Andrey Grodzovsky | 2017-12-15 12:21:02 -0600 |
---|---|---|
committer | Andrey Grodzovsky | 2017-12-15 12:30:53 -0600 |
commit | 4f8e426884a51b6786459ea2505f1ce82a13a87c (patch) | |
tree | 7dc3f54892df37961f391155b3c8c97420552784 | |
parent | 6a6b7432bfe94f8047b688fd6875ad93d153c6d0 (diff) | |
download | external-libgbm-4f8e426884a51b6786459ea2505f1ce82a13a87c.tar.gz external-libgbm-4f8e426884a51b6786459ea2505f1ce82a13a87c.tar.xz external-libgbm-4f8e426884a51b6786459ea2505f1ce82a13a87c.zip |
tests/amdgpu: Add return CUE_SUCCESS to suite_vcn_tests_clean.
fixes: 806d0803600000faecb4025d8e9c7490cb097c25 (amdgpu: Use new suite/test disabling functionality.)
bug: https://bugs.freedesktop.org/show_bug.cgi?id=104280
Signed-off-by: Andrey Grodzovsky <andrey.grodzovsky@amd.com>
Reviewed-by: Christian König <christian.koenig@amd.com>
-rw-r--r-- | tests/amdgpu/vcn_tests.c | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/tests/amdgpu/vcn_tests.c b/tests/amdgpu/vcn_tests.c index 53a2d08e..9224bc37 100644 --- a/tests/amdgpu/vcn_tests.c +++ b/tests/amdgpu/vcn_tests.c | |||
@@ -144,6 +144,8 @@ int suite_vcn_tests_clean(void) | |||
144 | r = amdgpu_device_deinitialize(device_handle); | 144 | r = amdgpu_device_deinitialize(device_handle); |
145 | if (r) | 145 | if (r) |
146 | return CUE_SCLEAN_FAILED; | 146 | return CUE_SCLEAN_FAILED; |
147 | |||
148 | return CUE_SUCCESS; | ||
147 | } | 149 | } |
148 | 150 | ||
149 | static int submit(unsigned ndw, unsigned ip) | 151 | static int submit(unsigned ndw, unsigned ip) |