aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJammy Zhou2015-08-16 22:09:09 -0500
committerAlex Deucher2015-08-17 15:29:26 -0500
commit56d8dd6a9c03680700e0b0043cb56e0af7e3e3de (patch)
treed9f049c3c8d8ce7010436add5ad76c6f36e32943
parentffa305d0fc926418e4dff432381ead8907dc18d9 (diff)
downloadexternal-libgbm-56d8dd6a9c03680700e0b0043cb56e0af7e3e3de.tar.gz
external-libgbm-56d8dd6a9c03680700e0b0043cb56e0af7e3e3de.tar.xz
external-libgbm-56d8dd6a9c03680700e0b0043cb56e0af7e3e3de.zip
amdgpu: make vamgr per device v2
Each device can have its own vamgr, so make it per device now. This can fix the failure with multiple GPUs used in one single process. v2: rebase Signed-off-by: Jammy Zhou <Jammy.Zhou@amd.com> Reviewed-by: Christian K├Ânig <christian.koenig@amd.com>
-rw-r--r--amdgpu/amdgpu_device.c13
-rw-r--r--amdgpu/amdgpu_internal.h8
-rw-r--r--amdgpu/amdgpu_vamgr.c26
3 files changed, 12 insertions, 35 deletions
diff --git a/amdgpu/amdgpu_device.c b/amdgpu/amdgpu_device.c
index e16cd24b..75b12e25 100644
--- a/amdgpu/amdgpu_device.c
+++ b/amdgpu/amdgpu_device.c
@@ -130,7 +130,8 @@ static int amdgpu_get_auth(int fd, int *auth)
130 130
131static void amdgpu_device_free_internal(amdgpu_device_handle dev) 131static void amdgpu_device_free_internal(amdgpu_device_handle dev)
132{ 132{
133 amdgpu_vamgr_reference(&dev->vamgr, NULL); 133 amdgpu_vamgr_deinit(dev->vamgr);
134 free(dev->vamgr);
134 util_hash_table_destroy(dev->bo_flink_names); 135 util_hash_table_destroy(dev->bo_flink_names);
135 util_hash_table_destroy(dev->bo_handles); 136 util_hash_table_destroy(dev->bo_handles);
136 pthread_mutex_destroy(&dev->bo_table_mutex); 137 pthread_mutex_destroy(&dev->bo_table_mutex);
@@ -251,7 +252,13 @@ int amdgpu_device_initialize(int fd,
251 if (r) 252 if (r)
252 goto cleanup; 253 goto cleanup;
253 254
254 dev->vamgr = amdgpu_vamgr_get_global(dev); 255 dev->vamgr = calloc(1, sizeof(struct amdgpu_bo_va_mgr));
256 if (dev->vamgr == NULL)
257 goto cleanup;
258
259 amdgpu_vamgr_init(dev->vamgr, dev->dev_info.virtual_address_offset,
260 dev->dev_info.virtual_address_max,
261 dev->dev_info.virtual_address_alignment);
255 262
256 max = MIN2(dev->dev_info.virtual_address_max, 0xffffffff); 263 max = MIN2(dev->dev_info.virtual_address_max, 0xffffffff);
257 start = amdgpu_vamgr_find_va(dev->vamgr, 264 start = amdgpu_vamgr_find_va(dev->vamgr,
@@ -278,6 +285,8 @@ free_va:
278 r = -ENOMEM; 285 r = -ENOMEM;
279 amdgpu_vamgr_free_va(dev->vamgr, start, 286 amdgpu_vamgr_free_va(dev->vamgr, start,
280 max - dev->dev_info.virtual_address_offset); 287 max - dev->dev_info.virtual_address_offset);
288 amdgpu_vamgr_deinit(dev->vamgr);
289 free(dev->vamgr);
281 290
282cleanup: 291cleanup:
283 if (dev->fd >= 0) 292 if (dev->fd >= 0)
diff --git a/amdgpu/amdgpu_internal.h b/amdgpu/amdgpu_internal.h
index 3ce0969e..5d866030 100644
--- a/amdgpu/amdgpu_internal.h
+++ b/amdgpu/amdgpu_internal.h
@@ -52,7 +52,6 @@ struct amdgpu_bo_va_hole {
52}; 52};
53 53
54struct amdgpu_bo_va_mgr { 54struct amdgpu_bo_va_mgr {
55 atomic_t refcount;
56 /* the start virtual address */ 55 /* the start virtual address */
57 uint64_t va_offset; 56 uint64_t va_offset;
58 uint64_t va_max; 57 uint64_t va_max;
@@ -125,13 +124,6 @@ struct amdgpu_context {
125 124
126drm_private void amdgpu_bo_free_internal(amdgpu_bo_handle bo); 125drm_private void amdgpu_bo_free_internal(amdgpu_bo_handle bo);
127 126
128drm_private struct amdgpu_bo_va_mgr*
129amdgpu_vamgr_get_global(struct amdgpu_device *dev);
130
131drm_private void
132amdgpu_vamgr_reference(struct amdgpu_bo_va_mgr **dst,
133 struct amdgpu_bo_va_mgr *src);
134
135drm_private void amdgpu_vamgr_init(struct amdgpu_bo_va_mgr *mgr, uint64_t start, 127drm_private void amdgpu_vamgr_init(struct amdgpu_bo_va_mgr *mgr, uint64_t start,
136 uint64_t max, uint64_t alignment); 128 uint64_t max, uint64_t alignment);
137 129
diff --git a/amdgpu/amdgpu_vamgr.c b/amdgpu/amdgpu_vamgr.c
index 507a73a2..04d28817 100644
--- a/amdgpu/amdgpu_vamgr.c
+++ b/amdgpu/amdgpu_vamgr.c
@@ -33,8 +33,6 @@
33#include "amdgpu_internal.h" 33#include "amdgpu_internal.h"
34#include "util_math.h" 34#include "util_math.h"
35 35
36static struct amdgpu_bo_va_mgr vamgr = {{0}};
37
38int amdgpu_va_range_query(amdgpu_device_handle dev, 36int amdgpu_va_range_query(amdgpu_device_handle dev,
39 enum amdgpu_gpu_va_range type, uint64_t *start, uint64_t *end) 37 enum amdgpu_gpu_va_range type, uint64_t *start, uint64_t *end)
40{ 38{
@@ -67,28 +65,6 @@ drm_private void amdgpu_vamgr_deinit(struct amdgpu_bo_va_mgr *mgr)
67 pthread_mutex_destroy(&mgr->bo_va_mutex); 65 pthread_mutex_destroy(&mgr->bo_va_mutex);
68} 66}
69 67
70drm_private struct amdgpu_bo_va_mgr *
71amdgpu_vamgr_get_global(struct amdgpu_device *dev)
72{
73 int ref;
74 ref = atomic_inc_return(&vamgr.refcount);
75
76 if (ref == 1)
77 amdgpu_vamgr_init(&vamgr, dev->dev_info.virtual_address_offset,
78 dev->dev_info.virtual_address_max,
79 dev->dev_info.virtual_address_alignment);
80 return &vamgr;
81}
82
83drm_private void
84amdgpu_vamgr_reference(struct amdgpu_bo_va_mgr **dst,
85 struct amdgpu_bo_va_mgr *src)
86{
87 if (update_references(&(*dst)->refcount, NULL))
88 amdgpu_vamgr_deinit(*dst);
89 *dst = src;
90}
91
92drm_private uint64_t 68drm_private uint64_t
93amdgpu_vamgr_find_va(struct amdgpu_bo_va_mgr *mgr, uint64_t size, 69amdgpu_vamgr_find_va(struct amdgpu_bo_va_mgr *mgr, uint64_t size,
94 uint64_t alignment, uint64_t base_required) 70 uint64_t alignment, uint64_t base_required)
@@ -105,7 +81,7 @@ amdgpu_vamgr_find_va(struct amdgpu_bo_va_mgr *mgr, uint64_t size,
105 pthread_mutex_lock(&mgr->bo_va_mutex); 81 pthread_mutex_lock(&mgr->bo_va_mutex);
106 /* TODO: using more appropriate way to track the holes */ 82 /* TODO: using more appropriate way to track the holes */
107 /* first look for a hole */ 83 /* first look for a hole */
108 LIST_FOR_EACH_ENTRY_SAFE(hole, n, &vamgr.va_holes, list) { 84 LIST_FOR_EACH_ENTRY_SAFE(hole, n, &mgr->va_holes, list) {
109 if (base_required) { 85 if (base_required) {
110 if(hole->offset > base_required || 86 if(hole->offset > base_required ||
111 (hole->offset + hole->size) < (base_required + size)) 87 (hole->offset + hole->size) < (base_required + size))