diff options
author | Sean Paul | 2015-07-14 14:43:20 -0500 |
---|---|---|
committer | John Stultz | 2018-05-02 13:07:00 -0500 |
commit | 755140590075bb8509b35ecb1d0a0f9f28761ddb (patch) | |
tree | ee902e35ac53ce0c45249f8f73a95a1ffe42424c | |
parent | dffc3a32a1faa02f8a8f4b3015fd59fe8a228fba (diff) | |
download | external-libgbm-755140590075bb8509b35ecb1d0a0f9f28761ddb.tar.gz external-libgbm-755140590075bb8509b35ecb1d0a0f9f28761ddb.tar.xz external-libgbm-755140590075bb8509b35ecb1d0a0f9f28761ddb.zip |
libdrm: Add rotation property fields
From drm_crtc.h, for use with the plane "rotation" property
NOTE: These are legacy definitions for old code, similar
DRM_MODE_* mask values are defined in the upstream code.
Change-Id: I9240dede6a53817e6d8cedb31f6877312078b5ab
Signed-off-by: Sean Paul <seanpaul@chromium.org>
[jstultz: Added note about legacy definitions ]
Signed-off-by: John Stultz <john.stultz@linaro.org>
-rw-r--r-- | include/drm/drm_mode.h | 13 |
1 files changed, 13 insertions, 0 deletions
diff --git a/include/drm/drm_mode.h b/include/drm/drm_mode.h index 5f9fadbd..74368de3 100644 --- a/include/drm/drm_mode.h +++ b/include/drm/drm_mode.h | |||
@@ -173,6 +173,19 @@ extern "C" { | |||
173 | DRM_MODE_REFLECT_X | \ | 173 | DRM_MODE_REFLECT_X | \ |
174 | DRM_MODE_REFLECT_Y) | 174 | DRM_MODE_REFLECT_Y) |
175 | 175 | ||
176 | |||
177 | /* | ||
178 | * Legacy definitions for old code that doesn't use | ||
179 | * the above mask definitions. Don't use in future code. | ||
180 | */ | ||
181 | /* rotation property bits */ | ||
182 | #define DRM_ROTATE_0 0 | ||
183 | #define DRM_ROTATE_90 1 | ||
184 | #define DRM_ROTATE_180 2 | ||
185 | #define DRM_ROTATE_270 3 | ||
186 | #define DRM_REFLECT_X 4 | ||
187 | #define DRM_REFLECT_Y 5 | ||
188 | |||
176 | /* Content Protection Flags */ | 189 | /* Content Protection Flags */ |
177 | #define DRM_MODE_CONTENT_PROTECTION_UNDESIRED 0 | 190 | #define DRM_MODE_CONTENT_PROTECTION_UNDESIRED 0 |
178 | #define DRM_MODE_CONTENT_PROTECTION_DESIRED 1 | 191 | #define DRM_MODE_CONTENT_PROTECTION_DESIRED 1 |