diff options
author | Chris Wilson | 2010-12-10 06:10:46 -0600 |
---|---|---|
committer | Chris Wilson | 2010-12-10 06:10:46 -0600 |
commit | 760c01a6af12c013bca0ad1f17c793ca813be4cc (patch) | |
tree | cb4576821aaf30506861dac58092124eb53c51bc | |
parent | 000a0972c21ca1a17609e638907607470ee21751 (diff) | |
download | external-libgbm-760c01a6af12c013bca0ad1f17c793ca813be4cc.tar.gz external-libgbm-760c01a6af12c013bca0ad1f17c793ca813be4cc.tar.xz external-libgbm-760c01a6af12c013bca0ad1f17c793ca813be4cc.zip |
configure: Bump version to 2.4.23
To export new kernel API for Intel's 2010Q4 release.
Signed-off-by: Chris Wilson <chris@chris-wilson.co.uk>
-rw-r--r-- | configure.ac | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/configure.ac b/configure.ac index 179f29fd..b064665b 100644 --- a/configure.ac +++ b/configure.ac | |||
@@ -19,7 +19,7 @@ | |||
19 | # CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE. | 19 | # CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE. |
20 | 20 | ||
21 | AC_PREREQ(2.60) | 21 | AC_PREREQ(2.60) |
22 | AC_INIT([libdrm], 2.4.22, [dri-devel@lists.sourceforge.net], libdrm) | 22 | AC_INIT([libdrm], 2.4.23, [dri-devel@lists.sourceforge.net], libdrm) |
23 | AC_USE_SYSTEM_EXTENSIONS | 23 | AC_USE_SYSTEM_EXTENSIONS |
24 | AC_CONFIG_SRCDIR([Makefile.am]) | 24 | AC_CONFIG_SRCDIR([Makefile.am]) |
25 | AM_INIT_AUTOMAKE([dist-bzip2]) | 25 | AM_INIT_AUTOMAKE([dist-bzip2]) |