aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTobias Jakobi2015-02-24 09:29:37 -0600
committerEmil Velikov2015-03-10 14:23:49 -0500
commit81b71e48e753ac3327a86e773f00d4955b6c21ab (patch)
tree5f263a51e81fcd9a16498def1cb39141ad71cb92
parentac9e0958470c0eb590c9de7f8263d088b7cce682 (diff)
downloadexternal-libgbm-81b71e48e753ac3327a86e773f00d4955b6c21ab.tar.gz
external-libgbm-81b71e48e753ac3327a86e773f00d4955b6c21ab.tar.xz
external-libgbm-81b71e48e753ac3327a86e773f00d4955b6c21ab.zip
exynos: fimg2d: unify register style
Register defines all use uppercase hex codes. Signed-off-by: Tobias Jakobi <tjakobi@math.uni-bielefeld.de> Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com> Tested-by: Joonyoung Shim <jy0922.shim@samsung.com>
-rw-r--r--exynos/fimg2d_reg.h2
1 files changed, 1 insertions, 1 deletions
diff --git a/exynos/fimg2d_reg.h b/exynos/fimg2d_reg.h
index 57824882..07dd6349 100644
--- a/exynos/fimg2d_reg.h
+++ b/exynos/fimg2d_reg.h
@@ -15,7 +15,7 @@
15 15
16#define SOFT_RESET_REG (0x0000) 16#define SOFT_RESET_REG (0x0000)
17#define INTEN_REG (0x0004) 17#define INTEN_REG (0x0004)
18#define INTC_PEND_REG (0x000c) 18#define INTC_PEND_REG (0x000C)
19#define FIFO_STAT_REG (0x0010) 19#define FIFO_STAT_REG (0x0010)
20#define AXI_MODE_REG (0x001C) 20#define AXI_MODE_REG (0x001C)
21#define DMA_SFR_BASE_ADDR_REG (0x0080) 21#define DMA_SFR_BASE_ADDR_REG (0x0080)