aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBen Widawsky2012-06-05 13:30:08 -0500
committerBen Widawsky2012-06-06 16:09:29 -0500
commitba6130c2d6f4e9833f4d5b43da01673827b26bd4 (patch)
tree274810b540610919c103e23d1375d14d67c6f14a
parent69e7469e351b09c4fd92f6f18408a9ad069c38b3 (diff)
downloadexternal-libgbm-ba6130c2d6f4e9833f4d5b43da01673827b26bd4.tar.gz
external-libgbm-ba6130c2d6f4e9833f4d5b43da01673827b26bd4.tar.xz
external-libgbm-ba6130c2d6f4e9833f4d5b43da01673827b26bd4.zip
intel: wait render header updates
make headers_install in kernel. Copy to here. v2: signed ns_timeout Acked-by: Kenneth Graunke <kenneth@whitecape.org> Signed-off-by: Ben Widawsky <ben@bwidawsk.net>
-rw-r--r--include/drm/i915_drm.h11
1 files changed, 11 insertions, 0 deletions
diff --git a/include/drm/i915_drm.h b/include/drm/i915_drm.h
index 725a8dec..4931107c 100644
--- a/include/drm/i915_drm.h
+++ b/include/drm/i915_drm.h
@@ -192,6 +192,7 @@ typedef struct _drm_i915_sarea {
192#define DRM_I915_GEM_EXECBUFFER2 0x29 192#define DRM_I915_GEM_EXECBUFFER2 0x29
193#define DRM_I915_GET_SPRITE_COLORKEY 0x2a 193#define DRM_I915_GET_SPRITE_COLORKEY 0x2a
194#define DRM_I915_SET_SPRITE_COLORKEY 0x2b 194#define DRM_I915_SET_SPRITE_COLORKEY 0x2b
195#define DRM_I915_GEM_WAIT 0x2c
195 196
196#define DRM_IOCTL_I915_INIT DRM_IOW( DRM_COMMAND_BASE + DRM_I915_INIT, drm_i915_init_t) 197#define DRM_IOCTL_I915_INIT DRM_IOW( DRM_COMMAND_BASE + DRM_I915_INIT, drm_i915_init_t)
197#define DRM_IOCTL_I915_FLUSH DRM_IO ( DRM_COMMAND_BASE + DRM_I915_FLUSH) 198#define DRM_IOCTL_I915_FLUSH DRM_IO ( DRM_COMMAND_BASE + DRM_I915_FLUSH)
@@ -235,6 +236,7 @@ typedef struct _drm_i915_sarea {
235#define DRM_IOCTL_I915_OVERLAY_ATTRS DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_OVERLAY_ATTRS, struct drm_intel_overlay_attrs) 236#define DRM_IOCTL_I915_OVERLAY_ATTRS DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_OVERLAY_ATTRS, struct drm_intel_overlay_attrs)
236#define DRM_IOCTL_I915_SET_SPRITE_COLORKEY DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_SET_SPRITE_COLORKEY, struct drm_intel_sprite_colorkey) 237#define DRM_IOCTL_I915_SET_SPRITE_COLORKEY DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_SET_SPRITE_COLORKEY, struct drm_intel_sprite_colorkey)
237#define DRM_IOCTL_I915_GET_SPRITE_COLORKEY DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_SET_SPRITE_COLORKEY, struct drm_intel_sprite_colorkey) 238#define DRM_IOCTL_I915_GET_SPRITE_COLORKEY DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_SET_SPRITE_COLORKEY, struct drm_intel_sprite_colorkey)
239#define DRM_IOCTL_I915_GEM_WAIT DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GEM_WAIT, struct drm_i915_gem_wait)
238 240
239/* Allow drivers to submit batchbuffers directly to hardware, relying 241/* Allow drivers to submit batchbuffers directly to hardware, relying
240 * on the security mechanisms provided by hardware. 242 * on the security mechanisms provided by hardware.
@@ -290,6 +292,7 @@ typedef struct drm_i915_irq_wait {
290#define I915_PARAM_HAS_GEN7_SOL_RESET 16 292#define I915_PARAM_HAS_GEN7_SOL_RESET 16
291#define I915_PARAM_HAS_LLC 17 293#define I915_PARAM_HAS_LLC 17
292#define I915_PARAM_HAS_ALIASING_PPGTT 18 294#define I915_PARAM_HAS_ALIASING_PPGTT 18
295#define I915_PARAM_HAS_WAIT_TIMEOUT 19
293 296
294typedef struct drm_i915_getparam { 297typedef struct drm_i915_getparam {
295 int param; 298 int param;
@@ -878,4 +881,12 @@ struct drm_intel_sprite_colorkey {
878 __u32 flags; 881 __u32 flags;
879}; 882};
880 883
884struct drm_i915_gem_wait {
885 /** Handle of BO we shall wait on */
886 __u32 bo_handle;
887 __u32 flags;
888 /** Number of nanoseconds to wait, Returns time remaining. */
889 __s64 timeout_ns;
890};
891
881#endif /* _I915_DRM_H_ */ 892#endif /* _I915_DRM_H_ */