diff options
author | Marek Olšák | 2018-02-17 13:25:02 -0600 |
---|---|---|
committer | Marek Olšák | 2018-02-17 13:25:02 -0600 |
commit | e87a87925ea23e84ed6f67de73a5ef2713ca2c49 (patch) | |
tree | 863e178cc25f334a5c35db14a33be5b22c747040 | |
parent | a05f5ac3023fd9a16b0dfffe30786e83c7513197 (diff) | |
download | external-libgbm-e87a87925ea23e84ed6f67de73a5ef2713ca2c49.tar.gz external-libgbm-e87a87925ea23e84ed6f67de73a5ef2713ca2c49.tar.xz external-libgbm-e87a87925ea23e84ed6f67de73a5ef2713ca2c49.zip |
RELEASING: mention meson
-rw-r--r-- | RELEASING | 6 |
1 files changed, 3 insertions, 3 deletions
@@ -9,9 +9,9 @@ However, this is up to whoever is driving the feature in question. | |||
9 | 9 | ||
10 | Follow these steps to release a new version of libdrm: | 10 | Follow these steps to release a new version of libdrm: |
11 | 11 | ||
12 | 1) Bump the version number in configure.ac. We seem to have settled | 12 | 1) Bump the version number in configure.ac and meson.build. We seem |
13 | for 2.4.x as the versioning scheme for libdrm, so just bump the | 13 | to have settled for 2.4.x as the versioning scheme for libdrm, so |
14 | micro version. | 14 | just bump the micro version. |
15 | 15 | ||
16 | 2) Run autoconf and then re-run ./configure so the build system | 16 | 2) Run autoconf and then re-run ./configure so the build system |
17 | picks up the new version number. | 17 | picks up the new version number. |