diff options
author | Emil Velikov | 2015-08-15 11:12:13 -0500 |
---|---|---|
committer | Emil Velikov | 2015-09-04 15:39:06 -0500 |
commit | ec2b105492cae093cc78003239e9b6816d1a7384 (patch) | |
tree | eb6c542a1467f75e40c7b4320cea893705cb138e | |
parent | aecd5a1879b39bc2b9b46a0a217aa4ce3d97bc8c (diff) | |
download | external-libgbm-ec2b105492cae093cc78003239e9b6816d1a7384.tar.gz external-libgbm-ec2b105492cae093cc78003239e9b6816d1a7384.tar.xz external-libgbm-ec2b105492cae093cc78003239e9b6816d1a7384.zip |
radeon: cleanup bo/cs func tables
Annotate the data as static const and use C99 designated initializers.
Signed-off-by: Emil Velikov <emil.l.velikov@gmail.com>
Reviewed-by: Alex Deucher <alexander.deucher@amd.com>
-rw-r--r-- | radeon/radeon_bo_gem.c | 23 | ||||
-rw-r--r-- | radeon/radeon_bo_int.h | 2 | ||||
-rw-r--r-- | radeon/radeon_cs_gem.c | 20 | ||||
-rw-r--r-- | radeon/radeon_cs_int.h | 2 |
4 files changed, 24 insertions, 23 deletions
diff --git a/radeon/radeon_bo_gem.c b/radeon/radeon_bo_gem.c index 7fdd437a..c9fe19ff 100644 --- a/radeon/radeon_bo_gem.c +++ b/radeon/radeon_bo_gem.c | |||
@@ -270,17 +270,18 @@ static int bo_get_tiling(struct radeon_bo_int *boi, uint32_t *tiling_flags, | |||
270 | return r; | 270 | return r; |
271 | } | 271 | } |
272 | 272 | ||
273 | static struct radeon_bo_funcs bo_gem_funcs = { | 273 | static const struct radeon_bo_funcs bo_gem_funcs = { |
274 | bo_open, | 274 | .bo_open = bo_open, |
275 | bo_ref, | 275 | .bo_ref = bo_ref, |
276 | bo_unref, | 276 | .bo_unref = bo_unref, |
277 | bo_map, | 277 | .bo_map = bo_map, |
278 | bo_unmap, | 278 | .bo_unmap = bo_unmap, |
279 | bo_wait, | 279 | .bo_wait = bo_wait, |
280 | NULL, | 280 | .bo_is_static = NULL, |
281 | bo_set_tiling, | 281 | .bo_set_tiling = bo_set_tiling, |
282 | bo_get_tiling, | 282 | .bo_get_tiling = bo_get_tiling, |
283 | bo_is_busy, | 283 | .bo_is_busy = bo_is_busy, |
284 | .bo_is_referenced_by_cs = NULL, | ||
284 | }; | 285 | }; |
285 | 286 | ||
286 | struct radeon_bo_manager *radeon_bo_manager_gem_ctor(int fd) | 287 | struct radeon_bo_manager *radeon_bo_manager_gem_ctor(int fd) |
diff --git a/radeon/radeon_bo_int.h b/radeon/radeon_bo_int.h index 9589ead1..de981b0a 100644 --- a/radeon/radeon_bo_int.h +++ b/radeon/radeon_bo_int.h | |||
@@ -2,7 +2,7 @@ | |||
2 | #define RADEON_BO_INT | 2 | #define RADEON_BO_INT |
3 | 3 | ||
4 | struct radeon_bo_manager { | 4 | struct radeon_bo_manager { |
5 | struct radeon_bo_funcs *funcs; | 5 | const struct radeon_bo_funcs *funcs; |
6 | int fd; | 6 | int fd; |
7 | }; | 7 | }; |
8 | 8 | ||
diff --git a/radeon/radeon_cs_gem.c b/radeon/radeon_cs_gem.c index 1962e915..cdec64e0 100644 --- a/radeon/radeon_cs_gem.c +++ b/radeon/radeon_cs_gem.c | |||
@@ -514,16 +514,16 @@ static void cs_gem_print(struct radeon_cs_int *cs, FILE *file) | |||
514 | } | 514 | } |
515 | } | 515 | } |
516 | 516 | ||
517 | static struct radeon_cs_funcs radeon_cs_gem_funcs = { | 517 | static const struct radeon_cs_funcs radeon_cs_gem_funcs = { |
518 | cs_gem_create, | 518 | .cs_create = cs_gem_create, |
519 | cs_gem_write_reloc, | 519 | .cs_write_reloc = cs_gem_write_reloc, |
520 | cs_gem_begin, | 520 | .cs_begin = cs_gem_begin, |
521 | cs_gem_end, | 521 | .cs_end = cs_gem_end, |
522 | cs_gem_emit, | 522 | .cs_emit = cs_gem_emit, |
523 | cs_gem_destroy, | 523 | .cs_destroy = cs_gem_destroy, |
524 | cs_gem_erase, | 524 | .cs_erase = cs_gem_erase, |
525 | cs_gem_need_flush, | 525 | .cs_need_flush = cs_gem_need_flush, |
526 | cs_gem_print, | 526 | .cs_print = cs_gem_print, |
527 | }; | 527 | }; |
528 | 528 | ||
529 | static int radeon_get_device_id(int fd, uint32_t *device_id) | 529 | static int radeon_get_device_id(int fd, uint32_t *device_id) |
diff --git a/radeon/radeon_cs_int.h b/radeon/radeon_cs_int.h index 6cee5742..d906ad43 100644 --- a/radeon/radeon_cs_int.h +++ b/radeon/radeon_cs_int.h | |||
@@ -58,7 +58,7 @@ struct radeon_cs_funcs { | |||
58 | }; | 58 | }; |
59 | 59 | ||
60 | struct radeon_cs_manager { | 60 | struct radeon_cs_manager { |
61 | struct radeon_cs_funcs *funcs; | 61 | const struct radeon_cs_funcs *funcs; |
62 | int fd; | 62 | int fd; |
63 | int32_t vram_limit, gart_limit; | 63 | int32_t vram_limit, gart_limit; |
64 | int32_t vram_write_used, gart_write_used; | 64 | int32_t vram_write_used, gart_write_used; |