aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorChristian König2015-08-24 04:43:29 -0500
committerAlex Deucher2015-08-25 09:26:58 -0500
commitf6f25d67a9c0d26be9b8021a45f2acf3a4042ade (patch)
tree5105dfeed7fc7f62ef6781b3662a6a07308db814
parent1e66ee21ab143e345865a452e3a60ae9f0652aaf (diff)
downloadexternal-libgbm-f6f25d67a9c0d26be9b8021a45f2acf3a4042ade.tar.gz
external-libgbm-f6f25d67a9c0d26be9b8021a45f2acf3a4042ade.tar.xz
external-libgbm-f6f25d67a9c0d26be9b8021a45f2acf3a4042ade.zip
amdgpu: remove sequence mutex
It's not used any more. Reviewed-by: Jammy Zhou <Jammy.Zhou@amd.com> Signed-off-by: Christian König <christian.koenig@amd.com>
-rw-r--r--amdgpu/amdgpu_cs.c10
-rw-r--r--amdgpu/amdgpu_internal.h3
2 files changed, 0 insertions, 13 deletions
diff --git a/amdgpu/amdgpu_cs.c b/amdgpu/amdgpu_cs.c
index ea353264..c7910ada 100644
--- a/amdgpu/amdgpu_cs.c
+++ b/amdgpu/amdgpu_cs.c
@@ -63,10 +63,6 @@ int amdgpu_cs_ctx_create(amdgpu_device_handle dev,
63 63
64 gpu_context->dev = dev; 64 gpu_context->dev = dev;
65 65
66 r = pthread_mutex_init(&gpu_context->sequence_mutex, NULL);
67 if (r)
68 goto error;
69
70 /* Create the context */ 66 /* Create the context */
71 memset(&args, 0, sizeof(args)); 67 memset(&args, 0, sizeof(args));
72 args.in.op = AMDGPU_CTX_OP_ALLOC_CTX; 68 args.in.op = AMDGPU_CTX_OP_ALLOC_CTX;
@@ -80,7 +76,6 @@ int amdgpu_cs_ctx_create(amdgpu_device_handle dev,
80 return 0; 76 return 0;
81 77
82error: 78error:
83 pthread_mutex_destroy(&gpu_context->sequence_mutex);
84 free(gpu_context); 79 free(gpu_context);
85 return r; 80 return r;
86} 81}
@@ -101,8 +96,6 @@ int amdgpu_cs_ctx_free(amdgpu_context_handle context)
101 if (NULL == context) 96 if (NULL == context)
102 return -EINVAL; 97 return -EINVAL;
103 98
104 pthread_mutex_destroy(&context->sequence_mutex);
105
106 /* now deal with kernel side */ 99 /* now deal with kernel side */
107 memset(&args, 0, sizeof(args)); 100 memset(&args, 0, sizeof(args));
108 args.in.op = AMDGPU_CTX_OP_FREE_CTX; 101 args.in.op = AMDGPU_CTX_OP_FREE_CTX;
@@ -200,8 +193,6 @@ static int amdgpu_cs_submit_one(amdgpu_context_handle context,
200 chunk_data[i].ib_data.flags = ib->flags; 193 chunk_data[i].ib_data.flags = ib->flags;
201 } 194 }
202 195
203 pthread_mutex_lock(&context->sequence_mutex);
204
205 if (user_fence) { 196 if (user_fence) {
206 i = cs.in.num_chunks++; 197 i = cs.in.num_chunks++;
207 198
@@ -254,7 +245,6 @@ static int amdgpu_cs_submit_one(amdgpu_context_handle context,
254 ibs_request->seq_no = cs.out.handle; 245 ibs_request->seq_no = cs.out.handle;
255 246
256error_unlock: 247error_unlock:
257 pthread_mutex_unlock(&context->sequence_mutex);
258 free(dependencies); 248 free(dependencies);
259 return r; 249 return r;
260} 250}
diff --git a/amdgpu/amdgpu_internal.h b/amdgpu/amdgpu_internal.h
index 5d866030..7dd5c1c7 100644
--- a/amdgpu/amdgpu_internal.h
+++ b/amdgpu/amdgpu_internal.h
@@ -111,9 +111,6 @@ struct amdgpu_bo_list {
111 111
112struct amdgpu_context { 112struct amdgpu_context {
113 struct amdgpu_device *dev; 113 struct amdgpu_device *dev;
114 /** Mutex for accessing fences and to maintain command submissions
115 in good sequence. */
116 pthread_mutex_t sequence_mutex;
117 /* context id*/ 114 /* context id*/
118 uint32_t id; 115 uint32_t id;
119}; 116};