aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorXiaojie Yuan2017-05-31 15:22:50 -0500
committerMichel Dänzer2017-06-12 20:21:39 -0500
commit7e6bf88cac315a9fa41818cf72a7b5d18a2cb1fc (patch)
treeb9d9c516ea93037df1d9d248939ca8d26a524e3e /Makefile.am
parent87dac00db38fa962c2fd6aa66c8482a9d7464903 (diff)
downloadexternal-libgbm-7e6bf88cac315a9fa41818cf72a7b5d18a2cb1fc.tar.gz
external-libgbm-7e6bf88cac315a9fa41818cf72a7b5d18a2cb1fc.tar.xz
external-libgbm-7e6bf88cac315a9fa41818cf72a7b5d18a2cb1fc.zip
amdgpu: move asic id table to a separate file
v2: fix an off by one error and leading white spaces v3: use thread safe strtok_r(); initialize len before calling getline(); change printf() to drmMsg(); add initial amdgpu.ids v4: integrate some recent internal changes, including format changes v5: fix line number for empty/commented lines; realloc to save memory; indentation changes v6: remove a line error v7: [Michel Dänzer] * Move amdgpu.ids to new data directory * Remove placeholder entries from amdgpu.ids * Set libdrmdatadir variable in configure.ac instead of Makefile.am [Emil Velikov] * Use isblank() instead of open-coding it [Emil Velikov] * Don't leak asic_id_table memory if realloc fails [Emil Velikov] * Check and bump table_max_size at the beginning of the while loop [Emil Velikov] * Initialize table_max_size to the number of entries in data/amdgpu.ids v8: [Michel Dänzer] * Make sure amdgpu_asic_id.c gets rebuilt when amdgpu.ids changes Reviewed-by: Alex Deucher <alexander.deucher@amd.com> Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com> Signed-off-by: Samuel Li <Samuel.Li@amd.com>
Diffstat (limited to 'Makefile.am')
-rw-r--r--Makefile.am1
1 files changed, 1 insertions, 0 deletions
diff --git a/Makefile.am b/Makefile.am
index dfb8fcdb..7b86214e 100644
--- a/Makefile.am
+++ b/Makefile.am
@@ -109,6 +109,7 @@ SUBDIRS = \
109 $(TEGRA_SUBDIR) \ 109 $(TEGRA_SUBDIR) \
110 $(VC4_SUBDIR) \ 110 $(VC4_SUBDIR) \
111 $(ETNAVIV_SUBDIR) \ 111 $(ETNAVIV_SUBDIR) \
112 data \
112 tests \ 113 tests \
113 $(MAN_SUBDIR) 114 $(MAN_SUBDIR)
114 115