aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorEmil Velikov2014-09-07 09:31:00 -0500
committerEmil Velikov2014-09-28 11:09:33 -0500
commit98ec08d836d21a516f7646a10e0e2ae4501182f1 (patch)
tree95e219f33aa846b89d87f17dbda5b87f1b9bb850 /Makefile.am
parent666788a6062de62aa0b3560760fbb0903167a319 (diff)
downloadexternal-libgbm-98ec08d836d21a516f7646a10e0e2ae4501182f1.tar.gz
external-libgbm-98ec08d836d21a516f7646a10e0e2ae4501182f1.tar.xz
external-libgbm-98ec08d836d21a516f7646a10e0e2ae4501182f1.zip
automake: remove obsolete makefiles
Rather than having two extra makefiles in order to ship ~10 headers just fold its 5 lines of code into the top one makefile. Signed-off-by: Emil Velikov <emil.l.velikov@gmail.com> Reviewed-by: Jakob Bornecrantz <jakob@vmware.com>
Diffstat (limited to 'Makefile.am')
-rw-r--r--Makefile.am10
1 files changed, 9 insertions, 1 deletions
diff --git a/Makefile.am b/Makefile.am
index fab2a9a6..083861f0 100644
--- a/Makefile.am
+++ b/Makefile.am
@@ -53,7 +53,7 @@ if HAVE_FREEDRENO
53FREEDRENO_SUBDIR = freedreno 53FREEDRENO_SUBDIR = freedreno
54endif 54endif
55 55
56SUBDIRS = . $(LIBKMS_SUBDIR) $(INTEL_SUBDIR) $(NOUVEAU_SUBDIR) $(RADEON_SUBDIR) $(OMAP_SUBDIR) $(EXYNOS_SUBDIR) $(FREEDRENO_SUBDIR) tests include man 56SUBDIRS = . $(LIBKMS_SUBDIR) $(INTEL_SUBDIR) $(NOUVEAU_SUBDIR) $(RADEON_SUBDIR) $(OMAP_SUBDIR) $(EXYNOS_SUBDIR) $(FREEDRENO_SUBDIR) tests man
57 57
58libdrm_la_LTLIBRARIES = libdrm.la 58libdrm_la_LTLIBRARIES = libdrm.la
59libdrm_ladir = $(libdir) 59libdrm_ladir = $(libdir)
@@ -71,6 +71,14 @@ libdrminclude_HEADERS = $(LIBDRM_H_FILES)
71 71
72EXTRA_DIST = libdrm.pc.in include/drm/* 72EXTRA_DIST = libdrm.pc.in include/drm/*
73 73
74klibdrmincludedir = ${includedir}/libdrm
75klibdrminclude_HEADERS = $(LIBDRM_INCLUDE_H_FILES)
76
77if HAVE_VMWGFX
78klibdrminclude_HEADERS += $(LIBDRM_INCLUDE_VMWGFX_H_FILES)
79endif
80
81
74copy-headers : 82copy-headers :
75 cp -r $(kernel_source)/usr/include/drm $(top_srcdir)/include 83 cp -r $(kernel_source)/usr/include/drm $(top_srcdir)/include
76 84