diff options
author | Damien Lespiau | 2015-03-19 11:29:52 -0500 |
---|---|---|
committer | Damien Lespiau | 2015-03-20 10:55:23 -0500 |
commit | e2acca4e40c87b00af75a5ffedafc26a099b657c (patch) | |
tree | f11eb3e950b90f3fc55eead6864167f6b972c070 /RELEASING | |
parent | 992940ca645f8dcda24015770d48afad0fd95b9d (diff) | |
download | external-libgbm-e2acca4e40c87b00af75a5ffedafc26a099b657c.tar.gz external-libgbm-e2acca4e40c87b00af75a5ffedafc26a099b657c.tar.xz external-libgbm-e2acca4e40c87b00af75a5ffedafc26a099b657c.zip |
RELEASING: Fix annouce typo
That's the only typo :set spell found.
v2: Fix typo in commit message (Ilia Mirkin)
Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com>
Signed-off-by: Damien Lespiau <damien.lespiau@intel.com>
Diffstat (limited to 'RELEASING')
-rw-r--r-- | RELEASING | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -51,7 +51,7 @@ Follow these steps to release a new version of libdrm: | |||
51 | 51 | ||
52 | 7) Use the release.sh script from the xorg/util/modular repo to | 52 | 7) Use the release.sh script from the xorg/util/modular repo to |
53 | upload the tarballs to the freedesktop.org download area and | 53 | upload the tarballs to the freedesktop.org download area and |
54 | create an annouce email template. The script takes one argument: | 54 | create an announce email template. The script takes one argument: |
55 | the path to the libdrm checkout. So, if a checkout of modular is | 55 | the path to the libdrm checkout. So, if a checkout of modular is |
56 | at the same level than the libdrm repo: | 56 | at the same level than the libdrm repo: |
57 | 57 | ||