aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJammy Zhou2015-05-20 15:17:48 -0500
committerAlex Deucher2015-08-05 12:47:50 -0500
commit60e221c925e7ee81b9831b06ebd4ca54bea03deb (patch)
treeec0578c07d07d007f3429bfa21f4bb9d92aae4d5 /amdgpu/amdgpu_internal.h
parent7c50f0d9847f855d6d008840931898f001faad8c (diff)
downloadexternal-libgbm-60e221c925e7ee81b9831b06ebd4ca54bea03deb.tar.gz
external-libgbm-60e221c925e7ee81b9831b06ebd4ca54bea03deb.tar.xz
external-libgbm-60e221c925e7ee81b9831b06ebd4ca54bea03deb.zip
amdgpu: add IB sharing support v2
A new 'offset' flag is added to the amdgpu_cs_ib_info structure, which can be used to specify location of PM4 packets to execute in the IB buffer object v2: remove the shared IB flag, etc Signed-off-by: Jammy Zhou <Jammy.Zhou@amd.com> Reviewed-by: Alex Deucher <alexander.deucher@amd.com>
Diffstat (limited to 'amdgpu/amdgpu_internal.h')
0 files changed, 0 insertions, 0 deletions