diff options
author | Chunming Zhou | 2018-02-08 00:52:11 -0600 |
---|---|---|
committer | Chunming Zhou | 2018-02-09 03:28:32 -0600 |
commit | 69f9faeee6c10d07a9f9f35e175a75f6e7eeecd1 (patch) | |
tree | 66de2ddb37e7355c23f96dacdf1961844f2ee263 /amdgpu/amdgpu_internal.h | |
parent | fa35b51f6366bd44185177f0a66e02191905d774 (diff) | |
download | external-libgbm-69f9faeee6c10d07a9f9f35e175a75f6e7eeecd1.tar.gz external-libgbm-69f9faeee6c10d07a9f9f35e175a75f6e7eeecd1.tar.xz external-libgbm-69f9faeee6c10d07a9f9f35e175a75f6e7eeecd1.zip |
amdgpu: clean up non list code path for vamgr v2
v2: Add missing "goto out"
Signed-off-by: Chunming Zhou <david1.zhou@amd.com>
Reviewed-by: Christian König <christian.koenig@amd.com>
Tested-by: Michel Dänzer <michel.daenzer@amd.com>
Diffstat (limited to 'amdgpu/amdgpu_internal.h')
-rw-r--r-- | amdgpu/amdgpu_internal.h | 2 |
1 files changed, 0 insertions, 2 deletions
diff --git a/amdgpu/amdgpu_internal.h b/amdgpu/amdgpu_internal.h index 3e044f11..75276a99 100644 --- a/amdgpu/amdgpu_internal.h +++ b/amdgpu/amdgpu_internal.h | |||
@@ -53,8 +53,6 @@ struct amdgpu_bo_va_hole { | |||
53 | }; | 53 | }; |
54 | 54 | ||
55 | struct amdgpu_bo_va_mgr { | 55 | struct amdgpu_bo_va_mgr { |
56 | /* the start virtual address */ | ||
57 | uint64_t va_offset; | ||
58 | uint64_t va_max; | 56 | uint64_t va_max; |
59 | struct list_head va_holes; | 57 | struct list_head va_holes; |
60 | pthread_mutex_t bo_va_mutex; | 58 | pthread_mutex_t bo_va_mutex; |