aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJammy Zhou2015-07-13 07:57:44 -0500
committerAlex Deucher2015-08-05 12:47:52 -0500
commit8aeffcc1cf3360fddd97f4a6b6f7300f401142ae (patch)
tree1196cf4db93a65d76bead1b4e6d221d85cdc180a /amdgpu/amdgpu_internal.h
parent95d0f35dafff6c588da47c28332c252881f2e07c (diff)
downloadexternal-libgbm-8aeffcc1cf3360fddd97f4a6b6f7300f401142ae.tar.gz
external-libgbm-8aeffcc1cf3360fddd97f4a6b6f7300f401142ae.tar.xz
external-libgbm-8aeffcc1cf3360fddd97f4a6b6f7300f401142ae.zip
amdgpu: add amdgpu_bo_va_op for va map/unmap support v3
The following interfaces are changed accordingly: - amdgpu_bo_alloc - amdgpu_create_bo_from_user_mem v2: update the interfaces v3: remove virtual_mc_base_address from amdgpu_bo Signed-off-by: Jammy Zhou <Jammy.Zhou@amd.com> Reviewed-by: Christian K├Ânig <christian.koenig@amd.com>
Diffstat (limited to 'amdgpu/amdgpu_internal.h')
-rw-r--r--amdgpu/amdgpu_internal.h1
1 files changed, 0 insertions, 1 deletions
diff --git a/amdgpu/amdgpu_internal.h b/amdgpu/amdgpu_internal.h
index bf7788dd..526a93f8 100644
--- a/amdgpu/amdgpu_internal.h
+++ b/amdgpu/amdgpu_internal.h
@@ -88,7 +88,6 @@ struct amdgpu_bo {
88 struct amdgpu_device *dev; 88 struct amdgpu_device *dev;
89 89
90 uint64_t alloc_size; 90 uint64_t alloc_size;
91 uint64_t virtual_mc_base_address;
92 91
93 uint32_t handle; 92 uint32_t handle;
94 uint32_t flink_name; 93 uint32_t flink_name;