diff options
author | Ken Wang | 2015-07-10 09:22:27 -0500 |
---|---|---|
committer | Alex Deucher | 2015-08-05 12:47:52 -0500 |
commit | 926c80568691e04abdfcd21b6e9be61331e95b03 (patch) | |
tree | bc358b99874cfc930c8e3853b9d3db3f7b4ecee9 /amdgpu/amdgpu_internal.h | |
parent | 01e4546ff34a57faaefd41fce323c691902501c5 (diff) | |
download | external-libgbm-926c80568691e04abdfcd21b6e9be61331e95b03.tar.gz external-libgbm-926c80568691e04abdfcd21b6e9be61331e95b03.tar.xz external-libgbm-926c80568691e04abdfcd21b6e9be61331e95b03.zip |
amdgpu : move management of user fence from libdrm to UMD
Signed-off-by: Ken Wang <Qingqing.Wang@amd.com>
Reviewed-by: Christian König <christian.koenig@amd.com>
Reviewed-by: Jammy Zhou <Jammy.Zhou@amd.com>
Diffstat (limited to 'amdgpu/amdgpu_internal.h')
-rw-r--r-- | amdgpu/amdgpu_internal.h | 5 |
1 files changed, 0 insertions, 5 deletions
diff --git a/amdgpu/amdgpu_internal.h b/amdgpu/amdgpu_internal.h index e35923ff..bf7788dd 100644 --- a/amdgpu/amdgpu_internal.h +++ b/amdgpu/amdgpu_internal.h | |||
@@ -109,11 +109,6 @@ struct amdgpu_context { | |||
109 | /** Mutex for accessing fences and to maintain command submissions | 109 | /** Mutex for accessing fences and to maintain command submissions |
110 | in good sequence. */ | 110 | in good sequence. */ |
111 | pthread_mutex_t sequence_mutex; | 111 | pthread_mutex_t sequence_mutex; |
112 | /** Buffer for user fences */ | ||
113 | struct amdgpu_bo *fence_bo; | ||
114 | void *fence_cpu; | ||
115 | /** The newest expired fence for the ring of the ip blocks. */ | ||
116 | uint64_t expired_fences[AMDGPU_HW_IP_NUM][AMDGPU_HW_IP_INSTANCE_MAX_COUNT][AMDGPU_CS_MAX_RINGS]; | ||
117 | /* context id*/ | 112 | /* context id*/ |
118 | uint32_t id; | 113 | uint32_t id; |
119 | }; | 114 | }; |