aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorChristian König2017-11-02 12:54:59 -0500
committerChristian König2017-11-08 09:11:40 -0600
commita844925c8af45161145ab512efb8d5584c9d97f2 (patch)
tree1a368bb7e9d66b794a8356774ff856595426092b /amdgpu/amdgpu_internal.h
parent4b4ccaac2e01af2d5846d168dedc2ee9cb8e7672 (diff)
downloadexternal-libgbm-a844925c8af45161145ab512efb8d5584c9d97f2.tar.gz
external-libgbm-a844925c8af45161145ab512efb8d5584c9d97f2.tar.xz
external-libgbm-a844925c8af45161145ab512efb8d5584c9d97f2.zip
amdgpu: sanitize 64bit VA manager
Adding the extra reservation of the 32bit space to the 64bit manager is complete nonsense and just a waste of memory and CPU cycles. Signed-off-by: Christian König <christian.koenig@amd.com>
Diffstat (limited to 'amdgpu/amdgpu_internal.h')
-rw-r--r--amdgpu/amdgpu_internal.h7
1 files changed, 0 insertions, 7 deletions
diff --git a/amdgpu/amdgpu_internal.h b/amdgpu/amdgpu_internal.h
index 56d15112..e26e5190 100644
--- a/amdgpu/amdgpu_internal.h
+++ b/amdgpu/amdgpu_internal.h
@@ -148,13 +148,6 @@ drm_private void amdgpu_vamgr_init(struct amdgpu_bo_va_mgr *mgr, uint64_t start,
148 148
149drm_private void amdgpu_vamgr_deinit(struct amdgpu_bo_va_mgr *mgr); 149drm_private void amdgpu_vamgr_deinit(struct amdgpu_bo_va_mgr *mgr);
150 150
151drm_private uint64_t
152amdgpu_vamgr_find_va(struct amdgpu_bo_va_mgr *mgr, uint64_t size,
153 uint64_t alignment, uint64_t base_required);
154
155drm_private void
156amdgpu_vamgr_free_va(struct amdgpu_bo_va_mgr *mgr, uint64_t va, uint64_t size);
157
158drm_private int amdgpu_parse_asic_ids(struct amdgpu_asic_id **asic_ids); 151drm_private int amdgpu_parse_asic_ids(struct amdgpu_asic_id **asic_ids);
159 152
160drm_private int amdgpu_query_gpu_info_init(amdgpu_device_handle dev); 153drm_private int amdgpu_query_gpu_info_init(amdgpu_device_handle dev);