aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAlex Deucher2015-04-20 11:04:22 -0500
committerAlex Deucher2015-08-05 12:47:48 -0500
commit09361395363805b5892d48d7bc10cf717e4d2927 (patch)
treec81192a93843d2f9af16df2b9ec71a66579314d5 /amdgpu/libdrm_amdgpu.pc.in
parenta3c89dda5b519f6b217bebe97f6795b820931b78 (diff)
downloadexternal-libgbm-09361395363805b5892d48d7bc10cf717e4d2927.tar.gz
external-libgbm-09361395363805b5892d48d7bc10cf717e4d2927.tar.xz
external-libgbm-09361395363805b5892d48d7bc10cf717e4d2927.zip
drm: add libdrm_amdgpu (v7)
This is the new ioctl wrapper used by the new admgpu driver. It's primarily used by xf86-video-amdgpu and mesa. v2: fix amdgpu_drm.h install v3: Integrate some of the sugestions from Emil: clean up Makefile.am, configure.ac capitalize header guards fix _FILE_OFFSET_BITS with config.h use drm_mmap/drm_munmap Remove unused ARRAY_SIZE macro use shared list implementation use shared math implementation use drmGetNodeTypeFromFd helper v4: remove unused tiling defines v5: include amdgpu.h in Makefile.am v6: update amdgpu_drm.h v7: libdrm.h -> libdrm_macros.h Signed-off-by: Alex Deucher <alexander.deucher@amd.com>
Diffstat (limited to 'amdgpu/libdrm_amdgpu.pc.in')
-rw-r--r--amdgpu/libdrm_amdgpu.pc.in10
1 files changed, 10 insertions, 0 deletions
diff --git a/amdgpu/libdrm_amdgpu.pc.in b/amdgpu/libdrm_amdgpu.pc.in
new file mode 100644
index 00000000..417865e5
--- /dev/null
+++ b/amdgpu/libdrm_amdgpu.pc.in
@@ -0,0 +1,10 @@
1prefix=@prefix@
2exec_prefix=@exec_prefix@
3libdir=@libdir@
4includedir=@includedir@
5
6Name: libdrm_amdgpu
7Description: Userspace interface to kernel DRM services for amdgpu
8Version: @PACKAGE_VERSION@
9Libs: -L${libdir} -ldrm_amdgpu
10Cflags: -I${includedir} -I${includedir}/libdrm