diff options
author | Chunming Zhou | 2018-02-08 00:52:11 -0600 |
---|---|---|
committer | Chunming Zhou | 2018-02-09 03:28:32 -0600 |
commit | 69f9faeee6c10d07a9f9f35e175a75f6e7eeecd1 (patch) | |
tree | 66de2ddb37e7355c23f96dacdf1961844f2ee263 /amdgpu | |
parent | fa35b51f6366bd44185177f0a66e02191905d774 (diff) | |
download | external-libgbm-69f9faeee6c10d07a9f9f35e175a75f6e7eeecd1.tar.gz external-libgbm-69f9faeee6c10d07a9f9f35e175a75f6e7eeecd1.tar.xz external-libgbm-69f9faeee6c10d07a9f9f35e175a75f6e7eeecd1.zip |
amdgpu: clean up non list code path for vamgr v2
v2: Add missing "goto out"
Signed-off-by: Chunming Zhou <david1.zhou@amd.com>
Reviewed-by: Christian König <christian.koenig@amd.com>
Tested-by: Michel Dänzer <michel.daenzer@amd.com>
Diffstat (limited to 'amdgpu')
-rw-r--r-- | amdgpu/amdgpu_internal.h | 2 | ||||
-rw-r--r-- | amdgpu/amdgpu_vamgr.c | 122 |
2 files changed, 44 insertions, 80 deletions
diff --git a/amdgpu/amdgpu_internal.h b/amdgpu/amdgpu_internal.h index 3e044f11..75276a99 100644 --- a/amdgpu/amdgpu_internal.h +++ b/amdgpu/amdgpu_internal.h | |||
@@ -53,8 +53,6 @@ struct amdgpu_bo_va_hole { | |||
53 | }; | 53 | }; |
54 | 54 | ||
55 | struct amdgpu_bo_va_mgr { | 55 | struct amdgpu_bo_va_mgr { |
56 | /* the start virtual address */ | ||
57 | uint64_t va_offset; | ||
58 | uint64_t va_max; | 56 | uint64_t va_max; |
59 | struct list_head va_holes; | 57 | struct list_head va_holes; |
60 | pthread_mutex_t bo_va_mutex; | 58 | pthread_mutex_t bo_va_mutex; |
diff --git a/amdgpu/amdgpu_vamgr.c b/amdgpu/amdgpu_vamgr.c index a2852b55..722067f3 100644 --- a/amdgpu/amdgpu_vamgr.c +++ b/amdgpu/amdgpu_vamgr.c | |||
@@ -48,12 +48,19 @@ int amdgpu_va_range_query(amdgpu_device_handle dev, | |||
48 | drm_private void amdgpu_vamgr_init(struct amdgpu_bo_va_mgr *mgr, uint64_t start, | 48 | drm_private void amdgpu_vamgr_init(struct amdgpu_bo_va_mgr *mgr, uint64_t start, |
49 | uint64_t max, uint64_t alignment) | 49 | uint64_t max, uint64_t alignment) |
50 | { | 50 | { |
51 | mgr->va_offset = start; | 51 | struct amdgpu_bo_va_hole *n; |
52 | |||
52 | mgr->va_max = max; | 53 | mgr->va_max = max; |
53 | mgr->va_alignment = alignment; | 54 | mgr->va_alignment = alignment; |
54 | 55 | ||
55 | list_inithead(&mgr->va_holes); | 56 | list_inithead(&mgr->va_holes); |
56 | pthread_mutex_init(&mgr->bo_va_mutex, NULL); | 57 | pthread_mutex_init(&mgr->bo_va_mutex, NULL); |
58 | pthread_mutex_lock(&mgr->bo_va_mutex); | ||
59 | n = calloc(1, sizeof(struct amdgpu_bo_va_hole)); | ||
60 | n->size = mgr->va_max; | ||
61 | n->offset = start; | ||
62 | list_add(&n->list, &mgr->va_holes); | ||
63 | pthread_mutex_unlock(&mgr->bo_va_mutex); | ||
57 | } | 64 | } |
58 | 65 | ||
59 | drm_private void amdgpu_vamgr_deinit(struct amdgpu_bo_va_mgr *mgr) | 66 | drm_private void amdgpu_vamgr_deinit(struct amdgpu_bo_va_mgr *mgr) |
@@ -122,41 +129,14 @@ amdgpu_vamgr_find_va(struct amdgpu_bo_va_mgr *mgr, uint64_t size, | |||
122 | } | 129 | } |
123 | } | 130 | } |
124 | 131 | ||
125 | if (base_required) { | ||
126 | if (base_required < mgr->va_offset) { | ||
127 | pthread_mutex_unlock(&mgr->bo_va_mutex); | ||
128 | return AMDGPU_INVALID_VA_ADDRESS; | ||
129 | } | ||
130 | offset = mgr->va_offset; | ||
131 | waste = base_required - mgr->va_offset; | ||
132 | } else { | ||
133 | offset = mgr->va_offset; | ||
134 | waste = offset % alignment; | ||
135 | waste = waste ? alignment - waste : 0; | ||
136 | } | ||
137 | |||
138 | if (offset + waste + size > mgr->va_max) { | ||
139 | pthread_mutex_unlock(&mgr->bo_va_mutex); | ||
140 | return AMDGPU_INVALID_VA_ADDRESS; | ||
141 | } | ||
142 | |||
143 | if (waste) { | ||
144 | n = calloc(1, sizeof(struct amdgpu_bo_va_hole)); | ||
145 | n->size = waste; | ||
146 | n->offset = offset; | ||
147 | list_add(&n->list, &mgr->va_holes); | ||
148 | } | ||
149 | |||
150 | offset += waste; | ||
151 | mgr->va_offset += size + waste; | ||
152 | pthread_mutex_unlock(&mgr->bo_va_mutex); | 132 | pthread_mutex_unlock(&mgr->bo_va_mutex); |
153 | return offset; | 133 | return AMDGPU_INVALID_VA_ADDRESS; |
154 | } | 134 | } |
155 | 135 | ||
156 | static drm_private void | 136 | static drm_private void |
157 | amdgpu_vamgr_free_va(struct amdgpu_bo_va_mgr *mgr, uint64_t va, uint64_t size) | 137 | amdgpu_vamgr_free_va(struct amdgpu_bo_va_mgr *mgr, uint64_t va, uint64_t size) |
158 | { | 138 | { |
159 | struct amdgpu_bo_va_hole *hole; | 139 | struct amdgpu_bo_va_hole *hole, *next; |
160 | 140 | ||
161 | if (va == AMDGPU_INVALID_VA_ADDRESS) | 141 | if (va == AMDGPU_INVALID_VA_ADDRESS) |
162 | return; | 142 | return; |
@@ -164,61 +144,47 @@ amdgpu_vamgr_free_va(struct amdgpu_bo_va_mgr *mgr, uint64_t va, uint64_t size) | |||
164 | size = ALIGN(size, mgr->va_alignment); | 144 | size = ALIGN(size, mgr->va_alignment); |
165 | 145 | ||
166 | pthread_mutex_lock(&mgr->bo_va_mutex); | 146 | pthread_mutex_lock(&mgr->bo_va_mutex); |
167 | if ((va + size) == mgr->va_offset) { | 147 | hole = container_of(&mgr->va_holes, hole, list); |
168 | mgr->va_offset = va; | 148 | LIST_FOR_EACH_ENTRY(next, &mgr->va_holes, list) { |
169 | /* Delete uppermost hole if it reaches the new top */ | 149 | if (next->offset < va) |
170 | if (!LIST_IS_EMPTY(&mgr->va_holes)) { | 150 | break; |
171 | hole = container_of(mgr->va_holes.next, hole, list); | 151 | hole = next; |
172 | if ((hole->offset + hole->size) == va) { | 152 | } |
173 | mgr->va_offset = hole->offset; | 153 | |
154 | if (&hole->list != &mgr->va_holes) { | ||
155 | /* Grow upper hole if it's adjacent */ | ||
156 | if (hole->offset == (va + size)) { | ||
157 | hole->offset = va; | ||
158 | hole->size += size; | ||
159 | /* Merge lower hole if it's adjacent */ | ||
160 | if (next != hole && | ||
161 | &next->list != &mgr->va_holes && | ||
162 | (next->offset + next->size) == va) { | ||
163 | next->size += hole->size; | ||
174 | list_del(&hole->list); | 164 | list_del(&hole->list); |
175 | free(hole); | 165 | free(hole); |
176 | } | 166 | } |
177 | } | ||
178 | } else { | ||
179 | struct amdgpu_bo_va_hole *next; | ||
180 | |||
181 | hole = container_of(&mgr->va_holes, hole, list); | ||
182 | LIST_FOR_EACH_ENTRY(next, &mgr->va_holes, list) { | ||
183 | if (next->offset < va) | ||
184 | break; | ||
185 | hole = next; | ||
186 | } | ||
187 | |||
188 | if (&hole->list != &mgr->va_holes) { | ||
189 | /* Grow upper hole if it's adjacent */ | ||
190 | if (hole->offset == (va + size)) { | ||
191 | hole->offset = va; | ||
192 | hole->size += size; | ||
193 | /* Merge lower hole if it's adjacent */ | ||
194 | if (next != hole && | ||
195 | &next->list != &mgr->va_holes && | ||
196 | (next->offset + next->size) == va) { | ||
197 | next->size += hole->size; | ||
198 | list_del(&hole->list); | ||
199 | free(hole); | ||
200 | } | ||
201 | goto out; | ||
202 | } | ||
203 | } | ||
204 | |||
205 | /* Grow lower hole if it's adjacent */ | ||
206 | if (next != hole && &next->list != &mgr->va_holes && | ||
207 | (next->offset + next->size) == va) { | ||
208 | next->size += size; | ||
209 | goto out; | 167 | goto out; |
210 | } | 168 | } |
169 | } | ||
211 | 170 | ||
212 | /* FIXME on allocation failure we just lose virtual address space | 171 | /* Grow lower hole if it's adjacent */ |
213 | * maybe print a warning | 172 | if (next != hole && &next->list != &mgr->va_holes && |
214 | */ | 173 | (next->offset + next->size) == va) { |
215 | next = calloc(1, sizeof(struct amdgpu_bo_va_hole)); | 174 | next->size += size; |
216 | if (next) { | 175 | goto out; |
217 | next->size = size; | ||
218 | next->offset = va; | ||
219 | list_add(&next->list, &hole->list); | ||
220 | } | ||
221 | } | 176 | } |
177 | |||
178 | /* FIXME on allocation failure we just lose virtual address space | ||
179 | * maybe print a warning | ||
180 | */ | ||
181 | next = calloc(1, sizeof(struct amdgpu_bo_va_hole)); | ||
182 | if (next) { | ||
183 | next->size = size; | ||
184 | next->offset = va; | ||
185 | list_add(&next->list, &hole->list); | ||
186 | } | ||
187 | |||
222 | out: | 188 | out: |
223 | pthread_mutex_unlock(&mgr->bo_va_mutex); | 189 | pthread_mutex_unlock(&mgr->bo_va_mutex); |
224 | } | 190 | } |