diff options
author | Kristian Høgsberg | 2009-11-17 10:14:54 -0600 |
---|---|---|
committer | Kristian Høgsberg | 2009-11-17 10:15:06 -0600 |
commit | 4f57abfe66091281c9f59c14e6ea27b524b55d5b (patch) | |
tree | f00d1022cf208b381b93aa5c96858164e6a3f602 /configure.ac | |
parent | 9dd3613073aa2491cef440725fdfa0cf1e8f1a42 (diff) | |
download | external-libgbm-4f57abfe66091281c9f59c14e6ea27b524b55d5b.tar.gz external-libgbm-4f57abfe66091281c9f59c14e6ea27b524b55d5b.tar.xz external-libgbm-4f57abfe66091281c9f59c14e6ea27b524b55d5b.zip |
Move libdrm/ up one level
Diffstat (limited to 'configure.ac')
-rw-r--r-- | configure.ac | 15 |
1 files changed, 7 insertions, 8 deletions
diff --git a/configure.ac b/configure.ac index 971dead3..857fc097 100644 --- a/configure.ac +++ b/configure.ac | |||
@@ -24,7 +24,7 @@ AC_USE_SYSTEM_EXTENSIONS | |||
24 | AC_CONFIG_SRCDIR([Makefile.am]) | 24 | AC_CONFIG_SRCDIR([Makefile.am]) |
25 | AM_INIT_AUTOMAKE([dist-bzip2]) | 25 | AM_INIT_AUTOMAKE([dist-bzip2]) |
26 | 26 | ||
27 | AM_CONFIG_HEADER([libdrm/config.h]) | 27 | AM_CONFIG_HEADER([config.h]) |
28 | 28 | ||
29 | AC_DISABLE_STATIC | 29 | AC_DISABLE_STATIC |
30 | AC_PROG_LIBTOOL | 30 | AC_PROG_LIBTOOL |
@@ -197,13 +197,12 @@ AC_SUBST(kernel_source) | |||
197 | AC_SUBST(WARN_CFLAGS) | 197 | AC_SUBST(WARN_CFLAGS) |
198 | AC_OUTPUT([ | 198 | AC_OUTPUT([ |
199 | Makefile | 199 | Makefile |
200 | libdrm/Makefile | 200 | intel/Makefile |
201 | libdrm/intel/Makefile | 201 | intel/libdrm_intel.pc |
202 | libdrm/intel/libdrm_intel.pc | 202 | radeon/Makefile |
203 | libdrm/radeon/Makefile | 203 | radeon/libdrm_radeon.pc |
204 | libdrm/radeon/libdrm_radeon.pc | 204 | nouveau/Makefile |
205 | libdrm/nouveau/Makefile | 205 | nouveau/libdrm_nouveau.pc |
206 | libdrm/nouveau/libdrm_nouveau.pc | ||
207 | tests/Makefile | 206 | tests/Makefile |
208 | tests/modeprint/Makefile | 207 | tests/modeprint/Makefile |
209 | tests/modetest/Makefile | 208 | tests/modetest/Makefile |