diff options
author | Emil Velikov | 2015-03-16 19:19:26 -0500 |
---|---|---|
committer | Emil Velikov | 2015-03-17 17:37:03 -0500 |
commit | 648508518ef4f199eee58dbca8d6412af989fe71 (patch) | |
tree | 875c115c84c7895519f996180b716775ee556f01 /configure.ac | |
parent | 0e4d5a3a460fd00358132fd4b2391a093c5fe8dd (diff) | |
download | external-libgbm-648508518ef4f199eee58dbca8d6412af989fe71.tar.gz external-libgbm-648508518ef4f199eee58dbca8d6412af989fe71.tar.xz external-libgbm-648508518ef4f199eee58dbca8d6412af989fe71.zip |
configure.ac: fix help string copy/pasta
The message "enabled on x86" was meant for the intel libdrm.
Take the opportunity to mention how libkms is autodetected.
Signed-off-by: Emil Velikov <emil.l.velikov@gmail.com>
Diffstat (limited to 'configure.ac')
-rw-r--r-- | configure.ac | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/configure.ac b/configure.ac index 414383c0..7f76083e 100644 --- a/configure.ac +++ b/configure.ac | |||
@@ -61,12 +61,12 @@ AC_ARG_ENABLE([udev], | |||
61 | 61 | ||
62 | AC_ARG_ENABLE(libkms, | 62 | AC_ARG_ENABLE(libkms, |
63 | AS_HELP_STRING([--disable-libkms], | 63 | AS_HELP_STRING([--disable-libkms], |
64 | [Disable KMS mm abstraction library (default: auto, enabled on x86]), | 64 | [Disable KMS mm abstraction library (default: auto, enabled on supported platforms)]), |
65 | [LIBKMS=$enableval], [LIBKMS=auto]) | 65 | [LIBKMS=$enableval], [LIBKMS=auto]) |
66 | 66 | ||
67 | AC_ARG_ENABLE(intel, | 67 | AC_ARG_ENABLE(intel, |
68 | AS_HELP_STRING([--disable-intel], | 68 | AS_HELP_STRING([--disable-intel], |
69 | [Enable support for intel's KMS API (default: auto)]), | 69 | [Enable support for intel's KMS API (default: auto, enabled on x86)]), |
70 | [INTEL=$enableval], [INTEL=auto]) | 70 | [INTEL=$enableval], [INTEL=auto]) |
71 | 71 | ||
72 | AC_ARG_ENABLE(radeon, | 72 | AC_ARG_ENABLE(radeon, |