diff options
author | yzq | 2014-10-08 01:38:23 -0500 |
---|---|---|
committer | Tomasz Figa | 2015-06-04 23:19:54 -0500 |
commit | bd00c5c41dab43ab3bd2d7f505df0e8ea3b834e8 (patch) | |
tree | c982796f27a0eb472c6da2526d6cd48890938662 /configure.ac | |
parent | 67597854f92b8884cde237a9dfd9691cfa68253f (diff) | |
download | external-libgbm-bd00c5c41dab43ab3bd2d7f505df0e8ea3b834e8.tar.gz external-libgbm-bd00c5c41dab43ab3bd2d7f505df0e8ea3b834e8.tar.xz external-libgbm-bd00c5c41dab43ab3bd2d7f505df0e8ea3b834e8.zip |
rockchip: Add rockchip drm API
This patch adds rockchip libdrm API to provide helpers for BO management
on systems using Rockchip DRM.
Change-Id: I2abe6434a1aad8ecf63930119b1a2adf3181d9fe
Signed-off-by: Tomasz Figa <tfiga@google.com>
Diffstat (limited to 'configure.ac')
-rw-r--r-- | configure.ac | 13 |
1 files changed, 13 insertions, 0 deletions
diff --git a/configure.ac b/configure.ac index c0ab4302..774df8ec 100644 --- a/configure.ac +++ b/configure.ac | |||
@@ -108,6 +108,11 @@ AC_ARG_ENABLE(tegra-experimental-api, | |||
108 | [Enable support for Tegra's experimental API (default: disabled)]), | 108 | [Enable support for Tegra's experimental API (default: disabled)]), |
109 | [TEGRA=$enableval], [TEGRA=no]) | 109 | [TEGRA=$enableval], [TEGRA=no]) |
110 | 110 | ||
111 | AC_ARG_ENABLE(rockchip-experimental-api, | ||
112 | AS_HELP_STRING([--enable-rockchip-experimental-api], | ||
113 | [Enable support for rockchip's experimental API (default: disabled)]), | ||
114 | [ROCKCHIP=$enableval], [ROCKCHIP=no]) | ||
115 | |||
111 | AC_ARG_ENABLE(install-test-programs, | 116 | AC_ARG_ENABLE(install-test-programs, |
112 | AS_HELP_STRING([--enable-install-test-programs], | 117 | AS_HELP_STRING([--enable-install-test-programs], |
113 | [Install test programs (default: no)]), | 118 | [Install test programs (default: no)]), |
@@ -324,6 +329,11 @@ if test "x$TEGRA" = xyes; then | |||
324 | AC_DEFINE(HAVE_TEGRA, 1, [Have Tegra support]) | 329 | AC_DEFINE(HAVE_TEGRA, 1, [Have Tegra support]) |
325 | fi | 330 | fi |
326 | 331 | ||
332 | AM_CONDITIONAL(HAVE_ROCKCHIP, [test "x$ROCKCHIP" = xyes]) | ||
333 | if test "x$ROCKCHIP" = xyes; then | ||
334 | AC_DEFINE(HAVE_ROCKCHIP, 1, [Have ROCKCHIP support]) | ||
335 | fi | ||
336 | |||
327 | AM_CONDITIONAL(HAVE_INSTALL_TESTS, [test "x$INSTALL_TESTS" = xyes]) | 337 | AM_CONDITIONAL(HAVE_INSTALL_TESTS, [test "x$INSTALL_TESTS" = xyes]) |
328 | if test "x$INSTALL_TESTS" = xyes; then | 338 | if test "x$INSTALL_TESTS" = xyes; then |
329 | AC_DEFINE(HAVE_INSTALL_TESTS, 1, [Install test programs]) | 339 | AC_DEFINE(HAVE_INSTALL_TESTS, 1, [Install test programs]) |
@@ -425,6 +435,8 @@ AC_CONFIG_FILES([ | |||
425 | freedreno/libdrm_freedreno.pc | 435 | freedreno/libdrm_freedreno.pc |
426 | tegra/Makefile | 436 | tegra/Makefile |
427 | tegra/libdrm_tegra.pc | 437 | tegra/libdrm_tegra.pc |
438 | rockchip/Makefile | ||
439 | rockchip/libdrm_rockchip.pc | ||
428 | tests/Makefile | 440 | tests/Makefile |
429 | tests/modeprint/Makefile | 441 | tests/modeprint/Makefile |
430 | tests/modetest/Makefile | 442 | tests/modetest/Makefile |
@@ -450,4 +462,5 @@ echo " OMAP API $OMAP" | |||
450 | echo " EXYNOS API $EXYNOS" | 462 | echo " EXYNOS API $EXYNOS" |
451 | echo " Freedreno API $FREEDRENO (kgsl: $FREEDRENO_KGSL)" | 463 | echo " Freedreno API $FREEDRENO (kgsl: $FREEDRENO_KGSL)" |
452 | echo " Tegra API $TEGRA" | 464 | echo " Tegra API $TEGRA" |
465 | echo " Rockchip API $ROCKCHIP" | ||
453 | echo "" | 466 | echo "" |