aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorHyungwon Hwang2015-01-16 16:57:34 -0600
committerRob Clark2015-02-02 13:45:53 -0600
commitccbb9aa887f992359335ecf2d26919b04e14e63f (patch)
treec816c604c9809569c50b1b1db0875554918ba052 /exynos/exynos_drm.h
parentd41b7a3a745a32dff6edeb31962da4e24f870a1d (diff)
downloadexternal-libgbm-ccbb9aa887f992359335ecf2d26919b04e14e63f.tar.gz
external-libgbm-ccbb9aa887f992359335ecf2d26919b04e14e63f.tar.xz
external-libgbm-ccbb9aa887f992359335ecf2d26919b04e14e63f.zip
exynos: remove DRM_EXYNOS_GEM_{MAP_OFFSET/MMAP} ioctls
This patch removes the ioctls which are removed from the linux kernel. Signed-off-by: Hyungwon Hwang <human.hwang@samsung.com> Signed-off-by: Inki Dae <inki.dae@samsung.com> Signed-off-by: Tobias Jakobi <tjakobi@math.uni-bielefeld.de> Signed-off-by: Rob Clark <robclark@freedesktop.org>
Diffstat (limited to 'exynos/exynos_drm.h')
-rw-r--r--exynos/exynos_drm.h40
1 files changed, 0 insertions, 40 deletions
diff --git a/exynos/exynos_drm.h b/exynos/exynos_drm.h
index c3c6579e..256c02f0 100644
--- a/exynos/exynos_drm.h
+++ b/exynos/exynos_drm.h
@@ -47,38 +47,6 @@ struct drm_exynos_gem_create {
47}; 47};
48 48
49/** 49/**
50 * A structure for getting buffer offset.
51 *
52 * @handle: a pointer to gem object created.
53 * @pad: just padding to be 64-bit aligned.
54 * @offset: relatived offset value of the memory region allocated.
55 * - this value should be set by user.
56 */
57struct drm_exynos_gem_map_off {
58 unsigned int handle;
59 unsigned int pad;
60 uint64_t offset;
61};
62
63/**
64 * A structure for mapping buffer.
65 *
66 * @handle: a handle to gem object created.
67 * @pad: just padding to be 64-bit aligned.
68 * @size: memory size to be mapped.
69 * @mapped: having user virtual address mmaped.
70 * - this variable would be filled by exynos gem module
71 * of kernel side with user virtual address which is allocated
72 * by do_mmap().
73 */
74struct drm_exynos_gem_mmap {
75 unsigned int handle;
76 unsigned int pad;
77 uint64_t size;
78 uint64_t mapped;
79};
80
81/**
82 * A structure to gem information. 50 * A structure to gem information.
83 * 51 *
84 * @handle: a handle to gem object created. 52 * @handle: a handle to gem object created.
@@ -164,8 +132,6 @@ struct drm_exynos_g2d_exec {
164}; 132};
165 133
166#define DRM_EXYNOS_GEM_CREATE 0x00 134#define DRM_EXYNOS_GEM_CREATE 0x00
167#define DRM_EXYNOS_GEM_MAP_OFFSET 0x01
168#define DRM_EXYNOS_GEM_MMAP 0x02
169/* Reserved 0x04 ~ 0x05 for exynos specific gem ioctl */ 135/* Reserved 0x04 ~ 0x05 for exynos specific gem ioctl */
170#define DRM_EXYNOS_GEM_GET 0x04 136#define DRM_EXYNOS_GEM_GET 0x04
171#define DRM_EXYNOS_VIDI_CONNECTION 0x07 137#define DRM_EXYNOS_VIDI_CONNECTION 0x07
@@ -178,12 +144,6 @@ struct drm_exynos_g2d_exec {
178#define DRM_IOCTL_EXYNOS_GEM_CREATE DRM_IOWR(DRM_COMMAND_BASE + \ 144#define DRM_IOCTL_EXYNOS_GEM_CREATE DRM_IOWR(DRM_COMMAND_BASE + \
179 DRM_EXYNOS_GEM_CREATE, struct drm_exynos_gem_create) 145 DRM_EXYNOS_GEM_CREATE, struct drm_exynos_gem_create)
180 146
181#define DRM_IOCTL_EXYNOS_GEM_MAP_OFFSET DRM_IOWR(DRM_COMMAND_BASE + \
182 DRM_EXYNOS_GEM_MAP_OFFSET, struct drm_exynos_gem_map_off)
183
184#define DRM_IOCTL_EXYNOS_GEM_MMAP DRM_IOWR(DRM_COMMAND_BASE + \
185 DRM_EXYNOS_GEM_MMAP, struct drm_exynos_gem_mmap)
186
187#define DRM_IOCTL_EXYNOS_GEM_GET DRM_IOWR(DRM_COMMAND_BASE + \ 147#define DRM_IOCTL_EXYNOS_GEM_GET DRM_IOWR(DRM_COMMAND_BASE + \
188 DRM_EXYNOS_GEM_GET, struct drm_exynos_gem_info) 148 DRM_EXYNOS_GEM_GET, struct drm_exynos_gem_info)
189 149